Grade T Single Line Oxygen Welding Hose, Series 7142 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Grade T Single Line Oxygen Welding Hose, Series 7142

Grade T Single Line Oxygen Welding Hose, Series 7142 OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Application: Compressed Gas
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Specifications Met: ARPM IP-7, CGA
  • Compatible Fitting: CGHBL Series, HY Series
  • Inside Diameter: 3/16 to 3/4 inch, 4.8 to 19.1 mm
  • Hose Reinforcement Material: 2 or 4 Plies of Textile
  • Package Type: Reel
  • Minimum Bend Radius: 2 to 6 inch, 50.8 to 152.4 mm
  • Outside Diameter: 0.438 to 1.156 inch, 11.1 to 29.4 mm
  • Size: -3 to -12
  • Hose Inner Tube Material: Black, Chloroprene
  • Cover Color: Green
  • Maximum Operating Pressure: 200 psi, 1.4 MPa, 13.8 bar
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Weight: 0.08 to 0.43 lb/ft, 0.04 to 0.20 kg/m
  • Length per Package: 400 to 800 ft
Safety Warning

Full Product Description

Parker's Series 7142 Grade T Single Line Oxygen Welding Hose provides excellent service across a wide variety of industrial and commercial applications. The hose is available in long continuous lengths for efficient inventory management and maximum utility at cramped or hard to reach job sites where the gas sources are separated and a twin line is not practical. The green cover is ribbed for easy visual and tactile identification. Series 7142 is a versatile hose for many common industrial welding applications.

Markets:
• Construction
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black chloroprene for flame and oil resistance, and compatibility with oxygen.
• Tube: Non-blooming to minimize the migration of combustible plasticizers and waxes to the surface of the hoses.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Green chloroprene for abrasion, flame, oil and weathering resistance.

Applications:
- media
• Oxygen
- usage
• Bending
• Brazing
• Cutting
• Fabricating
• Gouging
• Joining
• Piercing
• Preheating
• Post-heating
• Severing
• Soldering
• Straightening
• Surfacing
• Trimming
- setting
• Auto body shops
• Craft shops
• Garages
• Mines
• Oilfield
• Plumber shops
• Railyards
• Salvage
• Scrapyards
• Shipyards
• Steel mills

Industry Standards:
• ARPM IP-7
• CGA E-1

Safety/Technical:
• Grade T is also suitable for use with inert gas.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7142-19200 3/16 200
7142-25200 1/4 200
7142-31200 5/16 200
7142-38200 3/8 200
7142-50200 1/2 200
7142-75200 3/4 200

687PDC
687583