Single Stage, General Purpose Pressure Regulator, Brass - IR4200 Series - OBSOLETE | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Single Stage, General Purpose Pressure Regulator, Brass - IR4200 Series - OBSOLETE

Single Stage, General Purpose Pressure Regulator, Brass - IR4200 Series - OBSOLETE OBSOLETE

This product is no longer available from Parker. Contact us to find an alternative solution for your application.

Technical Specifications

  • Body Material: Brass (std), Nickel Plated Brass
  • Compression Member Material: Inconel 625
  • Diaphragm Material: Hastelloy C-22
  • Poppet Material: Phosphor Bronze, Spring: Inconel X750
  • Seat Type: PCTFE
  • Seat Retainer Material: 316L Stainless Steel
  • Back-Up Washer Material: Phosphor Bronze
  • O-Ring Material: FKM
  • Filter Material: Copper, Phosphor Bronze
  • Seat Material: PEEK
  • Cap Material: Nickel Plated Brass
  • Nut Material: Nickel Plated Brass
  • Knob Material: ABS (std) (ambient temp), Aluminum
  • Burst Pressure: 4568
  • Proof Pressure: 4568 psig
  • Flow Rate: 3625 Cv
  • Internal Leak Rate: 3625
  • External Leak Rate: 3625
  • Supply Pressure Effect: 3625 Cv
  • Volume: 3625 cm3
  • Weight: 3625 lb, 3625 kg
  • Maximum Inlet Pressure Rating: 4000 psi max inlet pressure for PCTFE seats only.1250 psi max inlet pressure for PEEK and Vespel seats.
  • Outlet Pressure Rating: 0-10 psig (.7 barg), 1-30 psig (2 barg), 2-60 psig (4 barg), 3-100 psig (7 barg), 5-150 psig (10 barg), 10-250 psig (17 barg), 20-500 psig (35 barg)
  • Maximum Operating Temperature: 66 °C, 150 °F
  • Minimum Operating Temperature: -40 °C, -40 °F
Safety Warning

Full Product Description

This product is no longer available from Parker. Contact us to find an alternative solution for your application.

Veriflo Division's IR4200 Series brass pressure reducing regulator can be used in a wide range of application conditions. The IR4200 offers high pressure capability with an inlet pressure up to 4,000 psig, and functions equally well with low supply pressure for point-of-use applications. The IR4200’s design characteristics such as a large convoluted Hastelloy C-22® diaphragm and a unique compression member give you precise control and consistent performance over the operational range of the regulator. Superior internal component alignment and contamination control make the IR4200 the perfect solution for your general purpose pressure regulator needs.

Markets:
• Fluid & Gas Handling
• Process Control

Features/Benefits:
• Unique compression member loads the seal to the body without requiring a threaded nozzle or additional seals
• Internally threadless design reduces particle generation and promotes long seat life.
• Low internal volume reduces purge times.
• Cleaned for O2 service is standard
• Positive upward and downward stops increase cycle life and prevents diaphragm damage and failure
• Multiple seat materials for media compatibility and temperature applications
• Standard Hastelloy C-22 diaphragm provides high corrosion resistance

Applications:
• Analyzer sample systems
• Point-of-use for corrosive or specialty gases
• Research labs
• Instrument calibration
• Breathing systems

Related Documents

×

687PDC
687516