Two Stage, General Purpose Pressure Regulator, Brass – IR6200 Series | Parker NA

Two Stage, General Purpose Pressure Regulator, Brass – IR6200 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Two Stage, General Purpose Pressure Regulator, Brass – IR6200 Series

Two Stage, General Purpose Pressure Regulator, Brass – IR6200 Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Body Material: Brass (std), Nickel Plated Brass
  • Compression Member Material: Inconel 625
  • Diaphragm Material: Hastelloy C-22
  • Poppet Material: Phosphor Bronze, Spring: Inconel X750
  • Seat Type: PCTFE
  • Seat Retainer Material: 316L Stainless Steel
  • Back-Up Washer Material: Phosphor Bronze
  • O-Ring Material: FKM
  • Filter Material: Copper, Phosphor Bronze
  • Seat Material: PEEK
  • Cap Material: Nickel Plated Brass
  • Nut Material: Nickel Plated Brass
  • Knob Material: ABS (std) (ambient temp), Aluminum
  • Burst Pressure: 12,000 psig (828 barg)
  • Proof Pressure: 6,000 psig (414 barg)
  • Flow Rate: Cv: 0.06 (std), 0.02, 0.15
  • Internal Leak Rate: Bubble Tight
  • External Leak Rate: Bubble Tight
  • Supply Pressure Effect: 0.01 psig/100 psig (0.0007 barg/7 barg) @ 0.02 Cv,
    0.01 psig/100 psig (0.0007 barg/7 barg) @ 0.06 Cv,
    0.02 psig/100 psig (0.0014 barg/7 barg) @ 0.15 Cv
  • Volume: 8.1 (without fittings) cm3
  • Weight: 3.5 lb, 1.6 kg
  • Maximum Inlet Pressure Rating: 4000 psi 0.06 Cv, 0.02 Cv, 1250 psi 0.15 Cv
  • Outlet Pressure Rating: 0-10 psig (.7 barg), 1-30 psig (2 barg),
    2-60 psig (4 barg), 3-100 psig (7 barg),
    5-150 psig (10 barg), 10-250 psig (17 barg)
  • Maximum Operating Temperature: 66 °C, 150 °F
  • Minimum Operating Temperature: -40 °C, -40 °F
Safety Warning

Full Product Description

The Two Stage IR6200 Series Brass Pressure Regulator raises the standard of performance for Instrument/Analyzer Regulators. The IR6200 provides two single stage regulators in series incorporated into one body, which gives the user the capability to maintain a constant and precise outlet pressure when there are dramatic variations in inlet pressure, eliminating problems of supply pressure effect.
The IR6200 Series offers high pressure capability with an inlet pressure up to 4,000 psig. The large convoluted Hastelloy C-22® diaphragm provides stable pressure control over the operational range of the regulator.

Markets:
• Fluid & Gas Handling
• Process Control

Features/Benefits:
• Unique patented compression member allows for an internally threadless design, which eliminates particulate entrapment areas
• Positive stops (Up and Down) increases cycle life and prevents premature failure from over stroking the diaphragm
• Convoluted Hastelloy C-22® diaphragm increases cycle life and provides high corrosion resistance
• Low internal volume minimizes sample time to analyzer
• Greater selection of seat materials for media compatibility and temperature applications
• Superior wetted materials allow for use in corrosive service
Close tolerance and tight alignment of moving parts minimizes hysteresis

Applications:
• Gas Cylinders
• Point-of-use for corrosive or specialty gases
• Calibrations Control
• Purge Manifolds

Related Documents

×
Products

687PDC
687516