Exhaust Gas and Fuel Line - SM TR 311 | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Exhaust Gas and Fuel Line - SM TR 311

Exhaust Gas and Fuel Line - SM TR 311

SM TR 311 is designed for marine exhaust gas system and refuelling service.

Technical Specifications

  • Design Factor: > 3.5:1
  • Weight: 0.40 to 1.11 lb/ft, 0.59 to 1.65 kg/m
  • Industry: Marine
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR) Oil and Fuel Resistant
  • Brand: Parker
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Pressure: 0.3 MPa, 3 bar, 43.5 psi
  • Application: Automotive, Boat
  • Product Type: Fuel Hose, Suction Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Nitrile Butadiene Rubber (NBR)/Chloroprene Rubber (CR) Selfextinguishing
  • Vacuum Pressure Rating: 0.8 bar, 26.32 inch-Hg, 600 mm-Hg
  • Materials of Construction: Rubber
  • Division: Polymer Hose Division Europe
  • Maximum Length: 40 m
  • Product Style: Suction and Delivery
  • Minimum Bend Radius: 2.362 to 6.890 inch, 60 to 175 mm
  • Media: Fuels (Exhaust Gas) - Check fuel type with our catalogue chart., Fuels - Check fuel type with our catalogue chart., Industrial Gases (Exhaust Gas), Water (Sea Water)
  • Specifications Met: ISO 7840 A1
  • Compatible Fitting: n/a
  • Inside Diameter: 3/4 to 2 inch, 19 to 50 mm
  • Hose Reinforcement Material: Synthetic Textile Fabric with Embedded Steel Wire Helix and Copper Wire
  • Outside Diameter: 1.102 to 2.362 inch, 29 to 60 mm
Safety Warning

Full Product Description

SM TR 311 hose is designed and approved for use in water cooling exhaust gas systems and for general loading and unloading oils and fuel service. Meets international requirements and industry standards across multiple functions. Suitable for craft according to European Directive 94/25/EC. Thanks to its premium grade compounds furnish blanket coverage in diverse applications such as bilge pump intake, ventilation, cabin heating, coolant and radiator service, lube systems, non potable water systems, toilet and bath connections giving a relief to your stock and material availability. Maximum versatility in a marine hose, all from one supplier. Available also with corrugated cover to achieve higher flexibility and tighter routing in small spaces.

Markets
• Marine

Features/Benefits
• Available in multiple incremental sizes for connection to various sizes of pipes used in the marine
• Fire resistant cover to increase resistance in marine environment, the performance and safety standards
• Electrical conductivity facilitatds by built in copper wires
• Design Factor > 3,5:1 enhances safety for operators and equipment

Applications
• Hot exhaust fumes, non potable water
• Marine coolant and fuel/vent systems, wet exhaust
• Vacuum
• Biodiesel, diesel, gasoline, oil

Related Documents

×
Products Hose I.D. (mm) Hose I.D. (inch)
IH36971010/40 19 3/4
IH36971011/40 25 0.984
IH36971012/40 32 1-1/4
IH36971013/40 38 1-1/2
IH36971014/40 45 1-3/4
IH36971015/40 50 2

687PDC
687513