Wireless SensoNODE™ Gold Sensors with Voice of the Machine™ Cloud Software - Continuous Condition Monitoring | #SNPT2-250-2-4MO-EMA


LOADING IMAGES
SNPT2-250-2-4MO-EMA

Wireless SensoNODE™ Gold Sensors with Voice of the Machine™ Cloud Software - Continuous Condition Monitoring | #SNPT2-250-2-4MO-EMA OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Application: Pressure
  • Port Connection: EMA quick connect
  • Application: Pressure
  • Pressure Measurement Range: 0 to 3625 psi, 0 to 250 bar
  • Temperature Measurement Range: na
  • Humidity Measurement Range: na
  • Current Measurement Range: na
  • Length: na
  • Maximum Length: Extended: na mm
  • Port Connection: EMA quick connect
  • Housing Material: Polycarbonate
  • Wetted Material: 17-4 stainless
  • Ingress Protection Rating: IP65
  • Power Supply Voltage: CR123A
  • Specifications Met: FCC, IC, CE
  • Wireless Signal Frequency: 900 MHz

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

SensoNODE Gold is Parker’s series of networked, wireless sensors that were developed for continuous condition monitoring via the cloud or local enterprise applications. SensoNODE GOLD sensors monitor assets for changes in pressure, temperature, humidity, current, and strain or displacement. Wherever you have an internet connection, you can get up-to-date measurements. Whether you’re at your desk or out visiting a customer, you can monitor and collect data from multiple assets and get alerts of deviations. This is ideal for large-scale operations with production and assembly lines.



Together, SensoNODE GOLD sensors and network-based Voice of the Machine (VoM) Cloud/Edge software delivers a complete, standalone solution that isn’t dependent on a facility network or IT department. All you need is an internet connection and browser to monitor your asset measurements from anywhere.



• Long-term and immediate health of machines and processes are viewable around the globe

• Ideal for environments where assets are mission critical, and shutdowns are costly

• User selectable measurement data storage

• Remote solution accessible anywhere, anytime

• Get notified automatically of discrepancies



Markets:

• Industrial

• Maintenence and repair - MRO

• Industrial Internet of Things -  IIoT

• Automation and robotics



SensoNODE GOLD Features/Benefits:

• Wireless sensors that are small in size

• Simple sensor installation

• Provides accurate measurements

• Place sensors at point of need

• Longer battery life

• Longer range radio

• Durable construction for harsh environments (– IP65 rated)



Voice of the Machine Cloud is Parker’s cloud-based continuous condition monitoring interface that provides alerts, status, and analytics for increased awareness of your processes and assets.



Voice of the Machine Cloud Features/Benefits:

• Access to data anytime, anywhere

• Easy to use web-based interface

• No software download – no updates

• Receive alert notifications - email, text message, or in-system

• Visualize data in a way that makes most sense

• Customize alerts, trend charts, and dashboards

• View measurement anomalies easily

• Support continuous improvement efforts with trend data

• Multiple user access levels

• Remotely monitor multiple sites and sensors

• Export data



Voice of the Machine Edge is Parker’s gateway software which enables sensor network connectivity to local enterprise application.



Voice of the Machine Edge Features/Benefits:

• User defined and determined

• Presents measurements to customer-managed network system

• Control collection of sensor data

• Easy to use web-based interface for configuration and management

• Data security

• Native support for numerous industrial data standards

• Integration of customer sensors

• Export and share data

• Visual programming for integration



Applications:

• Industrial in-plant equipment

• Injection molding equipment

• Solar panel maintenance

• Metal fabrication equipment

• Power generation plants

• Rotary machine maintenance

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539