Solenoid Valves- S5A, S5AE | Product Series

Filter by

    No filters selected

Port Size (mm)

Port Size (inch)

Flange Type

Connection Size

Strainer Type

Coil Type

Check Valve Type

Valve Material

Operating Features

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Solenoid Valves- S5A, S5AE

Solenoid Valves- S5A, S5AE

The Type S5A is a pilot operated, heavy duty, steel- bodied solenoid valve.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Maximum Operating Pressure: 27.6 bar, 28 bar, 400 psig, 406 psig
  • Minimum Operating Temperature: -30 °C, -25 °F
  • Maximum Operating Temperature: 105 °C, 220 °F
  • Operating Features: Standard Operation, External Actuating Pressure Supply
  • Port Size: 32 to 80 mm, 1-1/4 to 3 inch
  • Strainer Type: Without Strainer, With Strainer
  • Flange Face Type: FPT, Socket Weld, Weld Neck, No Flange, ODS
  • Connection Size: None, 1-1/4 inch, 3 inch
  • Coil Type: Please Configure Part for Coil Type Specifications
  • Check Valve Included: None, With CK-4
  • Valve Material: Standard Material, Meets Pressure Equipment Directive (PED)
  • Plating Type: No Plating
  • Body Material: Gray Iron, GGG-40.3
  • Seat Material: PTFE, Metal
Safety Warning

Full Product Description

Parker’s S5A is a low pressure drop gravity closing valve ideal for medium temperature suction applications. The low-pressure drop provided by the S5A ensures that losses are kept to a minimum, which is especially important in refrigeration suction lines. This heavy-duty solenoid valve is suitable for Ammonia and other refrigerants, certain oils and other fluids approved for use in refrigeration. The S5A is a pilot operated semi-steel bodied valve. The valve may be opened by means of the manual opening stem for servicing or in case of electrical power failure. The Type S5A Solenoid Valve is furnished with FPT: Internal NPT (U.S. Standard Taper Pipe Thread), Socket Weld, Weld Neck or ODS (solders over copper tubing of given diameter) connections. The valve may be easily removed from between the flanges for servicing.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration
Features and Benefits:
• Standard Coil Housing Meets NEMA 3R and NEMA 4 - Rain Tight
• Coil Housing Surpasses NEMA Salt Spray Test
• Plunger-Needle Assembly Same for S4A, S5A, S6N, S6A, S8F
• Replaceable Piston Plug Assembly
• Molded Class “F” Coil Construction
• Pilot Light Available
• Stainless Steel Needle
• Manual Opening Stem
• MOPD 20.7 bar (300 PSIG)
• 27.6 bar (400 PSIG) maximum rated pressure (MRP)
Application:
• Refrigerant Liquid Lines
• Suction Lines
• NOT for Hot Gas Lines or other applications where high pressure drops will exist when valve is open.

Related Documents

Literature and Reference Materials
Solenoid Valves: S5A & S5AE (Bul. 30-93)
Product Demos & Tutorials
What is a Solenoid Valve?
×
Products Port Size (mm) Port Size (inch) Flange Type Connection Size Strainer Type Coil Type Check Valve Type Valve Material Operating Features
S5A32NF38B3XSN 32mm 1-1/4" FPT 1-1/2" Without Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A32NS32B1XSN 32mm 1-1/4" Socket Weld 1-1/4" Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A32NS32B3XSN 32mm 1-1/4" Socket Weld 1-1/4" Without Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A32NS32F1XSN 32mm 1-1/4" Socket Weld 1-1/4" Without Strainer 230AC~50Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A32NS32F7XPN 32mm 1-1/4" Socket Weld 1-1/4" Without Strainer 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive (PED) Standard Operation
S5A32NS32L4XPN 32mm 1-1/4" Socket Weld 1-1/4" Without Strainer 24AC~50Hz-DIN Standard None Meets Pressure Equipment Directive (PED) Standard Operation
S5A32NS32X0XPN 32mm 1-1/4" Socket Weld 1-1/4" Without Strainer No Coil AC-No Coil Style None Meets Pressure Equipment Directive (PED) Standard Operation
S5A32NS38B1XSN 32mm 1-1/4" Socket Weld 1-1/2" Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A32NS38B3XSN 32mm 1-1/4" Socket Weld 1-1/2" Without Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A32NS38B6XSN 32mm 1-1/4" Socket Weld 1-1/2" Without Strainer 120AC~60Hz-DIN Green LED Pilot Light None Standard Valve Material Standard Operation
S5A40NX00B1XPN 40mm 1-5/8" No Flange None Without Strainer 120AC~60Hz-Leaded Standard None Meets Pressure Equipment Directive (PED) Standard Operation
S5A40NX00B1XSN 40mm 1-5/8" No Flange None Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A40NX00B3XSN 40mm 1-5/8" No Flange None Without Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A40NX00F7XSN 40mm 1-5/8" No Flange None Without Strainer 230AC~50Hz-DIN CE Approved None Standard Valve Material Standard Operation
S5A40NX00H1XSN 40mm 1-5/8" No Flange None Without Strainer 240AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A40NX00H3XSN 40mm 1-5/8" No Flange None Without Strainer 240AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A75NW75F1XSN 80mm 3" Weld Neck 3" Without Strainer 230AC~50Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A75NX00B1XSN 80mm 3" No Flange None Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A75NX00D1XSN 80mm 3" No Flange None Without Strainer 208AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A75NX00H1XSN 80mm 3" No Flange None Without Strainer 240AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A75NX00X0XPN 80mm 3" No Flange None Without Strainer No Coil AC-No Coil Style None Meets Pressure Equipment Directive (PED) Standard Operation
S5A75NX00X0XSN 80mm 3" No Flange None Without Strainer No Coil AC-No Coil Style None Standard Valve Material Standard Operation
S5A75YS75B1XSN 80mm 3" Socket Weld 3" With Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A75YS75B3XSN 80mm 3" Socket Weld 3" With Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A75YX00H1XSN 80mm 3" No Flange None With Strainer 240AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A75YX00X0XSN 80mm 3" No Flange None With Strainer No Coil AC-No Coil Style None Standard Valve Material Standard Operation
S5E32NX00B1XSN 32mm 1-1/4" No Flange None Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material External Actuating Pressure Supply
S5E40NS50B3XSN 40mm 1-5/8" Socket Weld 2" Without Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material External Actuating Pressure Supply
S5E50NS50B1XSN 50mm 2" Socket Weld 2" Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material External Actuating Pressure Supply
S5E50NX00B3XSN 50mm 2" No Flange None Without Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material External Actuating Pressure Supply
S5E50NX00H1XSN 50mm 2" No Flange None Without Strainer 240AC~60Hz-Leaded Standard None Standard Valve Material External Actuating Pressure Supply
S5E50NX00X0XSN 50mm 2" No Flange None Without Strainer No Coil AC-No Coil Style None Standard Valve Material External Actuating Pressure Supply
S5E65NS65B1XSN 65mm 2-1/2" Socket Weld 2-1/2" Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material External Actuating Pressure Supply
S5E65NX00B1XSN 65mm 2-1/2" No Flange None Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material External Actuating Pressure Supply
S5E65NX00X0XSN 65mm 2-1/2" No Flange None Without Strainer No Coil AC-No Coil Style None Standard Valve Material External Actuating Pressure Supply
S5E75NS75B1XSN 80mm 3" Socket Weld 3" Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material External Actuating Pressure Supply
S5E75NS75B5XSN 80mm 3" Socket Weld 3" Without Strainer 120AC~60Hz-DIN Red LED Pilot Light None Standard Valve Material External Actuating Pressure Supply
S5E75NS75X0XSN 80mm 3" Socket Weld 3" Without Strainer No Coil AC-No Coil Style None Standard Valve Material External Actuating Pressure Supply
S5E75NX00B1XSN 80mm 3" No Flange None Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material External Actuating Pressure Supply
S5E75NX00R1XSN 80mm 3" No Flange None Without Strainer 24DC-Leaded Standard None Standard Valve Material External Actuating Pressure Supply
S5E75NX00X0XSN 80mm 3" No Flange None Without Strainer No Coil AC-No Coil Style None Standard Valve Material External Actuating Pressure Supply
S5E75YS75B3XSN 80mm 3" Socket Weld 3" With Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material External Actuating Pressure Supply
S5A40NX00X0XPN 40mm 1-5/8" No Flange None Without Strainer No Coil AC-No Coil Style None Meets Pressure Equipment Directive (PED) Standard Operation
S5A40NX00X0XSN 40mm 1-5/8" No Flange None Without Strainer No Coil AC-No Coil Style None Standard Valve Material Standard Operation
S5A40YS38B1XSN 40mm 1-5/8" Socket Weld 1-1/2" With Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A40YS38B3XSN 40mm 1-5/8" Socket Weld 1-1/2" With Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A40YS38E14SN 40mm 1-5/8" Socket Weld 1-1/2" With Strainer 120AC EXT-Leaded Standard With CK-4 Standard Valve Material Standard Operation
S5A40YS38E1XSN 40mm 1-5/8" Socket Weld 1-1/2" With Strainer 120AC EXT-Leaded Standard None Standard Valve Material Standard Operation
S5A40YS50B1XSN 40mm 1-5/8" Socket Weld 2" With Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A40YS50B34SN 40mm 1-5/8" Socket Weld 2" With Strainer 120AC~60Hz-Leaded Green LED Pilot Light With CK-4 Standard Valve Material Standard Operation
S5A40YS50B3XSN 40mm 1-5/8" Socket Weld 2" With Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A40YS50B6XSN 40mm 1-5/8" Socket Weld 2" With Strainer 120AC~60Hz-DIN Green LED Pilot Light None Standard Valve Material Standard Operation
S5A40YS50E14SN 40mm 1-5/8" Socket Weld 2" With Strainer 120AC EXT-Leaded Standard With CK-4 Standard Valve Material Standard Operation
S5A40YS50E1XSN 40mm 1-5/8" Socket Weld 2" With Strainer 120AC EXT-Leaded Standard None Standard Valve Material Standard Operation
S5A40YS50X04SN 40mm 1-5/8" Socket Weld 2" With Strainer No Coil AC-No Coil Style With CK-4 Standard Valve Material Standard Operation
S5A40YX00X0XSN 40mm 1-5/8" No Flange None With Strainer No Coil AC-No Coil Style None Standard Valve Material Standard Operation
S5A50NF50B1XSN 50mm 2" FPT 2" Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A50NK17B1XSN 50mm 2" ODS 2-1/8" Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A50NK17H1XSN 50mm 2" ODS 2-1/8" Without Strainer 240AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A50NS50A1XSN 50mm 2" Socket Weld 2" Without Strainer 115AC~50Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A50NS50B1XSN 50mm 2" Socket Weld 2" Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A50NS50B3XSN 50mm 2" Socket Weld 2" Without Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A50NS50F7XPN 50mm 2" Socket Weld 2" Without Strainer 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive (PED) Standard Operation
S5A50NS50F7XSN 50mm 2" Socket Weld 2" Without Strainer 230AC~50Hz-DIN CE Approved None Standard Valve Material Standard Operation
S5A50NS50X0XPN 50mm 2" Socket Weld 2" Without Strainer No Coil AC-No Coil Style None Meets Pressure Equipment Directive (PED) Standard Operation
S5A50NS50X0XSN 50mm 2" Socket Weld 2" Without Strainer No Coil AC-No Coil Style None Standard Valve Material Standard Operation
S5A50NW50D1XSN 50mm 2" Weld Neck 2" Without Strainer 208AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A50NW50X0XPN 50mm 2" Weld Neck 2" Without Strainer No Coil AC-No Coil Style None Meets Pressure Equipment Directive (PED) Standard Operation
S5A65NX00H1XSN 65mm 2-1/2" No Flange None Without Strainer 240AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A65NX00H3XSN 65mm 2-1/2" No Flange None Without Strainer 240AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A65NX00X0XPN 65mm 2-1/2" No Flange None Without Strainer No Coil AC-No Coil Style None Meets Pressure Equipment Directive (PED) Standard Operation
S5A65NX00X0XSN 65mm 2-1/2" No Flange None Without Strainer No Coil AC-No Coil Style None Standard Valve Material Standard Operation
S5A65YS65B1XSN 65mm 2-1/2" Socket Weld 2-1/2" With Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A65YS65B3XSN 65mm 2-1/2" Socket Weld 2-1/2" With Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A65YS75B3XSN 65mm 2-1/2" Socket Weld 3" With Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A65YS75E1XSN 65mm 2-1/2" Socket Weld 3" With Strainer 120AC EXT-Leaded Standard None Standard Valve Material Standard Operation
S5A65YX00X0XSN 65mm 2-1/2" No Flange None With Strainer No Coil AC-No Coil Style None Standard Valve Material Standard Operation
S5A75NS75B1XSN 80mm 3" Socket Weld 3" Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A75NS75B2XSN 80mm 3" Socket Weld 3" Without Strainer 120AC~60Hz-Leaded Red Led Pilot Light None Standard Valve Material Standard Operation
S5A75NS75B3XSN 80mm 3" Socket Weld 3" Without Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A75NS75B6XSN 80mm 3" Socket Weld 3" Without Strainer 120AC~60Hz-DIN Green LED Pilot Light None Standard Valve Material Standard Operation
S5A75NS75F7XPN 80mm 3" Socket Weld 3" Without Strainer 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive (PED) Standard Operation
S5A75NS75H1XSN 80mm 3" Socket Weld 3" Without Strainer 240AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A75NS75X0XPN 80mm 3" Socket Weld 3" Without Strainer No Coil AC-No Coil Style None Meets Pressure Equipment Directive (PED) Standard Operation
S5A75NW75B1XSN 80mm 3" Weld Neck 3" Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A75NW75D1XSN 80mm 3" Weld Neck 3" Without Strainer 208AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A50NX00B1XSN 50mm 2" No Flange None Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A50NX00B3XSN 50mm 2" No Flange None Without Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A50NX00D1XSN 50mm 2" No Flange None Without Strainer 208AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A50NX00F7XPN 50mm 2" No Flange None Without Strainer 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive (PED) Standard Operation
S5A50NX00F7XSN 50mm 2" No Flange None Without Strainer 230AC~50Hz-DIN CE Approved None Standard Valve Material Standard Operation
S5A50NX00H1XPN 50mm 2" No Flange None Without Strainer 240AC~60Hz-Leaded Standard None Meets Pressure Equipment Directive (PED) Standard Operation
S5A50NX00H1XSN 50mm 2" No Flange None Without Strainer 240AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A50NX00X0XPN 50mm 2" No Flange None Without Strainer No Coil AC-No Coil Style None Meets Pressure Equipment Directive (PED) Standard Operation
S5A50NX00X0XSN 50mm 2" No Flange None Without Strainer No Coil AC-No Coil Style None Standard Valve Material Standard Operation
S5A50YS50B1XSN 50mm 2" Socket Weld 2" With Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A50YS50B3XSN 50mm 2" Socket Weld 2" With Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A50YS50B4XSN 50mm 2" Socket Weld 2" With Strainer 120AC~60Hz-DIN Standard None Standard Valve Material Standard Operation
S5A50YS50E14SN 50mm 2" Socket Weld 2" With Strainer 120AC EXT-Leaded Standard With CK-4 Standard Valve Material Standard Operation
S5A50YS50E1XSN 50mm 2" Socket Weld 2" With Strainer 120AC EXT-Leaded Standard None Standard Valve Material Standard Operation
S5A50YS50F7XPN 50mm 2" Socket Weld 2" With Strainer 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive (PED) Standard Operation
S5A50YS50H1XSN 50mm 2" Socket Weld 2" With Strainer 240AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A50YX00B1XSN 50mm 2" No Flange None With Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A50YX00X0XSN 50mm 2" No Flange None With Strainer No Coil AC-No Coil Style None Standard Valve Material Standard Operation
S5A65NK21B1XSN 65mm 2-1/2" ODS 2-5/8" Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A65NK21H1XSN 65mm 2-1/2" ODS 2-5/8" Without Strainer 240AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A65NS65B1XSN 65mm 2-1/2" Socket Weld 2-1/2" Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A65NS65X0XPN 65mm 2-1/2" Socket Weld 2-1/2" Without Strainer No Coil AC-No Coil Style None Meets Pressure Equipment Directive (PED) Standard Operation
S5A65NS75B1XSN 65mm 2-1/2" Socket Weld 3" Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A65NW65D1XSN 65mm 2-1/2" Weld Neck 2-1/2" Without Strainer 208AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A65NW65H1XSN 65mm 2-1/2" Weld Neck 2-1/2" Without Strainer 240AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A65NW65X0XPN 65mm 2-1/2" Weld Neck 2-1/2" Without Strainer No Coil AC-No Coil Style None Meets Pressure Equipment Directive (PED) Standard Operation
S5A65NX00B1XSN 65mm 2-1/2" No Flange None Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A65NX00F7XPN 65mm 2-1/2" No Flange None Without Strainer 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive (PED) Standard Operation
S5A65NX00F7XSN 65mm 2-1/2" No Flange None Without Strainer 230AC~50Hz-DIN CE Approved None Standard Valve Material Standard Operation
S5A32NS38F1XSN 32mm 1-1/4" Socket Weld 1-1/2" Without Strainer 230AC~50Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A32NS38F7XPN 32mm 1-1/4" Socket Weld 1-1/2" Without Strainer 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive (PED) Standard Operation
S5A32NS38F7XSN 32mm 1-1/4" Socket Weld 1-1/2" Without Strainer 230AC~50Hz-DIN CE Approved None Standard Valve Material Standard Operation
S5A32NS38X0XPN 32mm 1-1/4" Socket Weld 1-1/2" Without Strainer No Coil AC-No Coil Style None Meets Pressure Equipment Directive (PED) Standard Operation
S5A32NS38X0XSN 32mm 1-1/4" Socket Weld 1-1/2" Without Strainer No Coil AC-No Coil Style None Standard Valve Material Standard Operation
S5A32NW32D1XSN 32mm 1-1/4" Weld Neck 1-1/4" Without Strainer 208AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A32NW32H1XSN 32mm 1-1/4" Weld Neck 1-1/4" Without Strainer 240AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A32NW38H1XSN 32mm 1-1/4" Weld Neck 1-1/2" Without Strainer 240AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A32NW38X0XPN 32mm 1-1/4" Weld Neck 1-1/2" Without Strainer No Coil AC-No Coil Style None Meets Pressure Equipment Directive (PED) Standard Operation
S5A32NX00B1XSN 32mm 1-1/4" No Flange None Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A32NX00B3XSN 32mm 1-1/4" No Flange None Without Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A32NX00B4XSN 32mm 1-1/4" No Flange None Without Strainer 120AC~60Hz-DIN Standard None Standard Valve Material Standard Operation
S5A32NX00F7XPN 32mm 1-1/4" No Flange None Without Strainer 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive (PED) Standard Operation
S5A32NX00F7XSN 32mm 1-1/4" No Flange None Without Strainer 230AC~50Hz-DIN CE Approved None Standard Valve Material Standard Operation
S5A32NX00H1XSN 32mm 1-1/4" No Flange None Without Strainer 240AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A32NX00M1XSN 32mm 1-1/4" No Flange None Without Strainer 24AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A32NX00X0XPN 32mm 1-1/4" No Flange None Without Strainer No Coil AC-No Coil Style None Meets Pressure Equipment Directive (PED) Standard Operation
S5A32NX00X0XSN 32mm 1-1/4" No Flange None Without Strainer No Coil AC-No Coil Style None Standard Valve Material Standard Operation
S5A32YF32H1XSN 32mm 1-1/4" FPT 1-1/4" With Strainer 240AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A32YF32X0XSN 32mm 1-1/4" FPT 1-1/4" With Strainer No Coil AC-No Coil Style None Standard Valve Material Standard Operation
S5A32YS32B1XSN 32mm 1-1/4" Socket Weld 1-1/4" With Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A32YS32B3XSN 32mm 1-1/4" Socket Weld 1-1/4" With Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A32YS32B6XSN 32mm 1-1/4" Socket Weld 1-1/4" With Strainer 120AC~60Hz-DIN Green LED Pilot Light None Standard Valve Material Standard Operation
S5A32YS32F1XPN 32mm 1-1/4" Socket Weld 1-1/4" With Strainer 230AC~50Hz-Leaded Standard None Meets Pressure Equipment Directive (PED) Standard Operation
S5A32YS32F1XSN 32mm 1-1/4" Socket Weld 1-1/4" With Strainer 230AC~50Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A32YS32F7XPN 32mm 1-1/4" Socket Weld 1-1/4" With Strainer 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive (PED) Standard Operation
S5A32YS32X0XSN 32mm 1-1/4" Socket Weld 1-1/4" With Strainer No Coil AC-No Coil Style None Standard Valve Material Standard Operation
S5A32YS38B14SN 32mm 1-1/4" Socket Weld 1-1/2" With Strainer 120AC~60Hz-Leaded Standard With CK-4 Standard Valve Material Standard Operation
S5A32YS38B1XSN 32mm 1-1/4" Socket Weld 1-1/2" With Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A32YS38B34SN 32mm 1-1/4" Socket Weld 1-1/2" With Strainer 120AC~60Hz-Leaded Green LED Pilot Light With CK-4 Standard Valve Material Standard Operation
S5A32YS38B3XSN 32mm 1-1/4" Socket Weld 1-1/2" With Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A32YS38B6XSN 32mm 1-1/4" Socket Weld 1-1/2" With Strainer 120AC~60Hz-DIN Green LED Pilot Light None Standard Valve Material Standard Operation
S5A32YS38E14SN 32mm 1-1/4" Socket Weld 1-1/2" With Strainer 120AC EXT-Leaded Standard With CK-4 Standard Valve Material Standard Operation
S5A32YS38E1XSN 32mm 1-1/4" Socket Weld 1-1/2" With Strainer 120AC EXT-Leaded Standard None Standard Valve Material Standard Operation
S5A32YS38F7XPN 32mm 1-1/4" Socket Weld 1-1/2" With Strainer 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive (PED) Standard Operation
S5A32YS38X04SN 32mm 1-1/4" Socket Weld 1-1/2" With Strainer No Coil AC-No Coil Style With CK-4 Standard Valve Material Standard Operation
S5A32YS38X0XPN 32mm 1-1/4" Socket Weld 1-1/2" With Strainer No Coil AC-No Coil Style None Meets Pressure Equipment Directive (PED) Standard Operation
S5A32YS38X0XSN 32mm 1-1/4" Socket Weld 1-1/2" With Strainer No Coil AC-No Coil Style None Standard Valve Material Standard Operation
S5A32YX00B1XSN 32mm 1-1/4" No Flange None With Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A32YX00B3XSN 32mm 1-1/4" No Flange None With Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A32YX00X0XSN 32mm 1-1/4" No Flange None With Strainer No Coil AC-No Coil Style None Standard Valve Material Standard Operation
S5A40NK17B1XSN 40mm 1-5/8" ODS 2-1/8" Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A40NS38B1XSN 40mm 1-5/8" Socket Weld 1-1/2" Without Strainer 120AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A40NS38F1XPN 40mm 1-5/8" Socket Weld 1-1/2" Without Strainer 230AC~50Hz-Leaded Standard None Meets Pressure Equipment Directive (PED) Standard Operation
S5A40NS38F7XPN 40mm 1-5/8" Socket Weld 1-1/2" Without Strainer 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive (PED) Standard Operation
S5A40NS38F7XSN 40mm 1-5/8" Socket Weld 1-1/2" Without Strainer 230AC~50Hz-DIN CE Approved None Standard Valve Material Standard Operation
S5A40NS38X0XPN 40mm 1-5/8" Socket Weld 1-1/2" Without Strainer No Coil AC-No Coil Style None Meets Pressure Equipment Directive (PED) Standard Operation
S5A40NS38X0XSN 40mm 1-5/8" Socket Weld 1-1/2" Without Strainer No Coil AC-No Coil Style None Standard Valve Material Standard Operation
S5A40NS50B3XSN 40mm 1-5/8" Socket Weld 2" Without Strainer 120AC~60Hz-Leaded Green LED Pilot Light None Standard Valve Material Standard Operation
S5A40NS50F7XSN 40mm 1-5/8" Socket Weld 2" Without Strainer 230AC~50Hz-DIN CE Approved None Standard Valve Material Standard Operation
S5A40NS50X0XPN 40mm 1-5/8" Socket Weld 2" Without Strainer No Coil AC-No Coil Style None Meets Pressure Equipment Directive (PED) Standard Operation
S5A40NW38D1XSN 40mm 1-5/8" Weld Neck 1-1/2" Without Strainer 208AC~60Hz-Leaded Standard None Standard Valve Material Standard Operation
S5A40NW50X0XPN 40mm 1-5/8" Weld Neck 2" Without Strainer No Coil AC-No Coil Style None Meets Pressure Equipment Directive (PED) Standard Operation

687PDC
687475