Solenoid Valves- S7A, S7AL, S7F | Product Series

Filter by

    No filters selected

Port Size

Strainer Type

Flange Type

Connection

Coil Type

Check Valve Type

Valve Material

Operation Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Solenoid Valves- S7A, S7AL, S7F

Solenoid Valves- S7A, S7AL, S7F

Type S7A is a very versatile pilot operated, positive lift, solenoid valve that may be used in most liquid, or hot gas lines.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Valve Type: S7A, S7F, S7AL
  • Maximum Operating Pressure: 27.6 bar, 28 bar, 400 psig, 406 psig
  • Minimum Operating Temperature: -50 °C, -60 °F
  • Maximum Operating Temperature: 105 °C, 220 °F
  • Flow Coefficient: 8.7 Kv, 9.2 Kv, 42 Kv, 10 Cv, 11 Cv, 49 Cv
  • Plating Type: No Plating
  • Seat Material: PTFE
  • Operation Type: Standard, Electrically Lifted Seat, Low Pressure Differential
  • Port Size: 3/4 to 2 inch
  • Strainer Type: Without Strainer, With Strainer
  • Flange Face Type: FPT, ODS, SW, Weld Neck, No Flange
  • Connection Size: None, 3/4 to 2 inch
  • Coil Type: Please Configure Part for Coil Type Specifications
  • Check Valve Included: None, With CK-4
  • Body Material: Gray Iron, GGG-40.3
Safety Warning

Full Product Description

Parker’s S7 series solenoid valves are available in a low pressure drop version that are capable of opening with a pressure drop less than 1 psi across the valve. This feature makes them ideal for applications where low pressure drop is important, such as low pressure liquid feed lines. The S7 is a pilot operated, positive lift, cast iron bodied valve. The valve may be opened by means of the manual opening stem for servicing or in case of electrical power failure. The Type S7 Solenoid Valve is furnished with FPT Internal NPT (U.S. Standard Taper Pipe Thread), Socket Weld, Weld Neck or ODS (solder over copper tubing of given diameter) connections.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:

• Standard Coil Housing Meets NEMA 3R and NEMA 4- Rain Tight
• Coil Housing Surpasses NEMA Salt Spray Test
• Molded Class “F” Coil Construction
• Pilot Light Available
• Stainless Steel Needle
• Manual Opening Stem
• Design Pressure (MRP): 27.6 bar (400 PSIG)
• Positive Lift, Held Open Electrically

Application:
• S7A - Most Liquid or Hot Gas Lines
• S7AL- Low Pressure Drop, Liquid Transfer from Intermediate to Low Pressure Vessels, and Equalizer Lines

Related Documents

×
Products Port Size Strainer Type Flange Type Connection Coil Type Check Valve Type Valve Material Operation Style
S7A25YF20B1XSN 25mm With Strainer FPT 3/4" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A25YF25B1XSN 25mm With Strainer FPT 1" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A25YF25B34SN 25mm With Strainer FPT 1" 120AC~60Hz-Leaded Red Led Pilot Light with CK-4 Standard Material Standard
S7A25YF25B3XSN 25mm With Strainer FPT 1" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A25YF25H1XSN 25mm With Strainer FPT 1" 240AC~60Hz-Leaded Standard None Standard Material Standard
S7A25YF25M1XSN 25mm With Strainer FPT 1" 24AC~60Hz-Leaded Standard None Standard Material Standard
S7A25YF25X0XSN 25mm With Strainer FPT 1" No Coil AC-No Coil Style None Standard Material Standard
S7A25YF32B1XSN 25mm With Strainer FPT 1-1/4" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A25YK09B1XSN 25mm With Strainer ODS 1-1/8" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A25YK11B1XSN 25mm With Strainer ODS 1-3/8" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A20NX00X0XPN 3/4" Without Strainer No Flange None No Coil AC-No Coil Style None Meets Pressure Equipment Directive Standard
S7A20NX00X0XSN 3/4" Without Strainer No Flange None No Coil AC-No Coil Style None Standard Material Standard
S7A20NX00Y0XSN 3/4" Without Strainer No Flange None No Coil DC-No Coil Style None Standard Material Standard
S7A20YF20B1XSN 3/4" With Strainer FPT 3/4" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A20YF20B2XSN 3/4" With Strainer FPT 3/4" 120AC~60Hz-Leaded Red LED Pilot Light None Standard Material Standard
S7A20YF20B3XSN 3/4" With Strainer FPT 3/4" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A20YF20B4XSN 3/4" With Strainer FPT 3/4" 120AC~60Hz-DIN Standard None Standard Material Standard
S7A20YF20F1XSN 3/4" With Strainer FPT 3/4" 230AC~50Hz-Leaded Standard None Standard Material Standard
S7A20YF20H1XSN 3/4" With Strainer FPT 3/4" 240AC~60Hz-Leaded Standard None Standard Material Standard
S7A20YF20H3XSN 3/4" With Strainer FPT 3/4" 240AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A20YF20R1XSN 3/4" With Strainer FPT 3/4" 24DC-Leaded Standard None Standard Material Standard
S7A25NF25X0XSN 1" Without Strainer FPT 1" No Coil AC-No Coil Style None Standard Material Standard
S7A25NK09B1XSN 1" Without Strainer ODS 1-1/8" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A25NK09X0XSN 1" Without Strainer ODS 1-1/8" No Coil AC-No Coil Style None Standard Material Standard
S7A25NS20B1XSN 1" Without Strainer SW 3/4" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A25NS25A1XSN 1" Without Strainer SW 1" 115AC~50Hz-Leaded Standard None Standard Material Standard
S7A25NS25B1XSN 1" Without Strainer SW 1" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A25NS25B2XSN 1" Without Strainer SW 1" 120AC~60Hz-Leaded Red LED Pilot Light None Standard Material Standard
S7A25NS25B3XSN 1" Without Strainer SW 1" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A25NS25B54SN 1" Without Strainer SW 1" 120AC~60Hz-DIN Red LED Pilot Light with CK-4 Standard Material Standard
S7A25NS25B5XSN 1" Without Strainer SW 1" 120AC~60Hz-DIN Red LED Pilot Light None Standard Material Standard
S7A25NS25B6XSN 1" Without Strainer SW 1" 120AC~60Hz-DIN Green LED Pilot Light None Standard Material Standard
S7A20YF25B14SN 3/4" With Strainer FPT 1" 120AC~60Hz-Leaded Standard with CK-4 Standard Material Standard
S7A20YF25B1XSN 3/4" With Strainer FPT 1" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A20YF25X0XSN 3/4" With Strainer FPT 1" No Coil AC-No Coil Style None Standard Material Standard
S7A20YK07B1XSN 3/4" With Strainer ODS 7/8" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A20YK09B1XSN 3/4" With Strainer ODS 1-1/8" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A20YK09B4XSN 3/4" With Strainer ODS 1-1/8" 120AC~60Hz-DIN Standard None Standard Material Standard
S7A20YS20A7XSN 3/4" With Strainer SW 3/4" 115AC~50Hz-DIN CE Approved None Standard Material Standard
S7A20YS20B14SN 3/4" With Strainer SW 3/4" 120AC~60Hz-Leaded Standard with CK-4 Standard Material Standard
S7A20YS20B1XSN 3/4" With Strainer SW 3/4" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A20YS20B24SN 3/4" With Strainer SW 3/4" 120AC~60Hz-Leaded Red LED Pilot Light with CK-4 Standard Material Standard
S7A20YS20B2XSN 3/4" With Strainer SW 3/4" 120AC~60Hz-Leaded Red LED Pilot Light None Standard Material Standard
S7A25NS25F14SN 1" Without Strainer SW 1" 230AC~50Hz-Leaded Standard with CK-4 Standard Material Standard
S7A25NS25F1XSN 1" Without Strainer SW 1" 230AC~50Hz-Leaded Standard None Standard Material Standard
S7A25NS25F7XPN 1" Without Strainer SW 1" 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive Standard
S7A25NS25F7XSN 1" Without Strainer SW 1" 230AC~50Hz-DIN CE Approved None Standard Material Standard
S7A25NS25G1XSN 1" Without Strainer SW 1" 240AC~50Hz-Leaded Standard None Standard Material Standard
S7A25NS25H1XSN 1" Without Strainer SW 1" 240AC~60Hz-Leaded Standard None Standard Material Standard
S7A25NS25L1XSN 1" Without Strainer SW 1" 24AC~50Hz-Leaded Standard None Standard Material Standard
S7A25NS25R1XSN 1" Without Strainer SW 1" 24DC-Leaded Standard None Standard Material Standard
S7A25NS25X0XPN 1" Without Strainer SW 1" No Coil AC-No Coil Style None Meets Pressure Equipment Directive Standard
S7A25NS25X0XSN 1" Without Strainer SW 1" No Coil AC-No Coil Style None Standard Material Standard
S7A25NS32B1XSN 1" Without Strainer SW 1-1/4" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A20YS20B34SN 3/4" With Strainer SW 3/4" 120AC~60Hz-Leaded Red Led Pilot Light with CK-4 Standard Material Standard
S7A20YS20B3XSN 3/4" With Strainer SW 3/4" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A20YS20B4XSN 3/4" With Strainer SW 3/4" 120AC~60Hz-DIN Standard None Standard Material Standard
S7A20YS20B5XSN 3/4" With Strainer SW 3/4" 120AC~60Hz-DIN Red LED Pilot Light None Standard Material Standard
S7A20YS20B64SN 3/4" With Strainer SW 3/4" 120AC~60Hz-DIN Green LED Pilot Light with CK-4 Standard Material Standard
S7A20YS20B6XSN 3/4" With Strainer SW 3/4" 120AC~60Hz-DIN Green LED Pilot Light None Standard Material Standard
S7A20YS20E14SN 3/4" With Strainer SW 3/4" 120 EXT AC-Leaded Standard with CK-4 Standard Material Standard
S7A20YS20E1XSN 3/4" With Strainer SW 3/4" 120 EXT AC-Leaded Standard None Standard Material Standard
S7A20YS20F14SN 3/4" With Strainer SW 3/4" 230AC~50Hz-Leaded Standard with CK-4 Standard Material Standard
S7A20YS20F1XSN 3/4" With Strainer SW 3/4" 230AC~50Hz-Leaded Standard None Standard Material Standard
S7A20YS20F34SN 3/4" With Strainer SW 3/4" 230AC~50Hz-Leaded Red Led Pilot Light with CK-4 Standard Material Standard
S7A25NS32B3XSN 1" Without Strainer SW 1-1/4" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A25NS32B64SN 1" Without Strainer SW 1-1/4" 120AC~60Hz-DIN Green LED Pilot Light with CK-4 Standard Material Standard
S7A25NS32B6XSN 1" Without Strainer SW 1-1/4" 120AC~60Hz-DIN Green LED Pilot Light None Standard Material Standard
S7A25NS32F1XSN 1" Without Strainer SW 1-1/4" 230AC~50Hz-Leaded Standard None Standard Material Standard
S7A25NS32F7XSN 1" Without Strainer SW 1-1/4" 230AC~50Hz-DIN CE Approved None Standard Material Standard
S7A25NS32H1XSN 1" Without Strainer SW 1-1/4" 240AC~60Hz-Leaded Standard None Standard Material Standard
S7A25NS32X0XPN 1" Without Strainer SW 1-1/4" No Coil AC-No Coil Style None Meets Pressure Equipment Directive Standard
S7A25NS32X0XSN 1" Without Strainer SW 1-1/4" No Coil AC-No Coil Style None Standard Material Standard
S7A25NW25B1XSN 1" Without Strainer Weld Neck 1" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A25NW25D1XSN 1" Without Strainer Weld Neck 1" 208AC~60Hz-Leaded Standard None Standard Material Standard
S7A25NW25H4XSN 1" Without Strainer Weld Neck 1" 240AC~60Hz-DIN Standard None Standard Material Standard
S7A20YS20F7XPN 3/4" With Strainer SW 3/4" 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive Standard
S7A20YS20F7XSN 3/4" With Strainer SW 3/4" 230AC~50Hz-DIN CE Approved None Standard Material Standard
S7A20YS20H1XSN 3/4" With Strainer SW 3/4" 240AC~60Hz-Leaded Standard None Standard Material Standard
S7A20YS20H3XSN 3/4" With Strainer SW 3/4" 240AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A20YS20H4XSN 3/4" With Strainer SW 3/4" 240AC~60Hz-DIN Standard None Standard Material Standard
S7A20YS20R1XSN 3/4" With Strainer SW 3/4" 24DC-Leaded Standard None Standard Material Standard
S7A20YS20X04SN 3/4" With Strainer SW 3/4" No Coil AC-No Coil Style with CK-4 Standard Material Standard
S7A20YS20X0XSN 3/4" With Strainer SW 3/4" No Coil AC-No Coil Style None Standard Material Standard
S7A20YS25B14SN 3/4" With Strainer SW 1" 120AC~60Hz-Leaded Standard with CK-4 Standard Material Standard
S7A20YS25B1XSN 3/4" With Strainer SW 1" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A20YS25B24SN 3/4" With Strainer SW 1" 120AC~60Hz-Leaded Red LED Pilot Light with CK-4 Standard Material Standard
S7A25NW25R1XSN 1" Without Strainer Weld Neck 1" 24DC-Leaded Standard None Standard Material Standard
S7A25NW32H1XSN 1" Without Strainer Weld Neck 1-1/4" 240AC~60Hz-Leaded Standard None Standard Material Standard
S7A25NW32X0XSN 1" Without Strainer Weld Neck 1-1/4" No Coil AC-No Coil Style None Standard Material Standard
S7A25NX00A1XSN 1" Without Strainer No Flange None 115AC~50Hz-Leaded Standard None Standard Material Standard
S7A25NX00B1XSN 1" Without Strainer No Flange None 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A25NX00B2XSN 1" Without Strainer No Flange None 120AC~60Hz-Leaded Red LED Pilot Light None Standard Material Standard
S7A25NX00B3XSN 1" Without Strainer No Flange None 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A25NX00B4XSN 1" Without Strainer No Flange None 120AC~60Hz-DIN Standard None Standard Material Standard
S7A25NX00B6XSN 1" Without Strainer No Flange None 120AC~60Hz-DIN Green LED Pilot Light None Standard Material Standard
S7A25NX00F1XSN 1" Without Strainer No Flange None 230AC~50Hz-Leaded Standard None Standard Material Standard
S7A25NX00F7XPN 1" Without Strainer No Flange None 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive Standard
S7A25YS20B1XSN 25mm With Strainer SW 3/4" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A25YS20B34SN 25mm With Strainer SW 3/4" 120AC~60Hz-Leaded Red Led Pilot Light with CK-4 Standard Material Standard
S7A25YS20B3XSN 25mm With Strainer SW 3/4" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A25YS25B14SN 25mm With Strainer SW 1" 120AC~60Hz-Leaded Standard with CK-4 Standard Material Standard
S7A25YS25B1XSN 25mm With Strainer SW 1" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A25YS25B2XSN 25mm With Strainer SW 1" 120AC~60Hz-Leaded Red LED Pilot Light None Standard Material Standard
S7A25YS25B34SN 25mm With Strainer SW 1" 120AC~60Hz-Leaded Red Led Pilot Light with CK-4 Standard Material Standard
S7A25YS25B3XSN 25mm With Strainer SW 1" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A25YS25B44SN 25mm With Strainer SW 1" 120AC~60Hz-DIN Standard with CK-4 Standard Material Standard
S7A25YS25B4XSN 25mm With Strainer SW 1" 120AC~60Hz-DIN Standard None Standard Material Standard
S7A25YS25B5XSN 25mm With Strainer SW 1" 120AC~60Hz-DIN Red LED Pilot Light None Standard Material Standard
S7A20YS25B2XSN 3/4" With Strainer SW 1" 120AC~60Hz-Leaded Red LED Pilot Light None Standard Material Standard
S7A20YS25B34SN 3/4" With Strainer SW 1" 120AC~60Hz-Leaded Red Led Pilot Light with CK-4 Standard Material Standard
S7A20YS25B3XSN 3/4" With Strainer SW 1" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A20YS25B4XSN 3/4" With Strainer SW 1" 120AC~60Hz-DIN Standard None Standard Material Standard
S7A20YS25B54SN 3/4" With Strainer SW 1" 120AC~60Hz-DIN Red LED Pilot Light with CK-4 Standard Material Standard
S7A20YS25B5XSN 3/4" With Strainer SW 1" 120AC~60Hz-DIN Red LED Pilot Light None Standard Material Standard
S7A20YS25B6XSN 3/4" With Strainer SW 1" 120AC~60Hz-DIN Green LED Pilot Light None Standard Material Standard
S7A20YS25E14SN 3/4" With Strainer SW 1" 120 EXT AC-Leaded Standard with CK-4 Standard Material Standard
S7A20YS25E1XSN 3/4" With Strainer SW 1" 120 EXT AC-Leaded Standard None Standard Material Standard
S7A20YS25F14SN 3/4" With Strainer SW 1" 230AC~50Hz-Leaded Standard with CK-4 Standard Material Standard
S7A20YS25F1XSN 3/4" With Strainer SW 1" 230AC~50Hz-Leaded Standard None Standard Material Standard
S7A25NX00F7XSN 1" Without Strainer No Flange None 230AC~50Hz-DIN CE Approved None Standard Material Standard
S7A25NX00H1XSN 1" Without Strainer No Flange None 240AC~60Hz-Leaded Standard None Standard Material Standard
S7A25NX00H3XSN 1" Without Strainer No Flange None 240AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A25NX00L1XSN 1" Without Strainer No Flange None 24AC~50Hz-Leaded Standard None Standard Material Standard
S7A25NX00M1XSN 1" Without Strainer No Flange None 24AC~60Hz-Leaded Standard None Standard Material Standard
S7A25NX00X0XPN 1" Without Strainer No Flange None No Coil AC-No Coil Style None Meets Pressure Equipment Directive Standard
S7A25NX00X0XSN 1" Without Strainer No Flange None No Coil AC-No Coil Style None Standard Material Standard
S7A25NX00Y0XSN 25mm Without Strainer No Flange None No Coil DC-No Coil Style None Standard Material Standard
S7A25YS25B64SN 25mm With Strainer SW 1" 120AC~60Hz-DIN Green LED Pilot Light with CK-4 Standard Material Standard
S7A25YS25B6XSN 25mm With Strainer SW 1" 120AC~60Hz-DIN Green LED Pilot Light None Standard Material Standard
S7A25YS25E14SN 25mm With Strainer SW 1" 120 EXT AC-Leaded Standard with CK-4 Standard Material Standard
S7A25YS25F14SN 25mm With Strainer SW 1" 230AC~50Hz-Leaded Standard with CK-4 Standard Material Standard
S7A25YS25F1XSN 25mm With Strainer SW 1" 230AC~50Hz-Leaded Standard None Standard Material Standard
S7A25YS25F7XPN 25mm With Strainer SW 1" 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive Standard
S7A25YS25F7XSN 25mm With Strainer SW 1" 230AC~50Hz-DIN CE Approved None Standard Material Standard
S7A25YS25H1XSN 25mm With Strainer SW 1" 240AC~60Hz-Leaded Standard None Standard Material Standard
S7A25YS25H3XSN 25mm With Strainer SW 1" 240AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A25YS25H4XSN 25mm With Strainer SW 1" 240AC~60Hz-DIN Standard None Standard Material Standard
S7A25YS25L1XSN 25mm With Strainer SW 1" 24AC~50Hz-Leaded Standard None Standard Material Standard
S7A20YS25F7XPN 3/4" With Strainer SW 1" 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive Standard
S7A20YS25F7XSN 3/4" With Strainer SW 1" 230AC~50Hz-DIN CE Approved None Standard Material Standard
S7A20YS25H1XSN 3/4" With Strainer SW 1" 240AC~60Hz-Leaded Standard None Standard Material Standard
S7A20YS25H4XSN 3/4" With Strainer SW 1" 240AC~60Hz-DIN Standard None Standard Material Standard
S7A20YS32B14SN 3/4" With Strainer SW 1-1/4" 120AC~60Hz-Leaded Standard with CK-4 Standard Material Standard
S7A20YS32B1XSN 3/4" With Strainer SW 1-1/4" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A20YS32B24SN 3/4" With Strainer SW 1-1/4" 120AC~60Hz-Leaded Red LED Pilot Light with CK-4 Standard Material Standard
S7A20YS32B2XSN 3/4" With Strainer SW 1-1/4" 120AC~60Hz-Leaded Red LED Pilot Light None Standard Material Standard
S7A20YS32B34SN 3/4" With Strainer SW 1-1/4" 120AC~60Hz-Leaded Red Led Pilot Light with CK-4 Standard Material Standard
S7A20YS32B3XSN 3/4" With Strainer SW 1-1/4" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A20YS32B4XSN 3/4" With Strainer SW 1-1/4" 120AC~60Hz-DIN Standard None Standard Material Standard
S7A25YS25M1XSN 25mm With Strainer SW 1" 24AC~60Hz-Leaded Standard None Standard Material Standard
S7A25YS25R1XSN 25mm With Strainer SW 1" 24DC-Leaded Standard None Standard Material Standard
S7A25YS25X04SN 25mm With Strainer SW 1" No Coil AC-No Coil Style with CK-4 Standard Material Standard
S7A25YS25X0XPN 25mm With Strainer SW 1" No Coil AC-No Coil Style None Meets Pressure Equipment Directive Standard
S7A25YS25X0XSN 25mm With Strainer SW 1" No Coil AC-No Coil Style None Standard Material Standard
S7A25YS32B14SN 25mm With Strainer SW 1-1/4" 120AC~60Hz-Leaded Standard with CK-4 Standard Material Standard
S7A25YS32B1XSN 25mm With Strainer SW 1-1/4" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A25YS32B24SN 25mm With Strainer SW 1-1/4" 120AC~60Hz-Leaded Red LED Pilot Light with CK-4 Standard Material Standard
S7A20NF20A1XSN 3/4" Without Strainer FPT 3/4" 115AC~50Hz-Leaded Standard None Standard Material Standard
S7A20NF20B1XSN 3/4" Without Strainer FPT 3/4" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A20NF20B2XSN 3/4" Without Strainer FPT 3/4" 120AC~60Hz-Leaded Red LED Pilot Light None Standard Material Standard
S7A20YS32B64SN 3/4" With Strainer SW 1-1/4" 120AC~60Hz-DIN Green LED Pilot Light with CK-4 Standard Material Standard
S7A20YS32E1XSN 3/4" With Strainer SW 1-1/4" 120 EXT AC-Leaded Standard None Standard Material Standard
S7A20YS32F7XPN 3/4" With Strainer SW 1-1/4" 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive Standard
S7A20YS32H1XSN 3/4" With Strainer SW 1-1/4" 240AC~60Hz-Leaded Standard None Standard Material Standard
S7A25YS32F1XSN 25mm With Strainer SW 1-1/4" 230AC~50Hz-Leaded Standard None Standard Material Standard
S7A25YS32F7XPN 25mm With Strainer SW 1-1/4" 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive Standard
S7A25YS32F7XSN 25mm With Strainer SW 1-1/4" 230AC~50Hz-DIN CE Approved None Standard Material Standard
S7A25YS32H1XSN 25mm With Strainer SW 1-1/4" 240AC~60Hz-Leaded Standard None Standard Material Standard
S7A25YS32H4XSN 25mm With Strainer SW 1-1/4" 240AC~60Hz-DIN Standard None Standard Material Standard
S7A25YS32X04SN 25mm With Strainer SW 1-1/4" No Coil AC-No Coil Style with CK-4 Standard Material Standard
S7A25YS32X0XPN 25mm With Strainer SW 1-1/4" No Coil AC-No Coil Style None Meets Pressure Equipment Directive Standard
S7A20NF20B3XSN 3/4" Without Strainer FPT 3/4" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A20NF20B5XSN 3/4" Without Strainer FPT 3/4" 120AC~60Hz-DIN Red LED Pilot Light None Standard Material Standard
S7A20NF20F1XSN 3/4" Without Strainer FPT 3/4" 230AC~50Hz-Leaded Standard None Standard Material Standard
S7A20NF20G1XSN 3/4" Without Strainer FPT 3/4" 240AC~50Hz-Leaded Standard None Standard Material Standard
S7A20NF20H1XSN 3/4" Without Strainer FPT 3/4" 240AC~60Hz-Leaded Standard None Standard Material Standard
S7A20NF20H4XSN 3/4" Without Strainer FPT 3/4" 240AC~60Hz-DIN Standard None Standard Material Standard
S7A20NF20R1XSN 3/4" Without Strainer FPT 3/4" 24DC-Leaded Standard None Standard Material Standard
S7A20NF20X0XSN 3/4" Without Strainer FPT 3/4" No Coil AC-No Coil Style None Standard Material Standard
S7A20NF25B1XSN 3/4" Without Strainer FPT 1" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A20NF25B3XSN 3/4" Without Strainer FPT 1" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A20NF25H1XSN 3/4" Without Strainer FPT 1" 240AC~60Hz-Leaded Standard None Standard Material Standard
S7A25YS32X0XSN 25mm With Strainer SW 1-1/4" No Coil AC-No Coil Style None Standard Material Standard
S7A25YW25B1XSN 25mm With Strainer Weld Neck 1" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A25YW25B3XSN 25mm With Strainer Weld Neck 1" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A25YW25F14SN 25mm With Strainer Weld Neck 1" 230AC~50Hz-Leaded Standard with CK-4 Standard Material Standard
S7A25YW25F1XSN 25mm With Strainer Weld Neck 1" 230AC~50Hz-Leaded Standard None Standard Material Standard
S7A25YW25H1XSN 25mm With Strainer Weld Neck 1" 240AC~60Hz-Leaded Standard None Standard Material Standard
S7A25YW25H4XSN 25mm With Strainer Weld Neck 1" 240AC~60Hz-DIN Standard None Standard Material Standard
S7A25YW32F1XSN 25mm With Strainer Weld Neck 1-1/4" 230AC~50Hz-Leaded Standard None Standard Material Standard
S7A25YX00B1XSN 25mm With Strainer No Flange None 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A25YX00B24SN 25mm With Strainer No Flange None 120AC~60Hz-Leaded Red LED Pilot Light with CK-4 Standard Material Standard
S7A25YX00B3XSN 25mm With Strainer No Flange None 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A20NF25R4XSN 3/4" Without Strainer FPT 1" 24DC-DIN Standard None Standard Material Standard
S7A20NK07B1XSN 3/4" Without Strainer ODS 7/8" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A20NK07B3XSN 3/4" Without Strainer ODS 7/8" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A20NK09B2XSN 3/4" Without Strainer ODS 1-1/8" 120AC~60Hz-Leaded Red LED Pilot Light None Standard Material Standard
S7A20NK11B1XSN 3/4" Without Strainer ODS 1-3/8" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A20NS20A1XSN 3/4" Without Strainer SW 3/4" 115AC~50Hz-Leaded Standard None Standard Material Standard
S7A20NS20B14SN 3/4" Without Strainer SW 3/4" 120AC~60Hz-Leaded Standard with CK-4 Standard Material Standard
S7A20NS20B1XSN 3/4" Without Strainer SW 3/4" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A20NS20B2XSN 3/4" Without Strainer SW 3/4" 120AC~60Hz-Leaded Red LED Pilot Light None Standard Material Standard
S7A20NS20B3XSN 3/4" Without Strainer SW 3/4" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A20NS20B4XSN 3/4" Without Strainer SW 3/4" 120AC~60Hz-DIN Standard None Standard Material Standard
S7A25YX00F7XSN 25mm With Strainer No Flange None 230AC~50Hz-DIN CE Approved None Standard Material Standard
S7A25YX00H1XSN 25mm With Strainer No Flange None 240AC~60Hz-Leaded Standard None Standard Material Standard
S7A25YX00X0XPN 25mm With Strainer No Flange None No Coil AC-No Coil Style None Meets Pressure Equipment Directive Standard
S7A25YX00X0XSN 25mm With Strainer No Flange None No Coil AC-No Coil Style None Standard Material Standard
S7F50NF50B1XSN 50mm Without Strainer FPT 2" 120AC~60Hz-Leaded Standard None Standard Material Electrically Lifted Seat
S7F50NS50B1XSN 50mm Without Strainer SW 2" 120AC~60Hz-Leaded Standard None Standard Material Electrically Lifted Seat
S7F50NS50F1XSN 50mm Without Strainer SW 2" 230AC~50Hz-Leaded Standard None Standard Material Electrically Lifted Seat
S7F50NS50F7XSN 50mm Without Strainer SW 2" 230AC~50Hz-DIN CE Approved None Standard Material Electrically Lifted Seat
S7F50NX00B1XSN 50mm Without Strainer No Flange None 120AC~60Hz-Leaded Standard None Standard Material Electrically Lifted Seat
S7F50NX00B3XSN 50mm Without Strainer No Flange None 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Electrically Lifted Seat
S7F50NX00X0XSN 50mm Without Strainer No Flange None No Coil AC-No Coil Style None Standard Material Electrically Lifted Seat
S7F50YS38B3XSN 50mm With Strainer SW 1-1/4" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Electrically Lifted Seat
S7A20NS20B6XSN 3/4" Without Strainer SW 3/4" 120AC~60Hz-DIN Green LED Pilot Light None Standard Material Standard
S7A20NS20F14SN 3/4" Without Strainer SW 3/4" 230AC~50Hz-Leaded Standard with CK-4 Standard Material Standard
S7A20NS20F1XPN 3/4" Without Strainer SW 3/4" 230AC~50Hz-Leaded Standard None Meets Pressure Equipment Directive Standard
S7A20NS20F1XSN 3/4" Without Strainer SW 3/4" 230AC~50Hz-Leaded Standard None Standard Material Standard
S7A20NS20F7XPN 3/4" Without Strainer SW 3/4" 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive Standard
S7A20NS20F7XSN 3/4" Without Strainer SW 3/4" 230AC~50Hz-DIN CE Approved None Standard Material Standard
S7A20NS20H1XSN 3/4" Without Strainer SW 3/4" 240AC~60Hz-Leaded Standard None Standard Material Standard
S7A20NS20H4XSN 3/4" Without Strainer SW 3/4" 240AC~60Hz-DIN Standard None Standard Material Standard
S7A20NS20R1XSN 3/4" Without Strainer SW 3/4" 24DC-Leaded Standard None Standard Material Standard
S7A20NS20S4XSN 3/4" Without Strainer SW 3/4" 48DC-DIN Standard None Standard Material Standard
S7A20NS20X0XPN 3/4" Without Strainer SW 3/4" No Coil AC-No Coil Style None Meets Pressure Equipment Directive Standard
S7F50YS50B3XSN 50mm With Strainer SW 2" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Electrically Lifted Seat
S7L20NF25B1XSN 20mm Without Strainer FPT 1" 120AC~60Hz-Leaded Standard None Standard Material Low Pressure Differential
S7L20NF32B4XSN 20mm Without Strainer FPT 1-1/4" 120AC~60Hz-DIN Standard None Standard Material Low Pressure Differential
S7L20NS20B1XSN 20mm Without Strainer SW 3/4" 120AC~60Hz-Leaded Standard None Standard Material Low Pressure Differential
S7L20NS20B4XSN 20mm Without Strainer SW 3/4" 120AC~60Hz-DIN Standard None Standard Material Low Pressure Differential
S7L20NS20X0XSN 20mm Without Strainer SW 3/4" No Coil AC-No Coil Style None Standard Material Low Pressure Differential
S7L20NS25B1XSN 20mm Without Strainer SW 1" 120AC~60Hz-Leaded Standard None Standard Material Low Pressure Differential
S7L20NX00B1XSN 20mm Without Strainer No Flange None 120AC~60Hz-Leaded Standard None Standard Material Low Pressure Differential
S7L20NX00B3XSN 20mm Without Strainer No Flange None 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Low Pressure Differential
S7L20NX00B4XSN 20mm Without Strainer No Flange None 120AC~60Hz-DIN Standard None Standard Material Low Pressure Differential
S7L20NX00X0XSN 20mm Without Strainer No Flange None No Coil AC-No Coil Style None Standard Material Low Pressure Differential
S7A20NS20X0XSN 3/4" Without Strainer SW 3/4" No Coil AC-No Coil Style None Standard Material Standard
S7A20NS25A1XSN 3/4" Without Strainer SW 1" 115AC~50Hz-Leaded Standard None Standard Material Standard
S7A20NS25B1XSN 3/4" Without Strainer SW 1" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A20NS25B3XSN 3/4" Without Strainer SW 1" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A20NS25B5XSN 3/4" Without Strainer SW 1" 120AC~60Hz-DIN Red LED Pilot Light None Standard Material Standard
S7A20NS25B64SN 3/4" Without Strainer SW 1" 120AC~60Hz-DIN Green LED Pilot Light with CK-4 Standard Material Standard
S7A20NS25B6XSN 3/4" Without Strainer SW 1" 120AC~60Hz-DIN Green LED Pilot Light None Standard Material Standard
S7A20NS25F1XSN 3/4" Without Strainer SW 1" 230AC~50Hz-Leaded Standard None Standard Material Standard
S7A20NS25F7XSN 3/4" Without Strainer SW 1" 230AC~50Hz-DIN CE Approved None Standard Material Standard
S7A20NS25X0XSN 3/4" Without Strainer SW 1" No Coil AC-No Coil Style None Standard Material Standard
S7A20NS32B1XSN 3/4" Without Strainer SW 1-1/4" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7L20YS20A1XSN 20mm With Strainer SW 3/4" 115AC~50Hz-Leaded Standard None Standard Material Low Pressure Differential
S7L20YS20B1XSN 20mm With Strainer SW 3/4" 120AC~60Hz-Leaded Standard None Standard Material Low Pressure Differential
S7L20YS20B3XSN 20mm With Strainer SW 3/4" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Low Pressure Differential
S7L20YS20B6XSN 20mm With Strainer SW 3/4" 120AC~60Hz-DIN Green LED Pilot Light None Standard Material Low Pressure Differential
S7L20YS25A1XSN 20mm With Strainer SW 1" 115AC~50Hz-Leaded Standard None Standard Material Low Pressure Differential
S7L20YS32B6XSN 20mm With Strainer SW 1-1/4" 120AC~60Hz-DIN Green LED Pilot Light None Standard Material Low Pressure Differential
S7L20YW20F1XSN 20mm With Strainer Weld Neck 3/4" 230AC~50Hz-Leaded Standard None Standard Material Low Pressure Differential
S7L25NS25B1XSN 25mm Without Strainer SW 1" 120AC~60Hz-Leaded Standard None Standard Material Low Pressure Differential
S7L25NS25B3XSN 25mm Without Strainer SW 1" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Low Pressure Differential
S7L25NS25F7XSN 25mm Without Strainer SW 1" 230AC~50Hz-DIN CE Approved None Standard Material Low Pressure Differential
S7L25NS32B4XSN 25mm Without Strainer SW 1-1/4" 120AC~60Hz-DIN Standard None Standard Material Low Pressure Differential
S7A20NS32X0XPN 3/4" Without Strainer SW 1-1/4" No Coil AC-No Coil Style None Meets Pressure Equipment Directive Standard
S7A20NS32X0XSN 3/4" Without Strainer SW 1-1/4" No Coil AC-No Coil Style None Standard Material Standard
S7A20NW20D1XSN 3/4" Without Strainer Weld Neck 3/4" 208AC~60Hz-Leaded Standard None Standard Material Standard
S7A20NW20F1XSN 3/4" Without Strainer Weld Neck 3/4" 230AC~50Hz-Leaded Standard None Standard Material Standard
S7A20NW20H1XSN 3/4" Without Strainer Weld Neck 3/4" 240AC~60Hz-Leaded Standard None Standard Material Standard
S7A20NW20H4XSN 3/4" Without Strainer Weld Neck 3/4" 240AC~60Hz-DIN Standard None Standard Material Standard
S7A20NW20X0XPN 3/4" Without Strainer Weld Neck 3/4" No Coil AC-No Coil Style None Meets Pressure Equipment Directive Standard
S7A20NW25B1XSN 3/4" Without Strainer Weld Neck 1" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A20NW25X0XSN 3/4" Without Strainer Weld Neck 1" No Coil AC-No Coil Style None Standard Material Standard
S7A20NX00A9XSN 3/4" Without Strainer No Flange None 115AC~50Hz-DIN CE Approved with Green Pilot Light None Standard Material Standard
S7A20NX00B1XPN 3/4" Without Strainer No Flange None 120AC~60Hz-Leaded Standard None Meets Pressure Equipment Directive Standard
S7L25NX00B1XSN 25mm Without Strainer No Flange None 120AC~60Hz-Leaded Standard None Standard Material Low Pressure Differential
S7L25NX00B3XSN 25mm Without Strainer No Flange None 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Low Pressure Differential
S7L25NX00B4XSN 25mm Without Strainer No Flange None 120AC~60Hz-DIN Standard None Standard Material Low Pressure Differential
S7L25NX00L4XSN 25mm Without Strainer No Flange None 24AC~50Hz-DIN Standard None Standard Material Low Pressure Differential
S7L25NX00X0XPN 25mm Without Strainer No Flange None No Coil AC-No Coil Style None Meets Pressure Equipment Directive Low Pressure Differential
S7L25NX00X0XSN 25mm Without Strainer No Flange None No Coil AC-No Coil Style None Standard Material Low Pressure Differential
S7L25YF25B1XSN 25mm With Strainer FPT 1" 120AC~60Hz-Leaded Standard None Standard Material Low Pressure Differential
S7L25YS25B1XSN 25mm With Strainer SW 1" 120AC~60Hz-Leaded Standard None Standard Material Low Pressure Differential
S7L25YS25B3XSN 25mm With Strainer SW 1" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Low Pressure Differential
S7L25YS32B6XSN 25mm With Strainer SW 1-1/4" 120AC~60Hz-DIN Green LED Pilot Light None Standard Material Low Pressure Differential
S7L25YS32X0XSN 25mm With Strainer SW 1-1/4" No Coil AC-No Coil Style None Standard Material Low Pressure Differential
S7A20NX00B1XSN 3/4" Without Strainer No Flange None 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A20NX00B2XSN 3/4" Without Strainer No Flange None 120AC~60Hz-Leaded Red LED Pilot Light None Standard Material Standard
S7A20NX00B34SN 3/4" Without Strainer No Flange None 120AC~60Hz-Leaded Red Led Pilot Light with CK-4 Standard Material Standard
S7A20NX00B3XSN 3/4" Without Strainer No Flange None 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A20NX00B4XSN 3/4" Without Strainer No Flange None 120AC~60Hz-DIN Standard None Standard Material Standard
S7A20NX00B6XSN 3/4" Without Strainer No Flange None 120AC~60Hz-DIN Green LED Pilot Light None Standard Material Standard
S7A20NX00F1XSN 3/4" Without Strainer No Flange None 230AC~50Hz-Leaded Standard None Standard Material Standard
S7A20NX00F7XPN 3/4" Without Strainer No Flange None 230AC~50Hz-DIN CE Approved None Meets Pressure Equipment Directive Standard
S7A20NX00F7XSN 3/4" Without Strainer No Flange None 230AC~50Hz-DIN CE Approved None Standard Material Standard
S7A20NX00G7XSN 3/4" Without Strainer No Flange None 240AC~50Hz-DIN CE Approved None Standard Material Standard
S7A20NX00H1XSN 3/4" Without Strainer No Flange None 240AC~60Hz-Leaded Standard None Standard Material Standard
S7L25YX00B3XSN 25mm With Strainer No Flange None 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Low Pressure Differential
S7A20YS32H4XSN 3/4" With Strainer SW 1-1/4" 240AC~60Hz-DIN Standard None Standard Material Standard
S7A20YW20F14SN 3/4" With Strainer Weld Neck 3/4" 230AC~50Hz-Leaded Standard with CK-4 Standard Material Standard
S7A20YW20F1XSN 3/4" With Strainer Weld Neck 3/4" 230AC~50Hz-Leaded Standard None Standard Material Standard
S7A20YW20M1XSN 3/4" With Strainer Weld Neck 3/4" 24AC~60Hz-Leaded Standard None Standard Material Standard
S7A20YX00B14SN 3/4" With Strainer No Flange None 120AC~60Hz-Leaded Standard with CK-4 Standard Material Standard
S7A20YX00B1XSN 3/4" With Strainer No Flange None 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A20YX00B24SN 3/4" With Strainer No Flange None 120AC~60Hz-Leaded Red LED Pilot Light with CK-4 Standard Material Standard
S7A20YX00B2XSN 3/4" With Strainer No Flange None 120AC~60Hz-Leaded Red LED Pilot Light None Standard Material Standard
S7A20YX00B34SN 3/4" With Strainer No Flange None 120AC~60Hz-Leaded Red Led Pilot Light with CK-4 Standard Material Standard
S7A20YX00B3XSN 3/4" With Strainer No Flange None 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A25YS32B2XSN 25mm With Strainer SW 1-1/4" 120AC~60Hz-Leaded Red LED Pilot Light None Standard Material Standard
S7A25YS32B34SN 25mm With Strainer SW 1-1/4" 120AC~60Hz-Leaded Red Led Pilot Light with CK-4 Standard Material Standard
S7A25YS32B3XSN 25mm With Strainer SW 1-1/4" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A25YS32B4XSN 25mm With Strainer SW 1-1/4" 120AC~60Hz-DIN Standard None Standard Material Standard
S7A25YS32B5XSN 25mm With Strainer SW 1-1/4" 120AC~60Hz-DIN Red LED Pilot Light None Standard Material Standard
S7A25YS32B6XSN 25mm With Strainer SW 1-1/4" 120AC~60Hz-DIN Green LED Pilot Light None Standard Material Standard
S7A25YS32E14SN 25mm With Strainer SW 1-1/4" 120 EXT AC-Leaded Standard with CK-4 Standard Material Standard
S7A25YS32E1XSN 25mm With Strainer SW 1-1/4" 120 EXT AC-Leaded Standard None Standard Material Standard
S7A20NX00H4XSN 3/4" Without Strainer No Flange None 240AC~60Hz-DIN Standard None Standard Material Standard
S7A20NX00R4XSN 3/4" Without Strainer No Flange None 24DC-DIN Standard None Standard Material Standard
S7A20NX00X04SN 3/4" Without Strainer No Flange None No Coil AC-No Coil Style with CK-4 Standard Material Standard
S7A20YX00F7XSN 3/4" With Strainer No Flange None 230AC~50Hz-DIN CE Approved None Standard Material Standard
S7A20YX00R1XSN 3/4" With Strainer No Flange None 24DC-Leaded Standard None Standard Material Standard
S7A20YX00X04SN 3/4" With Strainer No Flange None No Coil AC-No Coil Style with CK-4 Standard Material Standard
S7A20YX00X0XPN 3/4" With Strainer No Flange None No Coil AC-No Coil Style None Meets Pressure Equipment Directive Standard
S7A20YX00X0XSN 3/4" With Strainer No Flange None No Coil AC-No Coil Style None Standard Material Standard
S7A25NF20B6XSN 1" Without Strainer FPT 3/4" 120AC~60Hz-DIN Green LED Pilot Light None Standard Material Standard
S7A25NF20X0XSN 1" Without Strainer FPT 3/4" No Coil AC-No Coil Style None Standard Material Standard
S7A25NF25B1XSN 1" Without Strainer FPT 1" 120AC~60Hz-Leaded Standard None Standard Material Standard
S7A25NF25B3XSN 1" Without Strainer FPT 1" 120AC~60Hz-Leaded Red Led Pilot Light None Standard Material Standard
S7A25NF25F1XSN 1" Without Strainer FPT 1" 230AC~50Hz-Leaded Standard None Standard Material Standard
S7A25NF25H1XSN 1" Without Strainer FPT 1" 240AC~60Hz-Leaded Standard None Standard Material Standard

687PDC
687475