SSS-6TB-PE - UHP Weld Fitttings | Parker NA

UHP Weld Fitttings | #SSS-6TB-PE

SSS-6TB-PE

UHP Weld Fitttings | #SSS-6TB-PE

Tribow


Technical Specifications

  • Connection Size (inch): 3/8"
  • Body Material: Stainless Steel 316L
  • Options: Electropolish
  • Configuration: Tribow
  • Configuration: Tribow
  • Connection Size: 3/8" inch
  • Body Material: Stainless Steel 316L
  • Options: Electropolish
Safety Warning

Item Information

Parker Veriflo’s line of SEMI F20 material grade UHP weld fittings provide cost effective solutions and guarantee Parker’s quality, reliability and performance.
Parker Weld fittings are designed for applications where ultra high purity applications are required and provide compact designs for use with orbital weld equipment. Standard finish weld fittings have an internal surface roughness average of 10 µin. (0.25µm) Ra while PE finished fittings have an internal surface roughness average of 5 µin. (0.13µm) Ra.
The UHP Weld Fittings line allows Parker to compete in fab applications at a competitive price point and complements Parker’s current VacuSeal and Mini buttweld lines, whose robust design works best for critical applications at the semiconductor tool.

Market:
• Semiconductor Fabrication

Features/Benefits:
• Compact Design allows for system miniaturization and close coupled spacing
• Material traceability via permanently marked heat codes on each wetted component
• Permanent product designation identifies manufacturer, material and internal finish when applicable
• Sharp and square tube ends improves alignment and weld repeatability
• Smooth, radiused junctions promote better flow transition, reduces turbulent flow, and reduces possible entrapment sites
• Controlled wetted surfaces meet stringent ultra high purity system requirements by preventing outgassing and inhibiting corrosion

Applications:
• Tool Hook-Up
• Valve Manifold Boxes
• Gas Cabinets

Read More Show Less

CAD Drawings + Files

Part Number
SSS-6TB-PE SAT

Ok

x

Related Documents

Literature and Reference Materials
UHP Metal Face Seal and Weld Fittings
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Veriflo Division

250 Canal Blvd

Richmond, CA 94804 USA

Phone

1 (800) 962-9590

Fax

1 (510) 412-1195

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
938256