Staple Lock Drum Sprays - Code 2801 | Product Series

Filter by

    No filters selected

Orifice Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Staple Lock Drum Sprays - Code 2801

Staple Lock Drum Sprays - Code 2801

The Parker Conflow Code 2801 - staple lock drum spray provides a superior fluid spraying system for cutting drums in dust supression applications

Technical Specifications

  • Maximum Operating Pressure: 105 bar
  • Materials of Construction: Stainless Steel
  • Application: Dust Suppression
  • Industry: Mining
Safety Warning

Full Product Description

The Parker Conflow Code 2801 - staple lock drum spray provides a superior fluid spraying system for cutting drums in dust supression applications. The spray housing is welded onto the cutting drum, which is a hardened steel forging, specially formulated to resist distortion during welding and maximise resistance to wear during use.
The spray is fixed in the housing with locking staples, so there are no threads prone to damage and the sprays can be easily and quickly cleaned or changed. The sprays are manufactured from stainless steel to eliminate corrosion problems, and are available in a wide range of different specifications with a range of inserts to provide different spray patterns.

To extend the life of the Cutting Drum, every housing is threaded, so that once wear means the staples cannot be used, a single screwed spray (Parker Conflow code 850) can be fitted into the remainder of the housing.

Markets:
• Quarrying
• Mining

Features/Benefits:
• Highly effective pick flushing of cutting drum
• Wide range of orifice sizes and spray forms
• Easy removal and replacement of sprays, requiring no special tools

Typical Applications:
• For supplying pick flushing and dust suppression to mineral extraction shearer drums where precise spray positioning is required
• Particularly suitable for heavy duty shearer drums, where it is vital that the sprays operate accurately and efficiently all the time

Compatible Spray:
• Parker Conflow Code 850 Single Screwed Spray
• Parker Conflow Code 100 Automatic Control Valve

Related Documents

×
Products Orifice Size
CODE-2801-C-V1 1.5 mm
CODE-2801-C-V2 1.2 mm

687PDC
687414