STF1010QBP2ELC243 - Tanktop Mounted Return Line Filter - STF Series | Parker NA

Tanktop Mounted Return Line Filter - STF Series | #STF1010QBP2ELC243

STF1010QBP2ELC243

Tanktop Mounted Return Line Filter - STF Series | #STF1010QBP2ELC243

The STF Series return line filters are designed for situations where the use of aluminium is restricted in applications such as marine and industrial.
Max. flow 500 l/min - Max. pressure 10 bar.


Technical Specifications

  • Flow Rate: 0 to 550 l/min
  • Bypass Valve Pressure Rating: 1.5 bar
  • Connection Type: 1½"SAE-3000 + G1
  • Filter Element Type: 10Q Microglass
  • Micron Rating: 10 µm
  • Indicator Type: No indicator, ports plugged L+R
  • Options: Diffuser type T
  • Seal Material: Nitrile
  • Mounting Type: Tank Mounted
  • Pressure Rating: 10 bar
  • Flow Rate: 500 L/min
  • Housing Material: Cast Iron (GGG40)
  • Operating Temperature: -40 to 100 °C
Safety Warning

Item Information

Items marked with an asterisk * in the drop-down menus are standard choices.

The Parker Filtration STF Series Return Line Filters STF Tank top mounted return filters feature pre-filtration by means of a magnet column and a bypass with low hysteresis.
Thanks to the “In-to-Out” filtration principle, contaminated oil cannot leak back into the system.
The STF filter has a casted iron filter head assembly, making it ideal for marine and industrial applications were the use of aluminium is restricted.
The filter head with multiple ports, capable of handling flow up to 500 l/min at 10 bar working pressure, represents an easy and effective way of integrating return line filtration with power packs.
Optional airtight diffusers are standard to avoid air ingress in the return line.

Product Features:
• 'In-to-out' filtration design means contaminated oil cannot leak back into the system.
• Magnetic pre-filtration.
• Cast iron filter head assembly
• Multiple port configuration.
• Flows up to 500 L/min.
• 10 bar maximum working pressure.
• Optional airtight diffusers.
• LEIF® low environmental impact filter elements as standard.

Typical Applications
• Marine power pack
• Steel mills
• Mining equipment
• Drilling equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472