T5-VBIC-03-1EEP - T2-05 Micro Diaphragm Pump | Parker NA

T2-05 Micro Diaphragm Pump | #T5-VBIC-03-1EEP

T5-VBIC-03-1EEP

T2-05 Micro Diaphragm Pump | #T5-VBIC-03-1EEP OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Product Type: Diaphragm Pump
  • For Fluid Type: Air, Gas
  • Industry Application: Compression Therapy, Gas Sampling, Medical Instruments, Negative Pressure Wound Therapy, Portable Gas Detection, Sidestream CO2, Trace Detection
  • Flow Rate: 0.8 L/min
  • Weight: 11 to 14 g
  • Operating Pressure: 430 mbar, 6.2 psi
  • Length: 1.15 to 1.28 inch, 29.3 to 32.6 mm
  • Maximum Continuous Pressure: 138 mbar, 2.0 psi
  • Width: 0.53 inch, 13.5 mm
  • Vacuum Pressure Rating: -274 mm-Hg, -5.3 psi
  • Height: 0.89 inch, 22.6 mm
  • Maximum Continuous Vacuum Pressure: -104 mm-Hg, -2 psi
  • Motor Type: HE LI: Ironless Core Brush (Coreless), IC: Iron Core Brush
  • Operational Life: 1500 to 10000 Hours
  • Body Material: ABS
  • Diaphragm Material: EPDM
  • Noise Level: 45 dBA
  • Operating Temperature: -20 to 50 °C
Safety Warning

Item Information

Parker's T5-IC 1,500 hour diaphragm pump option T2-05 VBIC is ideal for vacuum only medical applications that benefit from improved sound quality, such as wound therapy.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Phone

(603) 595 1500

Fax

(603) 595 8080

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821