Vane Type Air Motor Model:TAV3 | #TAV3R-45LG031-1


LOADING IMAGES
H3FG00082920

Vane Type Air Motor Model:TAV3 | #H3FG00082920

TAV3R-45LG031-1


Technical Specifications

  • Direction of Rotation: Clockwise/Counterclockwise
  • Maximum Output: 331 W
  • Assembly Includes: With silencer
  • Deceleration Ratio: 30.9
  • Mounting Type: Foot type
  • Product Type: Standard, with Decelerator(G)
  • Direction of Rotation: Clockwise
  • Model Number: TAV3S-10, TAV3S-20, TAV3S-45, TAV3S-65
  • Deceleration Ratio: 1/16 (TAV3S-65*G016), 1/18.9 (TAV3S-45*G019), 1/23.3 (TAV3S-20*G023), 1/29.7 (TAV3S-65*G030). Mark * is Mounting Style., 1/3.4 (TAV3S-45*G003), 1/30.9 (TAV3S-45*G031), 1/4 (TAV3S-65*G004), 1/4.83 (TAV3S-20*G005), 1/5 (TAV3S-10*G005), 1/5.56 (TAV3S-45*G005), 1/7.43 (TAV3S-65*G007)
  • Maximum Output: 147 W at 0.5 Mpa (TAV3S-20), 331 W at 0.5 Mpa (TAV3S-45), 500 W at 0.5 Mpa (TAV3S-65), 66.2 W at 0.5 Mpa (TAV3S-10)
  • Maximum Output Torque: 0.053 Nm (TAV3S-10*), 0.127 Nm (TAV3S-20*), 0.265 Nm (TAV3S-10*G005), 0.316 Nm (TAV3S-45*), 0.51 Nm (TAV3S-65*), 0.624 Nm (TAV3S-20*G005), 1.08 Nm (TAV3S-45*G003), 1.76 Nm (TAV3S-45*G005), 15.15 Nm at 0.5 MPa (TAV3S-65*G030). Mark * is Mounting Style., 2.04 Nm (TAV3S-65*G004), 2.96 Nm (TAV3S-20*G023), 3.78 Nm (TAV3S-65*G007), 5.76 Nm (TAV3S-45*G019), 8.16 Nm (TAV3S-65*G016), 9.73 Nm (TAV3S-45*G031)
  • Maximum Operating Speed: 10000 RPM (TAV3S-45*), 11000 RPM (TAV3S-20*), 12000 RPM (TAV3S-10*), 1250 RPM (TAV3S-65*G007), 1800 RPM (TAV3S-45*G005), 2250 RPM (TAV3S-20*G005), 2325 RPM (TAV3S-65*G004), 2400 RPM (TAV3S-10*G005), 2940 RPM (TAV3S-45*G003), 310 RPM at 0.5 MPa (TAV3S-65*G030). Recommended rotation speed range: (0.3 to 1)×rotation speed at maximum output・When using the motor continuously without suspension,use it at 70% or less of the rotation speed at maximum output., 325 RPM (TAV3S-45*G031), 475 RPM (TAV3S-20*G023), 530 RPM (TAV3S-45*G019), 580 RPM (TAV3S-65*G016), 9300 RPM (TAV3S-65*)
  • Air Consumption: 190 L/min at 0.5 Mpa (TAV3S-10), 340 L/min at 0.5 Mpa (TAV3S-20), 720 L/min at 0.5 Mpa (TAV3S-45), 720 L/min at 0.5 Mpa (TAV3S-65)
  • Brake Torque: 0.115 Nm (TAV3S-10*), 0.222 Nm (TAV3S-20*), 0.475 Nm (TAV3S-10*G005), 0.610 Nm (TAV3S-45*), 1.04 Nm (TAV3S-65*), 1.07 Nm (TAV3S-20*G005), 11.5 Nm (TAV3S-45*G019), 16.64 Nm (TAV3S-65*G016), 18.8 Nm (TAV3S-45*G031), 2.08 Nm (TAV3S-45*G003), 3.38 Nm (TAV3S-45*G005), 30.89 Nm (TAV3S-65*G030: ). Mark * is Mounting Style., 4.16 Nm (TAV3S-65*G004), 5.16 Nm (TAV3S-20*G023), 7.73 Nm (TAV3S-65*G007)
  • Minimum Starting Torque: 0.069 Nm (TAV3S-10*), 0.134 Nm (TAV3S-20*), 0.284 Nm (TAV3S-10*G005), 0.366 Nm (TAV3S-45*), 0.642 Nm (TAV3S-20*G005), 0.83 Nm (TAV3S-65*), 1.24 Nm (TAV3S-45*G003), 11.3 Nm (TAV3S-45*G031), 13.28 Nm (TAV3S-65*G016), 2.03 Nm (TAV3S-45*G005), 24.65 Nm (TAV3S-65*G030)¦Mark * is Mounting Style., 3.10 Nm (TAV3S-20*G023), 3.32 Nm (TAV3S-65*G004), 6.16 Nm (TAV3S-65*G007), 6.88 Nm (TAV3S-45*G019)
  • For Fluid Type: Air
  • Maximum Inlet Pressure Rating: 0.5 MPa
  • Pressure Rating: 0.3 to 0.7 MPa
  • Operating Temperature: -10 to 70 °C (Use in unfrozen state)
  • Lubricant: Air Line Lubrication: JIS K 2213 Class 1 (Non-additive turbine oil ISO VG32) or its equivalent It is necessary to lubricate the motor with an air lubricator., Internal Grease: DAPHNE EPONEX EP-No.1 (IDEMITSU)
  • Noise Level: Standard internal silencer・TAV3S-10,20:85dB(A) TAV3S-45:90dB(A) TAV3S-65:95dB(A)Standard internal silencer+External silencer・TAV3S-10、20:75dB(A) TAV3S-45:80dB(A) TAV3S-65:85dB(A)Measurement value is noise level at a distance place of 1m from air motor(Background noise:At 43dB(A))
  • Axial Load Capacity: 104 N (TAV3S-20*), 1049 N (TAV3S-65*G030). Mark * is Mounting Style., 1166 N (TAV3S-65*G030). Mark * is Mounting Style., 137 N (TAV3S-20*), 147 N (TAV3S-45*), 157 N (TAV3S-45*), 162 N (TAV3S-20*G005), 198 N (TAV3S-20*G023), 233 N (TAV3S-20*G005), 236 N (TAV3S-45*G003), 242 N (TAV3S-45*G003), 276 N (TAV3S-45*G005), 284 N (TAV3S-45*G005), 343 N (TAV3S-65*), 382 N (TAV3S-65*), 392 N (TAV3S-20*G023), 40.9 N (TAV3S-10*), 41.0 N (TAV3S-10*), 423 N (TAV3S-45*G019), 435 N (TAV3S-45*G019), 501 N (TAV3S-45*G031), 512 N (TAV3S-45*G031), 539 N (TAV3S-65*G004), 598 N (TAV3S-65*G004), 666 N (TAV3S-65*G007), 70.0 N (TAV3S-10*G005), 73.5 N (TAV3S-10*G005), 735 N (TAV3S-65*G007), 843 N (TAV3S-65*G016), 941 N (TAV3S-65*G016)
  • Mounting Type: F Type(Flange type), L Type(Foot type)
Safety Warning

Item Information

The TAV3 series is a lightweight and compact high-speed Vane Type air motor. You can easily switch between forward and reverse rotation. The self-cooling effect reduces the temperature rise. It also contributes to energy saving by reducing air consumption.


 Markets:
・General Industry
・Transportation
・Machine Tools
・Life Science
・Miscellaneous Industrial

Applications:
・General industry
・Factory Automation
・Machine tools
・Food & Beverage
・Mixers

Features/Benefits:
・Lightening by aluminum body adoption.(About 30% weight saving compared with our standard)
・Downsized by rear exhaust adoption.(About 30% size saving compared with our standard)
・Durability is improved by adopting high-performance planetary gears.
・Completely explosion-proof by pneumatic drive.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
F77479