TC-1000-BPD - Pneumatic Tube Fabrication Equipment | Parker NA

Pneumatic Tube Fabrication Equipment | #TC-1000-BPD

TC-1000-BPD

Pneumatic Tube Fabrication Equipment | #TC-1000-BPD

Adjustable tube cutter for soft metal tubing


Technical Specifications

  • Outside Diameter: 1/8 to 1-1/8 inch (4 to 28 mm)
  • Equipment Type: Tube Cutter (Soft Metal Tubing)
  • Equipment Type: Dependent on Tool Selection
  • Outside Diameter: 1/8 to 1-1/8 inch, 4 to 28 mm
  • Compatible Tube: Dependent on Tool Selection
  • Compatible Hose: Dependent on Tool Selection
Safety Warning

Item Information

Parker’s Pneumatic Tube Fabrication Equipment is designed to provide years of dependable service. From flaring tools to quick release tools, Parker offers every tool necessary to install or remove pneumatic tubing.

Parker's adjustable tube cutters are designed to produce square cut ends with no external burr and minimum internal burr when used on fully annealed copper, brass, aluminum, steel, and thermoplastic tube. Features a hardened and burnished tool-steel cutting wheel and a flare cut-off groove in roller. The handle feeds and adjusts the cutting wheel to uniformly cut tube as the cutter is rotated.

Parker’s tube benders are calibrated markings for making accurate left-hand, right-hand, and offset bends. These tools are designed to operate with less effort, makes bending fast and easy.

Parker's 45° flaring tools with easy to turn handles flares and burnishes soft metal tubing from 3/16" to 3/4" and 5mm to 16mm O.D. tubing.

Markets:
• Industrial
• Mobile
• Factory/Process Automation
• Construction
• Pneumatic

Features/Benefits:
• The depth gauge allows proper positioning of tube for consistent flaring.
• The 945TH-BPD 45° tool is capable of flaring multiple tube O.D. sizes and has a built in tube stop.
• Tube benders will bend copper, aluminum, annealed steel, brass and other metal tubing.
• Tube benders work with any size wall thickness for copper and aluminum tube.
•Tube cutters feature a hardened and burnished tool-steel cutting wheel for clean cuts, and a swing-away reamer for removing internal burrs
• The handle feeds and adjusts the cutting wheel to uniformly cut tube as the cutter is rotated.


Applications:
• Tube Cutting
• Tube Flaring
• Tube Deburring
• Tube Bending
• Tube Removal

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547