TGS Series Large Flow Fabricated Carbon Steel Filters for Technical and Industrial Gases | #TGS214/16C-F


LOADING IMAGES
TGS214/16C-F

TGS Series Large Flow Fabricated Carbon Steel Filters for Technical and Industrial Gases | #TGS214/16C-F

Parker TGS Series large flow fabricated filters for filtration of technical and industrial gases in applications up to 16 bar(g).


Technical Specifications

  • Certificates: n.a.
  • Filter Type: General purpose filter with 1 TC50 element
  • Port Connection (inch): DN50
  • Maximum Operating Pressure: 16 barg, 232.06 psig
  • Weight: 31 kg, 68.34 lb
  • Width: 380 mm, 14.96 inch
  • Height: 931 mm, 36.65 inch
  • Connection Type: Flange DIN 2633
  • Maximum Flow Rate: n/a Contact us
  • Micron Rating: 1 μm
  • Filter Efficiency Rating: 99.9999 %
  • Materials of Construction: Housing: Steel, Seals: C4400
  • Maximum Operating Temperature: 1.5 °C, 34.7 °F
  • Minimum Operating Temperature: 120 °C, 248 °F
  • Drain Port Size: 1/2 inch
  • Compatible Element: TC50C
  • Number of Elements: 1
  • Brand: Zander
  • Application: Filtration of technical and industrial gases
Safety Warning

Item Information

We are currently in the process of updating our website and literature.
Available gases: Natural gases, Nitrogen, Helium, Carbon Dioxide. Oxygen on request. Hydrogen under evaluation.

The Parker Purgas range of filters offer a wide range of filtration solutions for the removal of solid and liquid particles and vapours from critical industrial gases and natural gases.

The TGS filter series is available for pressure level PN16, with higher pressure levels available upon request. They are constructed from high quality materials, manufactured using thorough cleaning and production methods and provide full traceability. The housings are made of fabricated carbon steel, internally and externally coated with a corrosion-inhibited compound, and also have an additional epoxy coating on their exterior for additional protection.

All TGS filters are equipped with a stainless steel needle valve on the outlet, as standard.

A variety of different filter elements are available:

• Separator/demister inserts

• Surface filtration elements for coarse separation

• Micro filter elements for depth filtration

• Cartridge inserts for the adsorption of oil vapours and moisture

• As an option TGS Series filters can be supplied to meet with Ex II 2G classification

Applications:
Filtration of critical industrial gases and natural gases in fluid group 1 as per 97/23/EC directive (Pressure Equipment Directive) and Zones 1 and 2 as per directive 94/9/EC (ATEX Directive).

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066