TH10-30-2OF - Absolute Rated Thermally Welded Glass Fibre Liquid Filters - PLEATFLOW TH | Parker NA

Absolute Rated Thermally Welded Glass Fibre Liquid Filters - PLEATFLOW TH | #TH10-30-2OF

TH10-30-2OF

Absolute Rated Thermally Welded Glass Fibre Liquid Filters - PLEATFLOW TH | #TH10-30-2OF

The high performance Pleatflow TH cartridge is specifically manufactured for the filtration of oilfield fluids and its fully thermal welded construction ensures safe operation and optimum filtration performance.


Technical Specifications

  • Micron Rating: 10 μm
  • Length: 40" (1005 mm)
  • End Cap Configuration: 222 Single Open End / Flat
  • Brand: Parker
  • Industry: Oil and Gas
  • Function: Clarification/Prefiltration/Polishing
  • Filter Construction: Pleated Depth
  • Media: Glass Microfibre
  • Core Material: Molded Polypropylene
  • Seal Material: Buna-N
  • Outside Diameter: 2.5 inch, 64.0 mm
  • Inside Diameter: 1.1 inch, 28.0 mm
  • Connection Size: Type 222
  • Maximum Pressure Differential: 37 psi, 2.5 bar
  • Maximum Operating Temperature: 176.0 °F, 80.0 °C
  • Maximum Flow Rate: 44 bbl/hr, 7 m3/hour per 40 inch length at 68°F, 20.0 °C per 40 inch length at 68°F
  • Special Option: Viton O-ring / High Temperature
Safety Warning

Item Information

The contaminants present in well injection fluids can lead to formation blockage ultimately decreasing productivity. PLEATFLOW TH cartridges will reliably and effectively resolve these issues. The high performance Pleatflow TH cartridge is specifically manufactured for the filtration of oilfield fluids and its fully thermal welded construction ensures safe operation and optimum filtration performance. Pleatflow TH elements  are manufactured with a rigid outer cage ideally suited for use in harsh oilfield environments and available in a wide range of microns suitable for the protection of oilfield formations.

Applications
Completion fluids / Work over fluids / Gravel pack fluids / Waste water / Diesel, fuel & oil / Surface water intake / Polishing brines / Gels, amines and glycols / Process water / Pre filtration RO / Stimulation fluids / Acids

Benefits:
• Fully thermally welded, no glue or adhesives.
• Rigid support cage.
• All Pleatflow cartridges are Beta 5000 rated (efficiency 99.98%).
• 3-layer construction; glass fibre between polyester filter layers for maximum removal performance, strength and stability.
• Especially designed for the offshore industry.
• World wide stocking for standard products.
• Colour code micron rating for easy recognition.
• Retrofits for all types and brands.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Oil and Gas Drilling Brochure
×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472