Hose Fitting Insertion Device - Europe | #TH1E-5


LOADING IMAGES
TH1E-5

Hose Fitting Insertion Device - Europe | #TH1E-5

The TH1E-5 is the first manual fitting insertion device for the assembly or pre-assembly of low, medium and high pressure hose assemblies up to size -20.


Technical Specifications

  • Size: L 650 x W 250 x H 140 mm
  • Weight: 25 kg
  • Height: 140 mm
  • Weight: 25 kg
  • Length: 650 mm
  • Width: 250 mm
Safety Warning

Item Information

The TH1E-5 is the first manual fitting insertion device for the assembly or pre-assembly of low, medium and high pressure hose assemblies up to size -20.
Straight fittings are using an insertion cone or insertion mandrel while bended fittings are inserted into the hose using an insertion disk. The hose is simply fixed in the clamping unit and the nipple or the fitting is slightly pushed by hand into the hose. Subsequently the insertion unit which is equipped with insertion cone, mandrel, or disc is pushed to the left by hand lever until the nipple or fitting is completely inserted into the hose

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Portable, compact, rugged design

Applications:
• Enable to assembly or pre-assembly of low, mediumand high pressure hose assemblies up to size -20 in many applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513