Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Transair® Hose Reels for compressed air hoses are designed with safety and performance in mind. Each reel features a free return system for easy rewinding of the hose and proper storage.
Parker Transair® Hose Reels for flexible compressed air hoses are lightweight and easily install into an existing Transair system. A hose clutch with free return makes these hoses retract with little resistance. Installing an air hose reel will prevent air hose damage that normally occurs from leaving them around the shop.
Transair pneumatic hose reels have a 1/4" male outlet connection and a 3/8" inlet connection.
Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace
Features/Benefits:
• Quick Connection Technology
• Optimum Flow Rate
• 10-Year Warranty
• Lightweight
Applications:
• Compressed Air
| Compliance, Certifications & Safety |
|---|
| Transair Regulations & Certifications |
| Selector Guides |
|---|
| Transair Piping Designer Tool |
| Communities, Blogs & Industry Links |
|---|
| Transair Website |
| Literature and Reference Materials |
|---|
| Transair Installation Manual |
| Transair Master Catalog |
| Transair Quick Reference Guide |
| Products | Hose Inside Diameter | Length |
|---|---|---|
| 6698 11 11 | 3/8 INCH | 25 FEET|7,6 MM |
| 6698 11 12 | 3/8 INCH | 50 FEET|15,2 MM |
| 6698 10 01 | 6 MM | 3 FEET|10 M |
| 6698 10 02 | 10,5 MM | 4.8 FEET|16 M |
| 6699 11 01 | 10 MM | 6 FEET|20 M |