U133X0111-496700P9 - Parker 3-Way Universal, 1/4" General Purpose Solenoid Valves | Parker NA

Parker 3-Way Universal, 1/4" General Purpose Solenoid Valves | #U133X0111-496700P9

Parker 3-Way Universal, 1/4" General Purpose Solenoid Valves | #U133X0111-496700P9

Parkers' 3-Way Universal G 1/4" Solenoid Valves provide operating pressures up to 30 bar and flow factors up to 0.54 m3/h. They offer multiple body and sealing materials for all general purpose fluid control applications.


Technical Specifications

  • Body Material: Brass
  • Orifice 1 Size (mm): 6
  • Power (Watts): 6
  • Voltage (V): 230VAC/50-60Hz
  • Flow Factor 1 (l/min): 9
  • Coil Type: Flame proof encapsulated electrical part "db mb", 37 mm
  • Seal Material: NBR
  • Product Series: General Purpose Solenoid Valves
  • Input Voltage: 230VAC/50-60Hz
  • Body Material: Brass
  • Seal Material: NBR
  • Orifice 1 Size: 6 mm
  • Flow Coefficient 1: 0.54 m3/hour, 9 L/min
  • Power Consumption: 6 W
  • Coil Type: Flame proof encapsulated electrical part "db mb", 37 mm
  • Maximum Pressure Differential: 10 bar
  • Minimum Pressure Differential: 0 bar
  • Number of Ports: 3
  • Actuation Type: Direct Operated
  • Media: Fluids Air
  • Port Type: NPT
  • Orifice 2 Size: 6 mm
  • Flow Coefficient 2: 0.54 m3/hour, 9 L/min
  • Minimum Fluid Temperature: n/a
  • Maximum Fluid Temperature: n/a
  • Coil Specifications Met: IP67
Safety Warning

Item Information

Parkers' 3-Way  Universal G 1/4" Solenoid Valves are used in a wide variety of applications with or without pressure differential. Ideally suited for air, liquids and gases, these valves are mainly available with brass or stainless steel body associated to a large range of sealing materials offering vast chemical compatibilities .



Markets:

• Food & Beverage

• Life Sciences

• Process Control

• Industrial Equipment

• Oil & Gas



Features/Benefits:

• Ideally suited for air, liquids and gases

• Sealing materials for all general purpose fluid control applications.

• Brass or stainless steel body

• Vast chemical compatibilities

• Wide applications



Applications:

• Compressors

• Water dispensing & purification

• Cooling systems

• Sterilizers

• Analyzers and diagnostic equipment

• Medical and dental devices

• Welding equipment

• Lubrication equipment

• Beverage dispensing & vending machines

• Oil burners

• Humidification and misting equipment

• Mobile equipment

• Textile and dry cleaning machines

• Irrigation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Fluid and Climate Controls Europe

Parker Hannifin Manufacturing S.r.l.

Via E.Fermi, 5

Gessate (MI)

Italy

20060

Phone

+39 02 951251

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A18171