BLUE THUNDER® Large Diameter UHMWPE Corrugated Chemical Suction Hose, Series 7373T | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
BLUE THUNDER® Large Diameter UHMWPE Corrugated Chemical Suction Hose, Series 7373T

BLUE THUNDER® Large Diameter UHMWPE Corrugated Chemical Suction Hose, Series 7373T

Blue Thunder Large Diameter UHMWPE Corrugated Chemical Suction Hose is designed for transfer of many industrial strength acids, chemicals and solvents in applications to 180°F and 200 psi, Series 7373T

Technical Specifications

  • Hose Inner Tube Material: Translucent (UHMWPE), Ultra High Molecular Weight Polyethylene (UHMWPE) (UHMWPE)
  • Design Factor: 4:1
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Color: Blue
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Minimum Bend Radius: 3 to 8 inch, 76.2 to 203.2 mm
  • Length per Package: 100 ft
  • Maximum Operating Pressure: 200 psi, 13.8 bar, 1.4 MPa
  • Vacuum Pressure Rating: Full, 29 inch-Hg, 737 mm-Hg
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart.
  • Application: Chemical Transfer
  • Weight: 0.60 to 4.50 kg/m, 0.40 to 3.0 lb/ft
  • Nominal Hose Inside Diameter: 20 to 100 mm
  • Inside Diameter: 3/4 to 4 inch, 19.1 to 101.6 mm
  • Compatible Fitting: 43 Series
  • Cover Structure: Corrugated, Wrapped
  • Hose Reinforcement Material: 2 or 4 Plies of Textile with Dual Wire Helix
  • Package Type: Coil
  • Outside Diameter: 1.193 to 4.724 inch, 30.3 to 120.0 mm
  • Size: -12 to -64

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7373T Blue Thunder UHMWPE Corrugated Chemical Suction Hose provides excellent service across a wide variety of chemical media in high pressure and high temperature applications. The hose will not contaminate the product being conveyed, and is crush resistant, durable, flexible and easy to handle. The distinctive blue cover is easily identified and resists abrasion, chemicals and weathering for maximum performance. Series 7373T is qualified with permanent crimp couplings for a safe and secure connection and provides robust service in challenging applications.

Markets:
• General Industrial
• Oil & Gas
• Transportation

Features/Benefits:
• Tube: Translucent ultra-high molecular weight polyethylene UHMWPE for chemical resistance to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a dual wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Blue EPDM for abrasion and chemical resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Acids
• Chemicals
• Solvents
• Bulk depots/terminals
• Delivery
• In-plant transfer
• Storage tank transfer
• Oilfield
• Refineries
• Transport

Safety/Technical:
• Selection of a hose for any chemical application is a challenging and complex process. Media temperature is a crucial aspect of the selection procedure. Being unaware of, misunderstanding or overlooking this issue may lead to an incorrect/inaccurate hose selection and misapplication.
• The data tables published in the Parker Industrial Hose Chemical Guides are based on tests and believed to be reliable - but the data should be used ONLY as a guide. The compatibility ratings for rubber/non-PVC materials apply to media at 70°F (21°C). However, chemicals may become increasingly aggressive as their temperatures progress above that level. Chemicals at elevated temperatures may reach or exceed the performance capacity of a hose, even if that hose rating exceeds 70°F (21°C).
• Contact us for chemical compatibility data at elevated temperatures. If no data exists, it is the user's responsibility to determine hose/chemical/temperature compatibility. All critical applications should be tested.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7373T-750 3/4 200
7373T-1000 1 200
7373T-1250 1-1/4 200
7373T-1500 1-1/2 200
7373T-2000 2 200
7373T-2500 2-1/2 200
7373T-3000 3 200
7373T-4000 4 200

687PDC
687583