Large Diameter FEP Chemical Suction Hose, Series SW373 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Large Diameter FEP Chemical Suction Hose, Series SW373

Large Diameter FEP Chemical Suction Hose, Series SW373 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Hose Inner Tube Material: White, Fluorinated Ethylene Propylene (FEP), Fluorinated Ethylene Propylene
  • Design Factor: 4:1
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart.
  • Application: Chemical Transfer
  • Vacuum Pressure Rating: 29 inch-Hg, 737 mm-Hg, Full
  • Weight: 0.08 to 0.59 kg/m, 0.55 to 4.3 lb/ft, 0.37 to 4.28 lb, 0.17 to 1.94 kg
  • Maximum Operating Pressure: 1.0 to 3.4 MPa, 150 to 500 psi, 10.3 to 34.5 bar
  • Nominal Hose Inside Diameter: 15 to 100 mm
  • Specifications Met: 3A, FDA, USDA
  • Compatible Fitting: n/a
  • Inside Diameter: 1/2 to 4 inch, 12.7 to 101.6 mm
  • Package Type: Coil
  • Hose Reinforcement Material: 2 or 4 Plies of Textile with Dual Wire Helix
  • Outside Diameter: 0.969 to 5.000 inch, 24.6 to 127.0 mm
  • Tube Material: Fluorinated Ethylene Propylene (FEP)
  • Cover Color: Blue
  • Cover Structure: Smooth
  • Maximum Operating Temperature: 300 °F, 149 °C
  • Minimum Bend Radius: 7 to 42 inch, 177.8 to 1066.8 mm
  • Length per Package: 100 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series SW373 Large Diameter FEP Chemical Suction Hose provides ultimate service across a wide variety of chemical media in high pressure and high temperature applications. The hose will not contaminate the product being conveyed, and is crush resistant and durable. The distinctive blue cover is easily identified and resists abrasion, chemicals and weathering for maximum performance. Series SW373 is qualified with permanent crimp couplings for a safe and secure connection and provides robust service in challenging applications.

Markets:
• Food & Beverage
• General Industrial
• Oil & Gas
• Transportation

Features/Benefits:
• Tube: White fluorinated ethylene propylene (FEP) for ultimate chemical resistance to 300°F.
• Reinforcement: Multiple textile plies with dual wire helix for a path to conduct a static charge to ground.
• Cover: Blue EPDM for abrasion and ultimate chemical resistance.
• Couplings: Qualified with crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Acids
• Beverages/food/potable water/sanitary products
• Chemicals
• Solvents
- usage
• Bulk loading/unloading
• In-plant processing/transfer
• Transport trucks
- setting
• Depots
• Refineries

Industry Standards:
• FDA
• USDA
• 3-A RPSCQC Replacement Parts and System Component Qualification Certificate (Certificate #33 designates Parker)

Safety/Technical:
• Click here to access CrimpSource® for current crimp specifications.
• Click here to link to Hose & Chemical Guides.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
SW373-1000 1 400
SW373-1250 1-1/4 375
SW373-1500 1-1/2 350
SW373-2000 2 300
SW373-3000 3 200
SW373-4000 4 150

687PDC
687583