V-556CDV - Valves,Sample Cylinder Valve Series | Parker NA

Valves,Sample Cylinder Valve Series | #V-556CDV

V-556CDV

Valves,Sample Cylinder Valve Series | #V-556CDV

Parker PGI’s Mini Sample Cylinder Valves are designed for use with sample cylinders and are available in a variety of configurations, sizes, and styles.


Technical Specifications

  • Stem Seal Material: FKM O-Ring
  • Handle: 316 SS T-Handle (STD)
  • Valve Option: 1/4" M x F Straight Valve
  • Valve Material: Carbon Steel
  • Valve Option: 1/4" M x F Straight Valve
  • Valve Material: Carbon Steel
  • Stem Seal Material: FKM O-Ring
  • Handle Type: 316 SS T-Handle (STD)
  • Seat Material: Acetal Resin (STD)
Safety Warning

Item Information

Parker PGI’s Sample Cylinder Valve Series are compact needle valves designed specifically for use with sample cylinders. These valves utilize o-ring stem seals or PTFE stem packing to insure a positive seal.  

• .136” orifice
• .22 Max Cv rating for straight valves or .27 Cv for angle valves
• Body available in 316SS or Carbon Steel
• PTFE Packed or FKM O-Ring stem seal materials available
• Integral metal seat available
• Optional round handle

Markets:
• Oil and Gas
• Chemical
• Petrochemical
• Power

Features/Benefits:
• .136” orifice
• .22 Max Cv rating for straight valves or .27 Cv for angle valves
• Body available in 316SS or Carbon Steel
• PTFE Packed or FKM O-Ring stem seal materials available
• Integral metal seat available
• Optional round handle

Applications:
• Sample extraction in cylinder

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Sample Cylinders - PGI-CYL
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516