V1006 2-461 - TFE/Propylene 75 Durometer O-Ring (V1006-75) | Parker NA

TFE/Propylene 75 Durometer O-Ring (V1006-75) | #V1006 2-461

V1006 2-461

TFE/Propylene 75 Durometer O-Ring (V1006-75) | #V1006 2-461

Parker's TFE/propylene (FEPM) O-rings are compatible with oils and gases, hydraulic oil, solvents and other chemicals.


Technical Specifications

  • Inside Diameter: 15.955 inch
  • Width: 0.275 inch
  • Polymer Material Options: Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®)
  • Durometer: 75 Shore A
  • Thermal Application Type: High Temperature (260 to 400°F)
  • Minimum Operating Temperature: 25 °F
  • Maximum Operating Temperature: 450 °F
  • For Fluid Type: Broad Range
  • Industry: General
  • Specifications Met: None
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black
Safety Warning

Item Information

Parker's TFE/Propylene 75 Durometer O-Ring (V1006-75) chemical resistance is excellent across a wide range of aggressive media.

• Heat resistance
• Up to approximately 232°C (450°F)
• Cold flexibility
• Down to approximately -9°C (15°F)
• Compatible with
• Bases
• Phosphate Esters
• Amines
• Engine Oils
• Steam and hot water
• Pulp and paper liquors

Not compatible with:
• Aromatic Fuels
• Ketones
• Chlorinated hydrocarbons
• Used for AMS 7255

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

O-Ring & Engineered Seals Division

2360 Palumbo Drive

Lexington,

KY

United States

40509

Phone

859 269 2351

Fax

859 335 5128

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519