V405P-6-6 - Truck Valves | Parker NA

Truck Valves | #V405P-6-6

Click to View CAD Model
V405P-6-6

Truck Valves | #V405P-6-6

Parker's truck valves are a robust, all brass construction with metal-to-metal seats for high heat/fluid compatibility.


Technical Specifications

  • Connection 2 Style: Male Pipe
  • Connection 1 Hose I.D. (inch): na
  • Connection 1 Thread Size (inch): 3/8
  • Handle: Round
  • Connection 1 Tube O.D. (inch): na
  • Connection 1 Style: Female Pipe
  • Connection 2 Thread Size (inch): 3/8
  • Style: Female Pipe to Male Pipe
  • Shape: Right Angle
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Body Material: Brass
  • Stem Material: Brass
Safety Warning

Item Information

Parker's truck valves are a robust, all brass construction with metal-to-metal seats for high heat/fluid compatibility. Fine thread screw down to afford flow control ability and a positive seal. Truck valve connections include flare, hose, tube and pipe. Round and pin handle are available.

Markets:
• Heavy duty truck
• Trailer
• Mobile

Features/Benefits:
• Can be “throttled”
• Lower pressure ratings
• More economical
• Unique configurations

Applications:
• Water lines
• Oil lines
• Coolant lines

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547