Parker Vansco Multiplexing Module - VMM1210 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker Vansco Multiplexing Module - VMM1210

Parker Vansco Multiplexing Module - VMM1210 OBSOLETE

This product is Obsolete. Please contact us with any further questions. Parker's VMM1210 module is a controller that can be used alone or with other VMM modules. The VMM1210 has 12 inputs and 10 outputs.

Technical Specifications

  • Power Supply Voltage: 7 to 32 VDC, 12 VDC, 24 VDC
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 12
  • Number of Outputs: 10
  • Ingress Protection Rating: IP65
  • Specifications Met: 2004/108/EC
  • Electrical Connection: Delphi Metripack
  • Output Current Rating: 10 A
  • Housing Material: Plastic
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: 1x CAN (J1939)
  • Software: VMMS Ladder Logic
  • Controller Type: Master controller, Master Controller

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s VMM1210 is a rugged CAN controller with a focus on high power outputs. The high power outputs allow the VMM1210 to control heavy loads, like lights and electric actuators in addition to hydraulic valves. It is able to be the main controller in a range of vehicle markets including agriculture, on-highway trucks and busses, and off-road construction equipment or may be combined with other modules in a large system. The VMM1210 inputs measure analog, digital and frequency signals and outputs suited for hydraulic control, lighting control, or general electrical control. Equipped with a high impact plastic housing and environmentally sealed connectors, this controller is designed for the outdoor environment.

The VMM1210 is programmed using VMMS, a ladder logic programming tool that allows customers to develop their own software, making the VMM1210 perfect for any application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors up to 12 inputs - analog, digital or frequency
• 8 high-side 10 A outputs
• 2 high-side 3 A outputs
• 2 low-side 3 A outputs
• Pulse Width Modulation for proportional valve control

Applications:
• Bus lighting, kneel and door open control
• Rough terrain crane control
• Telehandler control

Related Documents

×
Products Model Number
0736007ECD VMM1210

687PDC
936514