Parker Vansco Multiplexing Module - VMM3120 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker Vansco Multiplexing Module - VMM3120

Parker Vansco Multiplexing Module - VMM3120

Parker's VMM3120 is a rugged unit that is a perfect controller for mobile equipment when used alone or with other VMM modules in a control system. The VMM3120 communicates using J1939 protocol over a CAN bus connection.

Technical Specifications

  • Power Supply Voltage: 7 to 32 VDC, 12 VDC, 24 VDC
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 31
  • Number of Outputs: 20
  • Ingress Protection Rating: IP66
  • Specifications Met: 2004/108/EC
  • Electrical Connection: AMP Superseal
  • Output Current Rating: 2.5 A
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: 2x CAN (J1939)
  • Software: VMMS Ladder Logic
  • Controller Type: Master controller, Master Controller

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s VMM3120 is a rugged CAN controller with 31 inputs and 20 outputs. Its inputs can measure analog, digital and frequency signals, while the PWM (pulse width modulated) capable outputs are ideally suited for hydraulic valve control. The VMM3120 is able to be the main controller in a range of vehicle markets including agriculture, on-highway trucks and busses, and off-road construction equipment, or may be combined with other modules in a larger system. Equipped with an aluminum housing and environmentally sealed connectors, this controller is designed for the outdoor environment.

The VMM3120 is programmed using VMMS, a ladder logic programming tool that allows customers to develop their own software, making the VMM3120 perfect for any application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors up to 31 inputs - analog, digital or frequency
• 16 high-side 2.5 A outputs
• 4 low-side 2.5 A outputs
• Pulse Width Modulation for proportional valve control
• Multiplexing module is self-programming when replaced in multiple module systems

Applications:
• Bus kneel and door open control
• Engine and transmission control
• Excavator control

Related Documents

×
Products Model Number
0916014ECD VMM3120

687PDC
936514