VV6 Hydraulic shuttle valve | #VV6 HYDRAULIC SHUTTLE VALVE


LOADING IMAGES
VV6 HYDRAULIC SHUTTLE VALVE VV6 HYDRAULIC SHUTTLE VALVE

VV6 Hydraulic shuttle valve | #VV6 HYDRAULIC SHUTTLE VALVE

The VV6 valve consists of a housing, a poppet and two valve seats. It has two inlets and one outlet.


Technical Specifications

  • Connection Type: BSP, UNF
  • Maximum Operating Pressure: 250 bar, 3626 psi
  • For Fluid Type: Hydraulic fluids
  • Operation Type: Hydraulic Control
  • Maximum Operating Temperature: +80 °C
  • Maximum Flow Rate: 20 L/min
  • Minimum Operating Temperature: +20 °C
  • Actuation Type: Pil Pilot
  • Seal Material: NBR
  • Function: 2-Way
  • Product Type: Hydraulic shuttle valve
  • Valve Type: Poppet type, Shuttle valve
  • ATEX Specifications Met: Not available
  • Application: All mobile machine types
Safety Warning

Item Information

The VV6 The valve consists of a housing, a poppet and two valve seats. It has two inlets and one outlet.
The pressure differential that arises when oil flows through the valve pushes the poppet to the opposite inlet and blocks it, at the same time as the outlet is opened.
The valve can only be used with the direction of flow going from the inlets to the outlet.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
VV6 Auxiliary Valve, Catalog MSG17-8602/UK
×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478