W313-61 - LTC Miniature Diaphragm Pump (Liquid) | Parker NA

LTC Miniature Diaphragm Pump (Liquid) | #W313-61

Click to View CAD Model
W313-61

LTC Miniature Diaphragm Pump (Liquid) | #W313-61

Parker’s LTC Miniature Diaphragm pump is a compact versatile pump with the option of a brush or brushless DC motor drives that can be configured for specific requirements and handle a wide variety of liquid media and range of pressures.


Technical Specifications

  • Motor Option: Compact Brushless DC
  • Pump Size: Single Head
  • Connection Style: Barb 1/8" ID or 4 mm ID Tubing
  • Pump Type: Pressure and/or Vacuum
  • Free Flow Rate: Up to 0.7 L/min
  • Operational Life: 10, 000 Hours
  • Product Type: Diaphragm Pump
  • For Fluid Type: Gas, Liquids
  • Industry Application: Clinical Chemistry, Wash and Waste Circuits, Urinalysis, Liquid Chromatography, Large Format Printers, Photo Processing Printers
  • Flow Rate: up to 0.7 L/min
  • Weight: 142 g
  • Operating Pressure: 30 psi, 2068 mbar
  • Length: 2.16 inch, 54.8 mm
  • Maximum Continuous Pressure: 30 psi, 2068 mbar
  • Width: 1.18 inch, 30 mm
  • Vacuum Pressure Rating: -8.4 psi, -432 mm-Hg
  • Height: 2.25 inch, 57.2 mm
  • Maximum Continuous Vacuum Pressure: -8.4 psi, -432 mm-Hg
  • Motor Type: Compact Brushless DC
  • Operational Life: 10000 Hours
  • Body Material: Vectra A130 LCP
  • Diaphragm Material: EPDM
  • Noise Level: 45 dBA
  • Operating Temperature: 5 to 50 °C
Safety Warning

Item Information

Parker’s LTC Miniature Diaphragm Pumps are offered in both brush and brushless DC motor drives that can be configured for your specific performance requirements and handle a wide range of liquid media over a wide range of pressures. LTC’s patented Fluid-Blok™ Advanced Sealing Technology provides redundant sealing capabilities to eliminate potential leaks. Monolithic diaphragm design enables maximum suction, priming, and continuous dry operation. Ideal for waste, transfer and bulk movement of liquids.

Markets:
Clinical Diagnostics
Analytical Chemistry
Printing

Features/Benefits:
LTC Series Pumps set the highest benchmark for service free life expectancy with our advanced proprietary diaphragm elastomer.
Multiple port designs available for simple integration: Barb tubing connection, 6 mm compression fitting, or 1/4-28 UNF threads with top and bottom face sealing.
Overmolded diaphragm eliminates metal components in the wetted path resulting in a design that is inert to variety of media.
Incorporating the lightweight EZ Mount Accessory facilitates simple system assembly while dampening vibration and reducing noise levels.
Our 100% oil and grease-free pump and compressor design maintains the purity of your system and are commonly used in FDA-approved systems.
RoHS Compliant 

Applications:
Clinical Chemistry
Wash and Waste Circuits
Urinalysis
Liquid Chromatography
Large Format Printers
Photo Processing Printers

Read More Show Less

CAD Drawings + Files


Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Phone

(603) 595 1500

Fax

(603) 595 8080

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821