WILDCATTER® Oilfield Multipurpose Fracking Hose, Series 7311N/7311NXT | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose Cover Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
WILDCATTER® Oilfield Multipurpose Fracking Hose, Series 7311N/7311NXT

WILDCATTER® Oilfield Multipurpose Fracking Hose, Series 7311N/7311NXT

Series 7311N/7311NXT Wildcatter Oilfield Multipurpose Fracking Hose is designed for high pressure transfer of abrasive slurries, drilling mud, fuel, mild chemical solutions, oil and water in applications to 200°F and 400 psi.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Color: Black
  • Cover Material: Nitrile Blend
  • Application: Oilfield
  • Weight: 0.76 to 5.21 lb/ft, 1.13 to 7.75 kg/m, 0.34 to 2.36 kg/ft
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Specifications Met: n/a
  • Maximum Operating Pressure: 2.8 MPa, 400 psi, 27.6 bar
  • Nominal Hose Inside Diameter: 40 to 150 mm
  • Inside Diameter: 1-1/2 to 6 inch, 38.1 to 152.4 mm
  • Design Factor: 4:1
  • Hose Reinforcement Material: 4 Plies of Textile with Dual Static Wires (-6000: 6 Plies of Textile)
  • Package Type: Coil
  • Vacuum Pressure Rating: n/a
  • Size: -32 to -72
  • Minimum Bend Radius: n/a
  • Outside Diameter: 2.0 to 7.0 inch, 50.8 to 177.8 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Length per Package: 100 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7311N/7311NXT Wildcatter Oilfield Multipurpose Fracking Hose is compatible with many oilfield media and provides excellent service across multiple drill site applications. The hose incorporates high pressure capabilities and features a cover that is resistant to abrasion, oil and weathering for maximum performance. Series 7311N/7311NXT offers long continuous lengths for maximum versatility, is qualified with permanent crimp couplings for a safe and secure connection and provides robust service life in challenging applications.

The Wildcatter trade name indicates the product is designed and manufactured for premium service in oilfield applications. However, Wildcatter products may be used in other industries, markets and applications where the product meets the required performance criteria.

Markets:
• Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black Class A nitrile for exceptional fuel and oil resistance to 200°F.
• Reinforcement: Multiple textile plies for strength and durability, and dual static wires for a path to conduct an electrical charge to ground.
• Cover (7311N): Black nitrile blend for oil and weathering resistance and durability.
• Cover (7311NXT): Black nitrile blend with sleek UHMWPE finish for superior abrasion resistance and service life.
• Lengths: Available in optional 200-foot continuous lengths through 4" ID for maximum inventory versatility.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
-media
• Biodiesel (to B20 in dedicated service)
• Brine
• Mild chemicals
• Diesel
• Drilling mud
• Ethanol
• Fracking fluids
• Gasoline
• Petroleum waste
• Slurries
• Water
-usage
• Blender units
• Hydration units
• Manifolds & pumps
• Tank to tank transfer

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines

Related Documents

×
Products Hose I.D. (inch) Hose Cover Material
7311N-3000 3 Nitrile blend; wrapped finish
7311N-4000 4 Nitrile blend; wrapped finish
7311NXT-3000 3 Nitrile blend/UHMPE; wrapped finish
7311NXT-4000 4 Nitrile blend/UHMPE; wrapped finish
7311N-1500 1 1/2 Nitrile blend; wrapped finish
7311N-2000 2 Nitrile blend; wrapped finish
7311N-6000 6 Nitrile blend; wrapped finish

687PDC
687583