WPF202QEVM2KS121 - High Pressure Inline Filter WPF Series | Parker NA

High Pressure Inline Filter WPF Series | #WPF202QEVM2KS121

High Pressure Inline Filter WPF Series | #WPF202QEVM2KS121

The new industry standard in high pressure hydraulic filtration incorporating advanced features designed to improve system reliability. Allowable operating pressure of 7000 PSI/483 Bar and capable of flows up to 137 GPM/520 LPM depending on viscosity.


Technical Specifications

  • Seal Material: Fluorocarbon
  • Indicator Type: 50 psi visual
  • Options: Bypass
  • Filter Element Type: 02Q microglass
  • Flow Rate: 25 gpm (94.6 lpm)
  • Bypass Valve Pressure Rating: 50 psi (3.5 bar)
  • Port Connection Type: SAE-12
  • Mounting Style: Inline
  • Pressure Rating: 7000 psi, 483 bar
  • Flow Rate: 25.0 gal/min, 94.6 L/min
  • Filter Element Type: 02Q microglass, Coreless
  • Seal Material: Fluorocarbon
  • Bypass Valve Pressure Rating: 50 psi, 3.5 bar
  • Port Type: SAE-12
  • Indicator Type: 50 psi visual
  • Indicator Pressure Setting: 40 psi, 7.7 bar
  • Options: Bypass
  • Housing Material: SG Iron head and forged steel bowl
  • For Fluid Type: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Maximum Operating Temperature: 250.0 °F, 135.0 °C
  • Weight: 13 lb, 5.9 kg
  • Compatible Element: 941032Q
  • Product Style: Hydraulic Filter
  • Product Type: Hydraulic Filter
Safety Warning

Item Information

Modern high pressure hydraulic systems are demanding.  Improved controls and long component life are expected. To deliver the high standards of performance, hydraulic components are built with tighter tolerance and higher system pressures, which increase a system’s sensitivity to contamination. Pressure filters are used to safeguard expensive downstream components from contaminants, helping to protect a system from devastating failure.
Parker’s World Pressure Filter (WPF) series offers a new concept in High Pressure Fluid Filtration Solutions. Parker engineers have developed an innovative alternative to conventional high pressure and reverse flow filters. The WPF design incorporates all the benefits of Ecoglass media along with a unique reverse flow and bypass valve arrangement. The design offers superior element integrity protection when transient reverse flow spikes are encountered.
Parker pressure filters are a valuable and required component in meeting today’s system demands. Parker’s WPF series removes ingressed contamination before it flows downstream to sensitive components.  They block pump-generated debris before it gets to servo or proportional valves. There is no better high pressure filter available today for durability and performance.
Typical Applications:
• Aircraft Ground Support
• Injection Molding
• Mining
• Mobile Ag
• Mobile Construction
• Oil & Gas Exploration
• Power Generation
• Primary Metals
• Refuse Trucks

Features and Benefits:
• High strength ductile iron filter head with integral indicator port
• Forged steel bowl with standard drain port
• Ecoglass, non-metallic design reduces disposal costs due to minimum mass and oil retention – making it environmentally friendly
• Proprietary SurgeGuard element endcap assembly includes bypass and reverse flow valves for element component performance integrity with improved flow fatigue resistance
• Reliable high performance, quick response design incorporates integrated bypass and reverse flow valve technology
• Patented flexible tangs secure element in bowl for easy, fast, safe, and clean removal
• Coreless element assembly
• Element removal clearance – Benchmarked best-in-class against major competitors
• Re-usable element support core
• Patented valves with low hysteresis and low friction creating optimum performance

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Engine Mobile Hydraulic and Fuel Filtration Division

16810 County Rd 2

Metamora

OH

USA

43540

Phone

1 419 644 4311

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687502