Crimped Thermoplastic Hydraulic Hose Fittings, YX Series | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Connection 2 Type

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimped Thermoplastic Hydraulic Hose Fittings, YX Series Crimped Thermoplastic Hydraulic Hose Fittings, YX Series

Crimped Thermoplastic Hydraulic Hose Fittings, YX Series OBSOLETE

This product is no longer available – please refer to the “Recommended” section of this page for details on any alternative products, or contact us for further assistance.

Technical Specifications

  • For Fluid Type: Hydraulic Fluids, Chemicals
  • Connection 2 Type: See Part Connection 2 Type Technical Specs., Metric, Swivel, 24°/ 60° Cone
  • Industry: Industrial Manufacturing Equipment, Transportation
  • Connection 1 Type: Hose
  • Brand: Parker
  • Configuration: Hose to Port
  • Maximum Operating Pressure: 100 to 630 bar, 10.0 to 63.0 MPa
  • Application: Chemical Transfer, Industrial Hydraulics, Pneumatics
  • Shape: Refer to Part for Detailed Specification.
  • Technology: Fluid & Gas Handling
  • Product Type: Ultra-High Pressure Fittings
  • Hex Size: 19 mm
  • Connection 2 Size: See Part Connection 2 Size Technical Specs.
  • Tube Outside Diameter: 10 to 30 mm
  • Port Type: Refer to Part for Detailed Specification.
  • Connection 1 Size: 4.8 to 25.4 mm, -3 to -16 (Size), 3/16 to 1 inch
  • Division: Polymer Hose Division Europe
  • Body Material: Steel
  • Specifications Met: Refer to Part for Detailed Specification.
  • Fitting Length: 43 mm
  • Connection Length: 15 to 85 mm
Safety Warning

Full Product Description

Parker YX Fittings are designed to perfectly connect with the respective Parker hoses, ensuring an ideal combination. Our hose assemblies serve our customers needs reliably and efficiently.

Markets:
• Industrial
• Transportation
• Mobile Hydraulics
• Pneumatic

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Compressor discharge lines
• Coolant lines
• Fluid transfer and handling such as chemical transfer lines and steam lines, e.g. in the process industry
• Industrial hydraulics
• Pneumatics
• Medium pressure paint spray
• Suitable for PTFE hose types 2033T, 2040H and 2040N with working pressure from 25 up to 63 MPa (3625 up to 9140 psi)

Related Documents

×
Products Maximum Working Pressure (MPa) Connection 2 Type Hose I.D. (mm)
101YX-2-03 34.5 MPa Male NPT 4.8 mm
101YX-4-04 34.5 MPa Male NPT 6.4 mm
101YX-6-06 27.5 MPa Male NPT 9.5 mm
101YX-8-08 24.0 MPa Male NPT 12.7 mm
101YX-12-10 21.0 MPa Male NPT 15.9 mm
139YX-6-05 34.5 MPa Female SAE (JIC) - Swivel 7.9 mm
139YX-8-06 34.5 MPa Female SAE (JIC) - Swivel 9.5 mm
139YX-12-10 34.5 MPa Female SAE (JIC) - Swivel 15.9 mm
192YX-8-08 43.0 MPa Female BSP - Swivel (60° Cone) 12.7 mm
192YX-12-10 35.0 MPa Female BSP - Swivel (60° Cone) 15.9 mm
192YX-12-12 35.0 MPa Female BSP - Swivel (60° Cone) 19 mm
192YX-16-12 28.0 MPa Female BSP - Swivel (60° Cone) 19 mm
192YX-16-16 28.0 MPa Female BSP - Swivel (60° Cone) 25.4 mm
1B1YX-4-03 63.0 MPa Female BSP - Swivel (60° Cone) 4.8 mm
1B1YX-6-06 55.0 MPa Female BSP - Swivel (60° Cone) 9.5 mm
1CAYX-6-03 31.5 MPa Metric Female Swivel 24° with O-ring 4.8 mm
1CAYX-8-04 42.5 MPa Metric Female Swivel 24° with O-ring 6.4 mm
1CAYX-10-04 40.0 MPa Metric Female Swivel 24° with O-ring 6.4 mm
1CAYX-10-05 40.0 MPa Metric Female Swivel 24° with O-ring 7.9 mm
1CAYX-12-06 35.0 MPa Metric Female Swivel 24° with O-ring 9.5 mm
1CAYX-15-08 31.5 MPa Metric Female Swivel 24° with O-ring 12.7 mm
1CAYX-18-10 31.5 MPa Metric Female Swivel 24° with O-ring 15.9 mm
1CAYX-22-12 28.0 MPa Metric Female Swivel 24° with O-ring 19 mm
1CAYX-28-16 21.0 MPa Metric Female Swivel 24° with O-ring 25.4 mm
1D0YX-6-03 25.0 MPa Metric Male 24° 4.8 mm
1D0YX-8-04 42.5 MPa Metric Male 24° 6.4 mm
103YX-4-03 41.0 MPa Male SAE (JIC) 37° 48 mm
103YX-5-04 41.0 MPa Male SAE (JIC) 37° 64 mm
1B1YX-8-08 43.0 MPa Female BSP - Swivel (60° Cone) 12.7 mm
1B2YX-4-04 63.0 MPa Female BSP - Swivel (60° Cone) 6.4 mm
1B2YX-6-05 55.0 MPa Female BSP - Swivel (60° Cone) 7.9 mm
1B2YX-6-06 55.0 MPa Female BSP - Swivel (60° Cone) 9.5 mm
1D0YX-15-08 31.0 MPa Metric Male 24° 12.7 mm
1D0YX-18-10 28.0 MPa Metric Male 24° 15.9 mm
1D9YX-2-03 55.0 MPa Male BSP 4.8 mm
1D9YX-4-03 63.0 MPa Male BSP 4.8 mm
1D9YX-4-04 63.0 MPa Male BSP 6.4 mm
1D9YX-6-06 55.0 MPa Male BSP 9.5 mm
1D9YX-8-08 43.0 MPa Male BSP 12.7 mm
1B2YX-8-08 43.0 MPa Female BSP - Swivel (60° Cone) 12.7 mm
1C3YX-6-03 25.0 MPa Metric Female Swivel 24°/60° 4.8 mm
106YX-4-03 41.0 MPa Female SAE (JIC) - Swivel 4.8 mm
106YX-5-04 41.0 MPa Female SAE (JIC) - Swivel 6.4 mm
106YX-6-05 34.5 MPa Female SAE (JIC) - Swivel 7.9 mm
106YX-8-06 34.5 MPa Female SAE (JIC) - Swivel 9.5 mm
106YX-10-08 34.5 MPa Female SAE (JIC) - Swivel 12.7 mm
106YX-12-10 34.5 MPa Female SAE (JIC) - Swivel 15.9 mm
107YX-4-03 34.5 MPa Female NPSM - Swivel 4.8 mm
107YX-4-04 34.5 MPa Female NPSM - Swivel 6.4 mm
107YX-6-06 27.5 MPa Female NPSM - Swivel 9.5 mm
11DYX-6-03 25.0 MPa Standpipe Metric 4.8 mm
11DYX-8-04 25.0 MPa Standpipe Metric 6.4 mm
11DYX-10-05 25.0 MPa Standpipe Metric 7.9 mm
11DYX-12-06 25.0 MPa Standpipe Metric 9.5 mm
1U0YX-2-03 41.0 MPa Female BSP - Swivel (Ball Nose) 4.8 mm
1C3YX-10-03 25.0 MPa Metric Female Swivel 24°/60° 4.8 mm
1C3YX-8-04 25.0 MPa Metric Female Swivel 24°/60° 6.4 mm
1C3YX-10-04 25.0 MPa Metric Female Swivel 24°/60° 6.4 mm
1C3YX-10-05 25.0 MPa Metric Female Swivel 24°/60° 7.9 mm
1C3YX-10-06 25.0 MPa Metric Female Swivel 24°/60° 9.5 mm
1C3YX-12-06 25.0 MPa Metric Female Swivel 24°/60° 9.5 mm
1C3YX-12-08 25.0 MPa Metric Female Swivel 24°/60° 12.7 mm
1C3YX-15-08 25.0 MPa Metric Female Swivel 24°/60° 12.7 mm
1C3YX-18-10 16.0 MPa Metric Female Swivel 24°/60° 15.9 mm
1C3YX-18-12 16.0 MPa Metric Female Swivel 24°/60° 19 mm
1C3YX-22-12 16.0 MPa Metric Female Swivel 24°/60° 19 mm
139YX-4-03 41.0 MPa Female SAE (JIC) - Swivel 4.8 mm
192YX-4-03 63.0 MPa Female BSP - Swivel (60° Cone) 4.8 mm
192YX-4-04 63.0 MPa Female BSP - Swivel (60° Cone) 6.3 mm
192YX-6-05 55.0 MPa Female BSP - Swivel (60° Cone) 7.9 mm
192YX-6-06 55.0 MPa Female BSP - Swivel (60° Cone) 9.5 mm
1C3YX-28-16 10.0 MPa Metric Female Swivel 24°/60° 25.4 mm
1C9YX-8-04 63.0 MPa Metric Female Swivel 24° with O-ring 6.4 mm
1C9YX-12-05 63.0 MPa Metric Female Swivel 24° with O-ring 7.9 mm
1C9YX-16-08 42.0 MPa Metric Female Swivel 24° with O-ring 12.7 mm

687PDC
687513