Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's pilot operated pressure relief valves series ZDV in sandwich design offer maximum flow rates up to 140l/min and enable an easy configuration of stack systems.
California Residents: Prop-65 Warning
| Compliance, Certifications & Safety |
|---|
| CERTIFICATE - DIN ISO 9001:2015 Certificate ISDE |
| CERTIFICATE - Position Paper ISDE 2006/42/EC and EN ISO 13849 |
| Products | Port Connection | Flow Rate | Function | Pressure Control Range | Seal Material |
|---|---|---|---|---|---|
| 098-91203-0 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from A-T | 70 bar | NBR |
| 098-91223-0 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from A-T | 70 bar | FPM |
| 098-91204-0 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from A-T | 350 bar | NBR |
| 098-91220-0 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from A-T | 350 bar | FPM |
| 098-91036-0 | NG10 / CETOP 05 | 140 bar | Pressure reliefed from A-T | 70 bar | NBR |
| ZDV-A021S0D5 | NG10 / CETOP 05 | 140 bar | Pressure reliefed from A-T | 70 bar | FPM |
| 098-91037-0 | NG10 / CETOP 05 | 140 bar | Pressure reliefed from A-T | 315 bar | NBR |
| 098-91207-0 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from A-T & B-T | 70 bar | NBR |
| 098-91484-0 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from A-T & B-T | 70 bar | FPM |
| 098-91208-0 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from A-T & B-T | 350 bar | NBR |
| 098-91262-0 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from A-T & B-T | 350 bar | FPM |
| 098-91040-0 | NG10 / CETOP 05 | 140 bar | Pressure reliefed from A-T & B-T | 70 bar | NBR |
| ZDV-AB021S0D5 | NG10 / CETOP 05 | 140 bar | Pressure reliefed from A-T & B-T | 70 bar | FPM |
| 098-91041-0 | NG10 / CETOP 05 | 140 bar | Pressure reliefed from A-T & B-T | 315 bar | NBR |
| 098-91488-0 | NG10 / CETOP 05 | 140 bar | Pressure reliefed from A-T & B-T | 315 bar | FPM |
| 098-91209-0 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from A-B & B-A | 70 bar | NBR |
| 098-91210-0 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from A-B & B-A | 315 bar | NBR |
| 098-91478-0 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from A-B & B-A | 315 bar | FPM |
| 098-91042-0 | NG10 / CETOP 05 | 140 bar | Pressure reliefed from A-B & B-A | 70 bar | NBR |
| 098-91043-0 | NG10 / CETOP 05 | 140 bar | Pressure reliefed from A-B & B-A | 315 bar | NBR |
| 098-91063-0 | NG10 / CETOP 05 | 140 bar | Pressure reliefed from A-B & B-A | 315 bar | FPM |
| 098-91205-0 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from B-T | 70 bar | NBR |
| 098-91483-0 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from B-T | 70 bar | FPM |
| 098-91206-0 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from B-T | 350 bar | NBR |
| 098-91224-0 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from B-T | 350 bar | FPM |
| 098-91038-0 | NG10 / CETOP 05 | 140 bar | Pressure reliefed from B-T | 70 bar | NBR |
| ZDV-B021S0D5 | NG10 / CETOP 05 | 140 bar | Pressure reliefed from B-T | 70 bar | FPM |
| 098-91039-0 | NG10 / CETOP 05 | 140 bar | Pressure reliefed from B-T | 315 bar | NBR |
| ZDV-B025S0D5 | NG10 / CETOP 05 | 140 bar | Pressure reliefed from B-T | 315 bar | FPM |
| 098-91201-0 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from P-T | 70 bar | NBR |
| ZDV-P011S0D5 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from P-T | 70 bar | FPM |
| 098-91202-0 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from P-T | 350 bar | NBR |
| 098-91202-5 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from P-T | 350 bar | FPM |
| 098-91034-0 | NG10 / CETOP 05 | 140 bar | Pressure reliefed from P-T | 70 bar | NBR |
| ZDV-P021S0D5 | NG10 / CETOP 05 | 140 bar | Pressure reliefed from P-T | 70 bar | FPM |
| 098-91035-0 | NG10 / CETOP 05 | 140 bar | Pressure reliefed from P-T | 315 bar | NBR |
| 098-91256-0 | NG10 / CETOP 05 | 140 bar | Pressure reliefed from P-T | 315 bar | FPM |
| ZDV-A025S0D5 | NG10 / CETOP 05 | 140 bar | Pressure reliefed from A-T | 315 bar | FPM |
| ZDV-ABS011S0D5 | NG06 / CETOP 03 | 80 bar | Pressure reliefed from A-B & B-A | 70 bar | FPM |