Multi-port Gauge Valves, Needle pattern – H series | #HGVS8FFBM


LOADING IMAGES
HGVS8FFBM

Multi-port Gauge Valves, Needle pattern – H series | #HGVS8FFBM

Parker's bar stock multi-port gauge valves with two side ports designed for safe isolation and control of flow to pressure measuring devices and venting or draining of trapped process media. Available in pressure ratings up to 6,000 psi and 10,000 psi.


Especificaciones técnicas

  • Material de embalaje: PTFE
  • Tamaño de la conexión de salida: 1/2 Inch
  • Material del cuerpo: 316 Stainless Steel
  • Tipo de conexión del puerto de salida: NPT Female x 3
  • Tamaño de la conexión de entrada: 1/2 Inch
  • Presión de trabajo: 6000 PSI / 414 BAR
  • Cumple con los certificados: N/A
  • Opción de montaje: Base Mount
  • Tipo de conexión del puerto de entrada: NPT Female
  • Opciones: N/A
  • Material del asiento: Metal to Metal
  • Temperatura de funcionamiento: PTFE packing: From -54°C to +260°C, From -65°F to +500°F
    Graphite packing: From -54°C to +538°C, From -65°F to +1000°F
  • Opciones adicionales: Contact Parker for the following options:
    Material Options: Alloy M400, Duplex, Super Duplex, Alloy C276, Titanium, Alloy 625, Alloy 825, Carbon Steel
    Connection options: BSPP, BSPT, Socket Weld, Inverted and PTFree connectTM
    Seat options: Regulating/Metering Tip, Stellite Tip, PCTFE Soft Tip, PEEK Soft Tip
    Operator options: Anti-tamper, Handwheel, T bar locking,
    Other Options: Panel Mount, Base Mount, Brackets, Oxygen clean, NACE compliance, Assembly and Test of Free Issue Instrument
  • Coeficiente del caudal: 0.35
  • Tamaño del orificio: 4 mm
  • Para tipo de fluido: General Gaseous and Liquid Media
  • Tipo de productos: Gauge Valve
Safety Warning

Información del artículo

Parker’s multi-port gauge valves are needle type valves designed for safe isolation and control of flow to pressure measuring devices, typically a gauge, switch or transmitter. The venting or draining of trapped process media between the valve and device is also enabled, as well as the possibility of installation of two devices.

Parker's multi-port gauge valves are available with a wide array of connection types and sizes. For the ultimate in safety, reliability, speed, and ease of installation all valves can be specified with integral tube connections utilising Parker A-LOK® (Two Ferrule) or CPITM (Single Ferrule) compression fitting technologies. This will also ultimately reduce overall user costs. As standard, multi-port gauge valves are offered with the traditional external thread and nut or inverted (internal thread) design to inlet and outlet connections. They can also be supplied with integral swivel gauge adaptor to the outlet through a socket weld, generally conforming to ANSI B16.11.
The valves have two side ports for the optional fitting of a captive bleed/vent valve and a blank plug or installation of two devices.

When a tube connection is required, Parker’s unique PTFree connectTM option to the side port is recommended. This system enables users to assemble tube lines without the need for PTFE tape or liquid sealant.

Features/Benefits:
• Self-centering non-rotating stem tip for bubble-tight shut-off
• Secure anti-vibration gland lock nut
• Anti-blowout low torque back seating stem
• Gland thrust bush for uniform packing compression and tight sealing
• Ergonomic T-bar handle with positive retention
• Dual purpose dust cap provides functional identification
• Externally adjustable gland
• Annealed sealing washer guarantees 100% sealing assurance
• Variety of end connections including integral compression fittings for reduced overall user's cost
• Wide range of corrosion resistant materials

Industries:
• Oil and Gas
• Chemical
• Petrochemical
• Power Generation
• Nuclear
• Transportation 

Applications:
• Pressure & Flow measurement
• Lubrication skids
• Water Treatment
• Chemical injection skids
• Hydraulic systems for wellhead control
• Emergency shut down
• Pumping packages
• Gas booster systems
• Test equipment

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Teléfono

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687516