Low Pressure Ball Valves - V500 Series
Parker’s High Pressure BV Series ball valves offer a variety of porting and thread types. These valves are rated up to 11,600 psi and are zinc coated to extend the live of the valve.
California Residents: Prop-65 Warning
Parker’s BV series ball valves can be used in water and oil applications. They are available in 2-way, 3-way and 4-way configurations and a variety of materials, sizes and port styles.
Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil & Gas
• Power Generation
• Vehicle Assembly Facilities
Features/Benefits:
• Available in sizes from ¼” to 4”
• Pressures Range from 250 PSI to 10,000 PSI
• Available in aluminum, steel and stainless steel
• Port options include NPT, SAE, BSPP and ISO 6149 thread
Applications:
• Suitable for general hydraulic applications
HYDRAULIC VALVE DIVISION
520 TERNES AVE
ELYRIA
OH
UNITED STATES
44036-4026
Teléfono
4403665100
Fax
4403665253
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.