Tough Cover Ultra-high pressure Hose Series - 2448D - Europe
Parker High Pressure 2440N Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 140 MPa.
California Residents: Prop-65 Warning
Parker Polyflex High Pressure 2440N Hoses are developed for High and Ultra High Pressure applications.
The excellent handling increases operator efficiency and long service life reduces costly down times.
Superior safety standards are applied for the benefit of the operator.
Markets:
• Industrial
• Marine
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications
Features/Benefits:
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor >2:1
Applications:
• Industrial cleaning
• High pressure service for the construction and shipbuilding industry
• For working pressure up to 140 MPa (20.300 psi)
Technical Specifications:
• Core tube: DN 3-8: Polyoxymethylene; DN 10-25: Polyamide
• Pressure reinforcement: Four spiral layers of maximum tensile steel wire
• Cover: Polyamide
• Standard colour: DN 3-8: blue; DN 10-25: black
• Temperature range: -10°C up to +70°C
No hay archivo CAD disponible
Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG
Polymer Hose Division Europe
An der Tuchbleiche 4
Lampertheim
68623
Teléfono
+49 (0) 6256-81-0
Fax
+49 (0) 6256-81-100
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.