Metering Valve, 250 PSI - HR Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tamaño de la conexión 1

Tamaño de la conexión 2

Estilo de la conexión 1

Estilo de la conexión 2

Forma del cuerpo

Material del cuerpo

Presión máxima de funcionamiento (psi)

Presión máxima de trabajo (bares)

Temperatura máxima de servicio (F)

Temperatura mínima de servicio (C)

Mango

Capacidad de flujo (Cv)

Material de la junta

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Metering Valve, 250 PSI - HR Series

Metering Valve, 250 PSI - HR Series

Parker's HR Series Metering Valves provide the highest degree of precision metering for moderate pressure applications up to 250 PSI (17 BAR). Flow can be controlled from a Cv of 0.00034 to a Cv of 0.0900.

Especificaciones técnicas

  • Tamaño de la conexión 1: 1/16" to 1/4", Two Ferrule Compression, Single Ferrule Compression
  • Tamaño de la conexión 2: 1/16" to 1/4", Two Ferrule Compression, Single Ferrule Compression
  • Tipo de conexión: Angle, Inline
  • Material del cuerpo: 316 Stainless Steel, Brass
  • Presión de trabajo máxima: 250 psi, 17 bar
  • Temperatura máxima de funcionamiento: 200 to 400 °F
  • Temperatura mínima de funcionamiento: -40 to -10 °C
  • Tipo de mango: Turns Counter
  • Caudal: 0.00034 Cv
  • Material del asiento: Nitrile Rubber, Fluorocarbon Rubber, Neoprene Rubber, Ethylene Propylene Rubber, Highly Fluorinated Fluorocarbon Rubber
Safety Warning

Descripción completa del producto

Parker’s HR Series of metering valves provide the highest degree of precision metering for moderate pressure applications. A choice of seven precision ground, tapered flat, non-rotating and non-rising valve stems enable repeatable metering at flow capacities as low as 0.0004 CV. With 15 stem turns, this valve offers the ultimate in precision flow control. This series also features shut-off capability not found in most metering valves. A wide variety of end connection sizes, and seal materials provide considerable application versatility. These compact, metering valves work up to 250 PSI (17 BAR) at all seal temperature ranges.

In addition, these valves are available in angle and inline body patterns to assist installation in complex tubing systems. The installer should note that these metering valves do not require a separate shut off valve basic metering valves. This unique metering valve offers bubble tight shut-off service.

Markets:
• Universities
• Research and Development
• Chemical Plants


Features/ Benefits:
• Bubble tight shut-off
• Special fine pitch thread with 15 turn resolution is isolated from contact with process fluids
• Non-rotating/non-rising valve stem design provides smooth, non-reversing flow characteristics
• Seven optional valve stem tapers
• Special orifice liner assures long life
• Panel or in-line mounting
• Angle or in-line patterns
• Brass or 316 SS forged body construction
• 100% function tested for actuation and shut-off

Applications:
• Injection Systems
• Test Panels
• Precision Monitoring Systems

Documentos relacionados

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
×
Productos Tamaño de la conexión 1 Tamaño de la conexión 2 Estilo de la conexión 1 Estilo de la conexión 2 Forma del cuerpo Material del cuerpo Presión máxima de funcionamiento (psi) Presión máxima de trabajo (bares) Temperatura máxima de servicio (F) Temperatura mínima de servicio (C) Mango Capacidad de flujo (Cv) Material de la junta
2Z-HOL-BN-B-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
4A-HOL-BN-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
4Z-HOL-BN-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
1A-HOA-V-B-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
1Z-HOA-V-B-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
2A-HOA-V-B-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
2Z-HOA-V-B-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
4A-HOA-V-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
4Z-HOA-V-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
1A-HOL-V-B-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
1Z-HOL-V-B-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
2A-HOL-V-B-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
2Z-HOL-V-B-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
4A-HOL-V-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
4Z-HOL-V-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
1A-HOA-NE-B-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
1Z-HOA-NE-B-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
2A-HOA-NE-B-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
2Z-HOA-NE-B-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
4A-HOA-NE-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
4Z-HOA-NE-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
1A-HOL-NE-B-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
1Z-HOL-NE-B-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
2A-HOL-NE-B-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
2Z-HOL-NE-B-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
4A-HOL-NE-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
4Z-HOL-NE-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
1A-HOA-EPR-B-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
1Z-HOA-EPR-B-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
2A-HOA-EPR-B-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
2Z-HOA-EPR-B-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
4A-HOA-EPR-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
4Z-HOA-EPR-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
1A-HOL-EPR-B-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
1Z-HOL-EPR-B-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
2A-HOL-EPR-B-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
2Z-HOL-EPR-B-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
4A-HOL-EPR-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
4Z-HOL-EPR-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
1A-HOA-KZ-B-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
1Z-HOA-KZ-B-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
2A-HOA-KZ-B-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
2Z-HOA-KZ-B-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
4A-HOA-KZ-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
4Z-HOA-KZ-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
1A-HOL-KZ-B-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
1Z-HOL-KZ-B-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
2A-HOL-KZ-B-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
2Z-HOL-KZ-B-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
4A-HOL-KZ-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
4Z-HOL-KZ-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
1A-HOA-BN-SS-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
1Z-HOA-BN-SS-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
2A-HOA-BN-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
2Z-HOA-BN-SS-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
4A-HOA-BN-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
4Z-HOA-BN-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
1A-HOL-BN-SS-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
1Z-HOL-BN-SS-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
2A-HOL-BN-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
2Z-HOL-BN-SS-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
4A-HOL-BN-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
4Z-HOL-BN-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
1A-HOA-V-SS-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
1Z-HOA-V-SS-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
2A-HOA-V-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
2Z-HOA-V-SS-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
4A-HOA-V-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
4Z-HOA-V-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
1A-HOL-V-SS-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
1Z-HOL-V-SS-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
2A-HOL-V-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
2Z-HOL-V-SS-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
4A-HOL-V-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
4Z-HOL-V-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.00034 Fluorocarbon Rubber
1A-HOA-NE-SS-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
1Z-HOA-NE-SS-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
2A-HOA-NE-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
2Z-HOA-NE-SS-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
4A-HOA-NE-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
4Z-HOA-NE-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
1A-HOL-NE-SS-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
1Z-HOL-NE-SS-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
2A-HOL-NE-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
2Z-HOL-NE-SS-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
4A-HOL-NE-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
4Z-HOL-NE-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Neoprene Rubber
1A-HOA-EPR-SS-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
1Z-HOA-EPR-SS-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
2A-HOA-EPR-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
2Z-HOA-EPR-SS-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
4A-HOA-EPR-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
4Z-HOA-EPR-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
1A-HOL-EPR-SS-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
1Z-HOL-EPR-SS-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
2A-HOL-EPR-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
2Z-HOL-EPR-SS-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
4A-HOL-EPR-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
4Z-HOL-EPR-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.00034 Ethylene Propylene Rubber
1A-HOA-KZ-SS-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
1Z-HOA-KZ-SS-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
2A-HOA-KZ-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
2Z-HOA-KZ-SS-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
4A-HOA-KZ-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
4Z-HOA-KZ-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
1A-HOL-KZ-SS-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
1Z-HOL-KZ-SS-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
2A-HOL-KZ-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
2Z-HOL-KZ-SS-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
4A-HOL-KZ-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
4Z-HOL-KZ-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Turns Counter 0.00034 Highly Fluorinated Fluorocarbon Rubber
1A-HOA-BN-B-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
1Z-HOA-BN-B-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
2A-HOA-BN-B-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
2Z-HOA-BN-B-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
4A-HOA-BN-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
4Z-HOA-BN-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
1A-HOL-BN-B-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
1Z-HOL-BN-B-TC 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
2A-HOL-BN-B-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.00034 Nitrile Rubber
2A-H1L-BN-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.0008 Nitrile Rubber
4A-H1L-BN-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.0008 Nitrile Rubber
4Z-H1L-BN-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.0008 Nitrile Rubber
2A-H1A-V-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0008 Fluorocarbon Rubber
2Z-H1A-V-SS-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0008 Fluorocarbon Rubber
4A-H1A-V-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0008 Fluorocarbon Rubber
4Z-H1A-V-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0008 Fluorocarbon Rubber
2A-H1L-V-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0008 Fluorocarbon Rubber
2Z-H1L-V-SS-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0008 Fluorocarbon Rubber
4A-H1L-V-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0008 Fluorocarbon Rubber
4Z-H1L-V-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0008 Fluorocarbon Rubber
4A-H1L-NE-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.0008 Neoprene Rubber
4A-H1L-EPR-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.0008 Ethylene Propylene Rubber
4Z-H1L-EPR-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.0008 Ethylene Propylene Rubber
1A-H1A-KZ-SS-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 200 -25 Turns Counter 0.0008 Highly Fluorinated Fluorocarbon Rubber
4A-H1L-KZ-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Turns Counter 0.0008 Highly Fluorinated Fluorocarbon Rubber
1A-H1A-BN-B-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -10 Turns Counter 0.0008 Nitrile Rubber
2A-H1A-BN-B-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -10 Turns Counter 0.0008 Nitrile Rubber
2Z-H1A-BN-B-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Turns Counter 0.0008 Nitrile Rubber
4Z-H1A-BN-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Turns Counter 0.0008 Nitrile Rubber
2A-H1L-BN-B-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.0008 Nitrile Rubber
2Z-H1L-BN-B-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.0008 Nitrile Rubber
4A-H1L-BN-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.0008 Nitrile Rubber
4Z-H1L-BN-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.0008 Nitrile Rubber
1Z-H1A-BN-SS-K 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Knurled 0.0008 Nitrile Rubber
2A-H1A-BN-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Knurled 0.0008 Nitrile Rubber
4A-H1A-BN-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Knurled 0.0008 Nitrile Rubber
2A-H1L-BN-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Knurled 0.0008 Nitrile Rubber
2Z-H1L-BN-SS-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Knurled 0.0008 Nitrile Rubber
4A-H1L-BN-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Knurled 0.0008 Nitrile Rubber
4Z-H1L-BN-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Knurled 0.0008 Nitrile Rubber
1A-H1A-V-SS-K 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.0008 Fluorocarbon Rubber
2A-H1A-V-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.0008 Fluorocarbon Rubber
2Z-H1A-V-SS-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.0008 Fluorocarbon Rubber
4A-H1A-V-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.0008 Fluorocarbon Rubber
4Z-H1A-V-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.0008 Fluorocarbon Rubber
2A-H1L-V-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Knurled 0.0008 Fluorocarbon Rubber
2Z-H1L-V-SS-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Knurled 0.0008 Fluorocarbon Rubber
4A-H1L-V-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Knurled 0.0008 Fluorocarbon Rubber
4Z-H1L-V-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Knurled 0.0008 Fluorocarbon Rubber
2A-H1L-NE-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Knurled 0.0008 Neoprene Rubber
1A-H1A-EPR-SS-K 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -40 Knurled 0.0008 Ethylene Propylene Rubber
2A-H1L-EPR-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Knurled 0.0008 Ethylene Propylene Rubber
4A-H1L-EPR-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Knurled 0.0008 Ethylene Propylene Rubber
1A-H1A-KZ-SS-K 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 200 -25 Knurled 0.0008 Highly Fluorinated Fluorocarbon Rubber
2A-H1L-KZ-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Knurled 0.0008 Highly Fluorinated Fluorocarbon Rubber
2Z-H1L-KZ-SS-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Knurled 0.0008 Highly Fluorinated Fluorocarbon Rubber
4A-H1L-KZ-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Knurled 0.0008 Highly Fluorinated Fluorocarbon Rubber
2A-H1A-BN-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -10 Knurled 0.0008 Nitrile Rubber
2Z-H1A-BN-B-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Knurled 0.0008 Nitrile Rubber
4A-H1A-BN-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -10 Knurled 0.0008 Nitrile Rubber
4Z-H1A-BN-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Knurled 0.0008 Nitrile Rubber
2A-H1L-BN-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Knurled 0.0008 Nitrile Rubber
2Z-H1L-BN-B-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -10 Knurled 0.0008 Nitrile Rubber
4A-H1L-BN-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Knurled 0.0008 Nitrile Rubber
4Z-H1L-BN-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -10 Knurled 0.0008 Nitrile Rubber
1A-H1A-V-B-K 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 400 -10 Knurled 0.0008 Fluorocarbon Rubber
2A-H1A-V-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 400 -10 Knurled 0.0008 Fluorocarbon Rubber
4Z-H1A-V-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 400 -10 Knurled 0.0008 Fluorocarbon Rubber
2A-H1L-V-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 400 -10 Knurled 0.0008 Fluorocarbon Rubber
4A-H1L-V-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 400 -10 Knurled 0.0008 Fluorocarbon Rubber
4Z-H1L-EPR-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -40 Knurled 0.0008 Ethylene Propylene Rubber
2A-H1L-BN-SS-NS 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 No Handle(Slotted Stem) 0.0008 Nitrile Rubber
4A-H1L-BN-SS-NS 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 No Handle(Slotted Stem) 0.0008 Nitrile Rubber
1A-H1A-V-SS-NS 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0008 Fluorocarbon Rubber
1Z-H1A-V-SS-NS 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0008 Fluorocarbon Rubber
2A-H1A-V-SS-NS 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0008 Fluorocarbon Rubber
2Z-H1A-V-SS-NS 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0008 Fluorocarbon Rubber
4A-H1A-V-SS-NS 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0008 Fluorocarbon Rubber
4Z-H1A-V-SS-NS 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0008 Fluorocarbon Rubber
2A-H1L-V-SS-NS 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0008 Fluorocarbon Rubber
4A-H1L-V-SS-NS 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0008 Fluorocarbon Rubber
4Z-H1L-V-SS-NS 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0008 Fluorocarbon Rubber
2A-H1A-KZ-SS-NS 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 200 -25 No Handle(Slotted Stem) 0.0008 Highly Fluorinated Fluorocarbon Rubber
4A-H1L-KZ-SS-NS 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 No Handle(Slotted Stem) 0.0008 Highly Fluorinated Fluorocarbon Rubber
4Z-H1L-KZ-SS-NS 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 No Handle(Slotted Stem) 0.0008 Highly Fluorinated Fluorocarbon Rubber
2Z-H1A-BN-B-NS 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 No Handle(Slotted Stem) 0.0008 Nitrile Rubber
2Z-H1L-BN-B-NS 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -10 No Handle(Slotted Stem) 0.0008 Nitrile Rubber
2A-H2L-BN-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.0014 Nitrile Rubber
2Z-H2L-BN-SS-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.0014 Nitrile Rubber
4A-H2L-BN-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.0014 Nitrile Rubber
4Z-H2L-BN-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.0014 Nitrile Rubber
1A-H2A-V-SS-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0014 Fluorocarbon Rubber
2A-H2A-V-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0014 Fluorocarbon Rubber
2Z-H2A-V-SS-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0014 Fluorocarbon Rubber
4Z-H2A-V-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0014 Fluorocarbon Rubber
2A-H2L-V-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0014 Fluorocarbon Rubber
4A-H2L-V-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0014 Fluorocarbon Rubber
4Z-H2L-V-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0014 Fluorocarbon Rubber
4A-H2L-NE-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.0014 Neoprene Rubber
2A-H2L-EPR-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.0014 Ethylene Propylene Rubber
4Z-H2L-EPR-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.0014 Ethylene Propylene Rubber
4A-H2L-KZ-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Turns Counter 0.0014 Highly Fluorinated Fluorocarbon Rubber
2A-H2L-BN-B-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.0014 Nitrile Rubber
2Z-H2L-BN-B-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.0014 Nitrile Rubber
4A-H2L-BN-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.0014 Nitrile Rubber
4Z-H2L-BN-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.0014 Nitrile Rubber
4Z-H2A-V-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 400 -10 Turns Counter 0.0014 Fluorocarbon Rubber
4A-H2L-V-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 400 -10 Turns Counter 0.0014 Fluorocarbon Rubber
4A-H2L-EPR-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -40 Turns Counter 0.0014 Ethylene Propylene Rubber
1Z-H2A-BN-SS-K 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Knurled 0.0014 Nitrile Rubber
2Z-H2A-BN-SS-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Knurled 0.0014 Nitrile Rubber
4A-H2L-BN-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Knurled 0.0014 Nitrile Rubber
1Z-H2A-V-SS-K 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.0014 Fluorocarbon Rubber
2A-H2A-V-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.0014 Fluorocarbon Rubber
4A-H2A-V-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.0014 Fluorocarbon Rubber
4Z-H2A-V-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.0014 Fluorocarbon Rubber
2A-H2L-V-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Knurled 0.0014 Fluorocarbon Rubber
2Z-H2L-V-SS-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Knurled 0.0014 Fluorocarbon Rubber
4A-H2L-V-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Knurled 0.0014 Fluorocarbon Rubber
2A-H2L-NE-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Knurled 0.0014 Neoprene Rubber
4A-H2L-NE-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Knurled 0.0014 Neoprene Rubber
2A-H2L-EPR-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Knurled 0.0014 Ethylene Propylene Rubber
4A-H2L-EPR-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Knurled 0.0014 Ethylene Propylene Rubber
4Z-H2L-EPR-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Knurled 0.0014 Ethylene Propylene Rubber
2A-H2L-KZ-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Knurled 0.0014 Highly Fluorinated Fluorocarbon Rubber
2A-H2A-BN-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -10 Knurled 0.0014 Nitrile Rubber
2Z-H2A-BN-B-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Knurled 0.0014 Nitrile Rubber
4Z-H2A-BN-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Knurled 0.0014 Nitrile Rubber
2A-H2L-BN-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Knurled 0.0014 Nitrile Rubber
2Z-H2L-BN-B-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -10 Knurled 0.0014 Nitrile Rubber
4A-H2L-BN-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Knurled 0.0014 Nitrile Rubber
4Z-H2L-BN-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -10 Knurled 0.0014 Nitrile Rubber
4Z-H2A-V-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 400 -10 Knurled 0.0014 Fluorocarbon Rubber
4A-H2L-V-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 400 -10 Knurled 0.0014 Fluorocarbon Rubber
2A-H2L-BN-SS-NS 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 No Handle(Slotted Stem) 0.0014 Nitrile Rubber
4Z-H2L-BN-SS-NS 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 No Handle(Slotted Stem) 0.0014 Nitrile Rubber
2A-H2A-V-SS-NS 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0014 Fluorocarbon Rubber
4A-H2A-V-SS-NS 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0014 Fluorocarbon Rubber
4A-H2L-V-SS-NS 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0014 Fluorocarbon Rubber
4A-H2L-EPR-SS-NS 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 No Handle(Slotted Stem) 0.0014 Ethylene Propylene Rubber
1A-H2A-V-B-NS 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 400 -10 No Handle(Slotted Stem) 0.0014 Fluorocarbon Rubber
4A-H3A-BN-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Turns Counter 0.0031 Nitrile Rubber
2A-H3L-BN-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.0031 Nitrile Rubber
2Z-H3L-BN-SS-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.0031 Nitrile Rubber
4A-H3L-BN-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.0031 Nitrile Rubber
4Z-H3L-BN-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.0031 Nitrile Rubber
1A-H3A-V-SS-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0031 Fluorocarbon Rubber
2A-H3A-V-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0031 Fluorocarbon Rubber
2Z-H3A-V-SS-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0031 Fluorocarbon Rubber
4A-H3A-V-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0031 Fluorocarbon Rubber
4Z-H3A-V-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0031 Fluorocarbon Rubber
2Z-H3L-V-SS-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0031 Fluorocarbon Rubber
4A-H3L-V-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0031 Fluorocarbon Rubber
4Z-H3L-V-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0031 Fluorocarbon Rubber
4A-H3A-NE-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -40 Turns Counter 0.0031 Neoprene Rubber
2Z-H3L-NE-SS-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.0031 Neoprene Rubber
4A-H3L-NE-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.0031 Neoprene Rubber
2A-H3L-EPR-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.0031 Ethylene Propylene Rubber
4A-H3L-EPR-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.0031 Ethylene Propylene Rubber
4Z-H3L-EPR-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.0031 Ethylene Propylene Rubber
4Z-H3A-KZ-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 200 -25 Turns Counter 0.0031 Highly Fluorinated Fluorocarbon Rubber
2A-H3L-KZ-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Turns Counter 0.0031 Highly Fluorinated Fluorocarbon Rubber
4Z-H3L-KZ-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Turns Counter 0.0031 Highly Fluorinated Fluorocarbon Rubber
2Z-H3A-BN-B-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Turns Counter 0.0031 Nitrile Rubber
4A-H3A-BN-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -10 Turns Counter 0.0031 Nitrile Rubber
4Z-H3A-BN-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Turns Counter 0.0031 Nitrile Rubber
2A-H3L-BN-B-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.0031 Nitrile Rubber
4A-H3L-BN-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.0031 Nitrile Rubber
4Z-H3L-BN-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.0031 Nitrile Rubber
4A-H3A-V-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 400 -10 Turns Counter 0.0031 Fluorocarbon Rubber
4Z-H3A-BN-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Knurled 0.0031 Nitrile Rubber
4A-H3L-BN-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Knurled 0.0031 Nitrile Rubber
4Z-H3L-BN-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Knurled 0.0031 Nitrile Rubber
1A-H3A-V-SS-K 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.0031 Fluorocarbon Rubber
2A-H3A-V-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.0031 Fluorocarbon Rubber
4A-H3A-V-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.0031 Fluorocarbon Rubber
4Z-H3A-V-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.0031 Fluorocarbon Rubber
2A-H3L-V-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Knurled 0.0031 Fluorocarbon Rubber
2Z-H3L-V-SS-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Knurled 0.0031 Fluorocarbon Rubber
4A-H3L-V-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Knurled 0.0031 Fluorocarbon Rubber
4A-H3A-EPR-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -40 Knurled 0.0031 Ethylene Propylene Rubber
2Z-H3L-EPR-SS-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Knurled 0.0031 Ethylene Propylene Rubber
4A-H3L-EPR-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Knurled 0.0031 Ethylene Propylene Rubber
2A-H3A-BN-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -10 Knurled 0.0031 Nitrile Rubber
4Z-H3A-BN-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Knurled 0.0031 Nitrile Rubber
2A-H3L-BN-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Knurled 0.0031 Nitrile Rubber
4A-H3A-V-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 400 -10 Knurled 0.0031 Fluorocarbon Rubber
4Z-H3L-NE-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -40 Knurled 0.0031 Neoprene Rubber
4A-H3L-EPR-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -40 Knurled 0.0031 Ethylene Propylene Rubber
4A-H3A-BN-SS-NS 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 No Handle(Slotted Stem) 0.0031 Nitrile Rubber
4Z-H3A-BN-SS-NS 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 No Handle(Slotted Stem) 0.0031 Nitrile Rubber
2A-H3L-BN-SS-NS 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 No Handle(Slotted Stem) 0.0031 Nitrile Rubber
4Z-H3L-BN-SS-NS 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 No Handle(Slotted Stem) 0.0031 Nitrile Rubber
1A-H3A-V-SS-NS 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0031 Fluorocarbon Rubber
2A-H3A-V-SS-NS 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0031 Fluorocarbon Rubber
2A-H3L-V-SS-NS 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0031 Fluorocarbon Rubber
4A-H3L-V-SS-NS 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0031 Fluorocarbon Rubber
4Z-H3L-V-SS-NS 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0031 Fluorocarbon Rubber
2A-H4A-BN-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Turns Counter 0.0077 Nitrile Rubber
4A-H4A-BN-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Turns Counter 0.0077 Nitrile Rubber
4A-H4L-BN-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.0077 Nitrile Rubber
4Z-H4L-BN-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.0077 Nitrile Rubber
2Z-H4A-V-SS-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0077 Fluorocarbon Rubber
4A-H4A-V-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0077 Fluorocarbon Rubber
4Z-H4A-V-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0077 Fluorocarbon Rubber
4A-H4L-V-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0077 Fluorocarbon Rubber
4Z-H4L-V-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.0077 Fluorocarbon Rubber
4A-H4L-NE-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.0077 Neoprene Rubber
4Z-H4L-NE-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.0077 Neoprene Rubber
4A-H4L-EPR-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.0077 Ethylene Propylene Rubber
4Z-H4L-EPR-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.0077 Ethylene Propylene Rubber
4A-H4A-KZ-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 200 -25 Turns Counter 0.0077 Highly Fluorinated Fluorocarbon Rubber
4A-H4L-KZ-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Turns Counter 0.0077 Highly Fluorinated Fluorocarbon Rubber
4Z-H4L-KZ-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Turns Counter 0.0077 Highly Fluorinated Fluorocarbon Rubber
4A-H4A-BN-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -10 Turns Counter 0.0077 Nitrile Rubber
4Z-H4A-BN-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Turns Counter 0.0077 Nitrile Rubber
2A-H4L-BN-B-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.0077 Nitrile Rubber
4A-H4L-BN-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.0077 Nitrile Rubber
2Z-H4A-BN-SS-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Knurled 0.0077 Nitrile Rubber
4A-H4A-BN-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Knurled 0.0077 Nitrile Rubber
2A-H4L-BN-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Knurled 0.0077 Nitrile Rubber
4A-H4L-BN-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Knurled 0.0077 Nitrile Rubber
4Z-H4L-BN-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Knurled 0.0077 Nitrile Rubber
1A-H4A-V-SS-K 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.0077 Fluorocarbon Rubber
2A-H4A-V-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.0077 Fluorocarbon Rubber
2Z-H4A-V-SS-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.0077 Fluorocarbon Rubber
4Z-H4A-V-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.0077 Fluorocarbon Rubber
2A-H4L-V-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Knurled 0.0077 Fluorocarbon Rubber
4A-H4L-V-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Knurled 0.0077 Fluorocarbon Rubber
4Z-H4L-V-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Knurled 0.0077 Fluorocarbon Rubber
4A-H4L-NE-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Knurled 0.0077 Neoprene Rubber
4Z-H4L-NE-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Knurled 0.0077 Neoprene Rubber
2A-H4L-EPR-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Knurled 0.0077 Ethylene Propylene Rubber
4A-H4L-EPR-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Knurled 0.0077 Ethylene Propylene Rubber
4Z-H4L-EPR-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Knurled 0.0077 Ethylene Propylene Rubber
2A-H4L-KZ-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Knurled 0.0077 Highly Fluorinated Fluorocarbon Rubber
1Z-H4A-BN-B-K 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Knurled 0.0077 Nitrile Rubber
2A-H4A-BN-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -10 Knurled 0.0077 Nitrile Rubber
2Z-H4A-BN-B-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Knurled 0.0077 Nitrile Rubber
4A-H4A-BN-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -10 Knurled 0.0077 Nitrile Rubber
4Z-H4A-BN-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Knurled 0.0077 Nitrile Rubber
2A-H4L-BN-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Knurled 0.0077 Nitrile Rubber
2Z-H4L-BN-B-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -10 Knurled 0.0077 Nitrile Rubber
4Z-H4L-BN-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -10 Knurled 0.0077 Nitrile Rubber
4A-H4L-V-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 400 -10 Knurled 0.0077 Fluorocarbon Rubber
4Z-H4L-V-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 400 -10 Knurled 0.0077 Fluorocarbon Rubber
4Z-H4L-EPR-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -40 Knurled 0.0077 Ethylene Propylene Rubber
2A-H4L-BN-SS-NS 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 No Handle(Slotted Stem) 0.0077 Nitrile Rubber
4A-H4L-BN-SS-NS 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 No Handle(Slotted Stem) 0.0077 Nitrile Rubber
4A-H4A-V-SS-NS 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0077 Fluorocarbon Rubber
4Z-H4A-V-SS-NS 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0077 Fluorocarbon Rubber
2A-H4L-V-SS-NS 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0077 Fluorocarbon Rubber
4A-H4L-V-SS-NS 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 No Handle(Slotted Stem) 0.0077 Fluorocarbon Rubber
1A-H5A-BN-SS-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Turns Counter 0.03 Nitrile Rubber
2A-H5A-BN-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Turns Counter 0.03 Nitrile Rubber
4A-H5A-BN-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Turns Counter 0.03 Nitrile Rubber
2A-H5L-BN-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.03 Nitrile Rubber
4A-H5L-BN-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.03 Nitrile Rubber
4Z-H5L-BN-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Turns Counter 0.03 Nitrile Rubber
2A-H5A-V-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Turns Counter 0.03 Fluorocarbon Rubber
2A-H5L-V-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.03 Fluorocarbon Rubber
4A-H5L-V-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.03 Fluorocarbon Rubber
4Z-H5L-V-SS-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Turns Counter 0.03 Fluorocarbon Rubber
4A-H5L-NE-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.03 Neoprene Rubber
1A-H5A-EPR-SS-TC 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -40 Turns Counter 0.03 Ethylene Propylene Rubber
4A-H5L-EPR-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Turns Counter 0.03 Ethylene Propylene Rubber
2A-H5A-KZ-SS-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 200 -25 Turns Counter 0.03 Highly Fluorinated Fluorocarbon Rubber
4A-H5A-KZ-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 200 -25 Turns Counter 0.03 Highly Fluorinated Fluorocarbon Rubber
4A-H5L-KZ-SS-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Turns Counter 0.03 Highly Fluorinated Fluorocarbon Rubber
2Z-H5A-BN-B-TC 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Turns Counter 0.03 Nitrile Rubber
4A-H5A-BN-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -10 Turns Counter 0.03 Nitrile Rubber
4Z-H5A-BN-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Turns Counter 0.03 Nitrile Rubber
4A-H5L-BN-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.03 Nitrile Rubber
4Z-H5L-BN-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -10 Turns Counter 0.03 Nitrile Rubber
2A-H5A-V-B-TC 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 400 -10 Turns Counter 0.03 Fluorocarbon Rubber
4A-H5L-V-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 400 -10 Turns Counter 0.03 Fluorocarbon Rubber
4Z-H5L-V-B-TC 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 400 -10 Turns Counter 0.03 Fluorocarbon Rubber
4A-H5L-EPR-B-TC 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -40 Turns Counter 0.03 Ethylene Propylene Rubber
4A-H5A-BN-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 250 -10 Knurled 0.03 Nitrile Rubber
4A-H5L-BN-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Knurled 0.03 Nitrile Rubber
4Z-H5L-BN-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -10 Knurled 0.03 Nitrile Rubber
2A-H5A-V-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.03 Fluorocarbon Rubber
2Z-H5A-V-SS-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.03 Fluorocarbon Rubber
4A-H5A-V-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.03 Fluorocarbon Rubber
4Z-H5A-V-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 250 17 400 -10 Knurled 0.03 Fluorocarbon Rubber
2A-H5L-V-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Knurled 0.03 Fluorocarbon Rubber
2Z-H5L-V-SS-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Knurled 0.03 Fluorocarbon Rubber
4A-H5L-V-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Knurled 0.03 Fluorocarbon Rubber
4Z-H5L-V-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 400 -10 Knurled 0.03 Fluorocarbon Rubber
2Z-H5L-NE-SS-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Knurled 0.03 Neoprene Rubber
4Z-H5L-EPR-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 250 17 250 -40 Knurled 0.03 Ethylene Propylene Rubber
2A-H5L-KZ-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Knurled 0.03 Highly Fluorinated Fluorocarbon Rubber
4A-H5L-KZ-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 250 17 200 -25 Knurled 0.03 Highly Fluorinated Fluorocarbon Rubber
1A-H5A-BN-B-K 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -10 Knurled 0.03 Nitrile Rubber
1Z-H5A-BN-B-K 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Knurled 0.03 Nitrile Rubber
2A-H5A-BN-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -10 Knurled 0.03 Nitrile Rubber
4A-H5A-BN-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass 250 17 250 -10 Knurled 0.03 Nitrile Rubber
4Z-H5A-BN-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 250 -10 Knurled 0.03 Nitrile Rubber
2A-H5L-BN-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Knurled 0.03 Nitrile Rubber
2Z-H5L-BN-B-K 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -10 Knurled 0.03 Nitrile Rubber
4A-H5L-BN-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass 250 17 250 -10 Knurled 0.03 Nitrile Rubber
4Z-H5L-BN-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass 250 17 250 -10 Knurled 0.03 Nitrile Rubber
4Z-H5A-V-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass 250 17 400 -10 Knurled 0.03 Fluorocarbon Rubber

687PDC
687516