DSH12552N - 4 Way 3 Position Spool Type Solenoid Valve | Parker NA

4 Way 3 Position Spool Type Solenoid Valve | #DSH12552N

Click to View CAD Model

4 Way 3 Position Spool Type Solenoid Valve | #DSH12552N

REGIONAL - Parker has a large selection of direct acting 4-way, 3-position spool-type solenoid valves to cover a wide range of flow requirements up to 57 lpm (15 gpm) and pressures up to 350 bar (5000 psi); closed, open, float, and tandem centers


Especificaciones técnicas

  • Caudal: 15 GAL/MIN, 57 L/MIN
  • Rango de presión de entrada máxima: 5000 PSI, 350 BAR
  • Configuración: Closed Center
  • Tipo de accionamiento: Electrical
  • Tipo de junta: Nitrile
  • División: Hydraulic Systems Division
  • Caudal: 15 gal/min, 57 L/min
  • Rango de presión de entrada máxima: 5000 psi, 350 bar
  • Configuración: Closed Center
  • Tipo de accionamiento: Electrical
  • Material de la junta: Nitrile
  • Índice de caudal máximo: 15 gal/min, 57 L/min
  • Tipo de montaje: Screw in cartridge valve
  • Tipo de operación: Solenoid operated
  • Presión de trabajo máxima: 5000 psi, 350 bar
  • Presión del depósito máxima: 3000 psi, 210 bar
  • Tasa de fuga: 160 @ 3000 PSI (210 BAR) cm3/min
  • Tamaño de la cavidad: C12-4L
  • Función: 4-way
  • Funcionalidad de invalidación: N/A
  • Para tipo de fluido: Mineral-based or synthetic hydraulic fluids
  • Viscosidad cinemática máxima: 45-2000 SSU (6 to 420 cSt)
  • Clasificación de eficiencia del filtro: ISO 4406 18/16/13, SAE Class 4
  • Material de la válvula: All parts steel. All operating parts hardened steel
  • Par de instalación: 55 lb-ft, 74 Nm
  • Par de apriete de la tuerca de la bobina: 3 lb-ft, 4.1 Nm
  • Temperatura de funcionamiento: -30 to +250 °F, -34 to +121 °C
  • Temperatura máxima de funcionamiento: +250 °F, +121 °C
  • Temperatura mínima de funcionamiento: -30 °F, -34 °C
  • Tipo de bobina: 5/8" Super Coil
  • Voltaje de entrada: 85% of rated voltage at 72°F (20°C) min
  • Tiempo de respuesta: 30-60 ms
  • Peso: 1 lb, 0.45 kg
  • Material del cuerpo: N/A
Safety Warning

Información del artículo

Parker’s direct acting 4-way, 3-position spool-type solenoid valves feature a robust design that ensures reliable and repeatable performance with minimized pressure drop. These valves can operate with hydraulic system flows up to 57 lpm (15 gpm) and pressures as high as 350 bar (5000 psi) with open, closed, float, and tandem center configurations available. Parker’s 4-way, 3-position spool-type solenoid valves also have manual override options and are perfect for double acting cylinders, pilot circuits, and bi-directional motor applications while utilizing an easy to configure and use double-solenoid stack. These valves can be used on a wide range of machinery within the mobile, industrial, or manufacturing markets.



Markets:

• Aerial

• Agriculture

• Construction

• Material Handling

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Miscellaneous Mobile



Features/Benefits:

• Replaceable one-piece coils with low amp draw

• High flow capacity

• High pressure capability

• Manual override options

• Low hysteresis

• All external parts zinc plated

 

Value Statement:

Parker DSH125-5 solenoid operated, 12-size directional control valves achieve market leading performance which reduces manifold size and complexity in high flow circuits.



Applications:

• Reversing flow

• Actuator applications

• Bi-directional motors

• Pilot circuits



Additional Technical Insight:

Direct acting spool valves are fast to respond to coil voltage and can quickly re-direct or block flow to actuator ports. Some leakage will be present due to spool clearances.

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

HYDRAULIC VALVE DIVISION

520 TERNES AVE

ELYRIA

OH

UNITED STATES

44036-4026

Teléfono

4403665100

Fax

4403665253

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687505