Modular Hi-Pro Distribution Manifold | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de colector

Conexión de entrada/salida

Tamaño de la entrada (pulg)

Tamaño de válvula (Pulgadas)

Estilo de la rosca de la conexión 1

Opción de drenaje

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Modular Hi-Pro Distribution Manifold

Modular Hi-Pro Distribution Manifold

Parker’s Hi-Pro series air distribution manifolds are supplied as an interconnected assembly utilising Hi-Pro ball valves with two shut-off funcions in one body, mounted on a base plate.

Especificaciones técnicas

  • Número de válvulas: 4 Valve, 6 Valve, 8 Valve, 10 Valve, 12 Valve, 14 Valve, 16 Valve, 18 Valve, 20 Valve
  • Tamaño de la conexión de entrada: 1/2 inch
  • Tipo de conexión: FNPT, BSPT, BSPP
  • Tamaño del puerto de la válvula: 1/4, 3/8, 1/2 inch
  • Tamaño de la rosca de la conexión 1: NPT, BSPT, BSPP
  • Opción de drenaje: Plugged outlet, Plugged distribution outlet, All outlets plugged
  • Presión de trabajo máxima: 6000 psi, 414 bar
  • Materiales de fabricación: AISI 316 Stainless Steel
  • Temperatura máxima de funcionamiento: 232 °C, 449 °F
  • Temperatura mínima de funcionamiento: -54 °C, -65.2 °F
  • Aplicación de la industria: Air Distribution
  • Diámetro interno: 10 mm, 3/8 inch
  • Material del asiento: PTFE
  • Tipo de asiento: PEEK
Safety Warning

Descripción completa del producto

Parker’s Hi-Pro series distribution manifolds are supplied as an interconnected assembly utilising Parker Hi-Pro ball valves with two shut-off functions in one body, mounted on a base plate. Each valve has a 10 mm bore. Unlike many other air distribution manifolds, Parker offers integral ended connections, which eliminates the need for NPT.

There is a choice of eight configurations, with 4, 6, 8, 10, 12, 14, 16, 18 or 20 valves. The distribution unit features connections at both ends; either of these can be used as an inlet and the other can either be blanked off or fitted with a purge valve as a build-to-order option. Parker can also supply the unit with a single valve connected to the inlet, enabling users to totally isolate all the outlet valves from the supply point.

The main inlet and outlet of the distribution unit offer a choice of connection types and sizes, including 1/4" to 1” female pipe threads and 1/4" to 2” socket welds, as well as a 2” flange. The distribution valve outlets can be 1/4" or 1/2" pipe threads.

As standard, the distribution ball valves are manufactured from 316 stainless steel and have a maximum working pressure rating of 6000 PSI (414 bar).  The valves are also available in 6Mo versions. There is a choice of PTFE and PEEK seating materials – the latter offer a temperature range of -54 to 232˚C (-65.2 to 449˚F).

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical

Features/Benefits:
• Integral ended connections
• Corrosion free with excellent chemical resistance
• Suitable for all proprietary instruments
• Extend instrumentation life
• Reduce plant downtime
• Eliminate high maintenance costs

Applications:
• Process instrument distribution lines for air

Documentos relacionados

×
Productos Tipo de colector Conexión de entrada/salida Tamaño de la entrada (pulg) Tamaño de válvula (Pulgadas) Estilo de la rosca de la conexión 1 Opción de drenaje
HPDMB48N4NBP 4 Valve FNPT 1/2" 1/4" NPT Plugged outlet
HPDMB88N4NBP 8 Valve FNPT 1/2" 1/4" NPT Plugged outlet
HPDMB108N4NBP 10 Valve FNPT 1/2" 1/4" NPT Plugged outlet
HPDMB128N4NBP 12 Valve FNPT 1/2" 1/4" NPT Plugged outlet
HPDMB168N4NBP 16 Valve FNPT 1/2" 1/4" NPT Plugged outlet
HPDMB208N4NBP 20 Valve FNPT 1/2" 1/4" NPT Plugged outlet
HPDMB48R4RCP 4 Valve BSPP 1/2" 1/4" BSPP Plugged distribution outlet
HPDMB88N6NBP 8 Valve FNPT 1/2" 3/8" NPT Plugged outlet
HPDMB48N8NBP 4 Valve FNPT 1/2" 1/2" NPT Plugged outlet
HPDMB128N8NBP 12 Valve FNPT 1/2" 1/2" NPT Plugged outlet
HPDMB48R8RCP 4 Valve BSPP 1/2" 1/2" BSPP Plugged distribution outlet
HPDMB68N4NBCP 6 Valve FNPT 1/2" 1/4" NPT All outlets plugged
HPDMB208N8NBP 20 Valve FNPT 1/2" 1/2" NPT Plugged outlet
HPDMB68K6KBP 6 Valve BSPT 1/2" 3/8" BSPT Plugged outlet
HPDMB48N8NBCP 4 Valve FNPT 1/2" 1/2" NPT All outlets plugged
HPDMB68N8NBCP 6 Valve FNPT 1/2" 1/2" NPT All outlets plugged
HPDMB88N8NBCP 8 Valve FNPT 1/2" 1/2" NPT All outlets plugged
HPDMB108N8NBCP 10 Valve FNPT 1/2" 1/2" NPT All outlets plugged
HPDMB168N8NBCP 16 Valve FNPT 1/2" 1/2" NPT All outlets plugged
HPDMB208N8NBCP 20 Valve FNPT 1/2" 1/2" NPT All outlets plugged
HPDMB68R4RBCP 6 Valve BSPP 1/2" 1/4" BSPP All outlets plugged
HPDMB68N8NCP 6 Valve FNPT 1/2" 1/2" NPT Plugged distribution outlet
HPDMB128N8NCP 12 Valve FNPT 1/2" 1/2" NPT Plugged distribution outlet
HPDMB108R8RBCP 10 Valve BSPP 1/2" 1/2" BSPP All outlets plugged

687PDC
687516