PTFE Hose - Convoluted | #939-24


LOADING IMAGES
939-24

PTFE Hose - Convoluted | #939-24

Parker Convoluted 939/939B PTFE Hose features excellent flexibility and kink resistance for superior performance in chemical transfer, high temperature hydraulics, and hose applications requiring tight routings.


Especificaciones técnicas

  • Tamaño: -24
  • Tipo de manguera: Natural PTFE
  • D.I. de la manguera (pulg): 1-1/2
  • Factor de diseño: 4:1
  • Cumplimiento con especificaciones: FDA 21 CFR 177.1550 (Tube)
  • Conector compatible: 93N Series Cannot be crimped on Minikrimp
  • Presión de trabajo máxima: 750 psi, 5.2 MPa, 52 bar
  • Temperatura máxima de funcionamiento: 450 °F, 232 °C
  • Temperatura mínima de funcionamiento: -100 °F, -73 °C
  • Radio de curvatura mínimo: 7-1/2 inch, 191 mm
  • Aplicación: Chemical Transfer, Fluid Handling, Compressed Air/Gases, Tools & Equipment, Industrial, Fleet & Automotive, Instrumentation, Hydraulics, Ultra High Purity / Semi-Conductor, Process Control
  • Peso: 0.80 lb/ft, 1.18 kg/m
  • Material de la cubierta: n/a
  • Material del tubo interno de la manguera: Polytetrafluoroethylene (PTFE)
  • Material del refuerzo de la manguera: Stainless Steel
  • Tamaño: -24
  • Rango de presión de vacío: 12 inch-Hg, 304.8 mm-Hg
  • Medio: Chemicals, Lubricants (Oils), Petroleum Hydraulic Fluids, Water, Food Abrasive Powders, Food & Beverage, Industrial Fluids, Industrial Gases, Steam, Fuels (Oil), Inert Gases
  • Diámetro interior: 1-1/2 inch, 38 mm
  • Diámetro exterior: 52.1 mm, 2.050 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Información del artículo

The Parker  939/939B series convoluted PTFE hoses feature superior flexibility and kink resistance for successful operation in chemical transfer, high temperature hydraulics, and hose applications that require tight routings. In addition, the flexible capabilities of the hose allow for an improved bend radius than a 919/919B hose for simplified routing and installation. This hose series is offered with a natural, FDA compliant core tube (939) or with a static dissipative core tube (939B) for applications where electrostatic charges could occur during media transfer.

Both are reinforced with a 304 Stainless Steel braid for a durable, flexible, kink-resistant solution in numerous fluid handling, transportation and military market applications.

Markets:  
• Fluid Handling
• Transportation
• Military
• Industrial

Features/Benefits:
• Excellent flexibility
• Kink resistance for simplified routing and installation
• Great chemical compatibility
• High temperature capability

Applications:
• Chemical transfer
• General hydraulics
• Hose applications requiring tight routings
• High temperature media transfer

Certifications/Compliance:
• FDA CFR 177.1550 (939 only)

Technical Specifications:
• Use hose type 939B with static-dissipative core tube when conveying non-conducting fluids such as oils, paints, fuels, steam, etc.
• Not suggested for steam-cold water cycling applications
• Hose I.D. is nominal
• Hose O.D. is maximum

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Teléfono

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687563