
Aluminum Pumps – PGG Series
Parker’s Aluminum Motor MGG Series fixed displacement High Speed Low Torque Gerotor motor offers high performance and high power density dues to its aluminum construction, making it an ideal selection for the Aerial, Agriculture, Construction, Forestry, Material Handling, and Turf Equipment markets. It is available as a standard pump, or a pump with a primary circuit relief valve.
Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment
Features/Benefits:
• Three-piece construction for distribution flexibility
• Aluminum pumping sections for light weight
• Roller bearings for durability
Applications:
• Saw motor
• Fan motor
• Sprayer motor
• Screed vibration motor
Technical Specifications:
• Flows from .95 GPM to 3.03 GPM per 1000 rpm
• Sizes from 3.57 to 11.471 cc/rev (0.218 to 0.700 cir)
• Operating pressures up to 138 bar (2,000 psi)
• Speeds up to 5,000 rpm
• Mechanical seal available – 1,000 psi pressure rating
• CW, CCW, and Bi-rotational motors available
• SAE shafts, flanges and porting available
• Valve options available: Bypass valve
HYDRAULIC PUMP & MOTOR DIV
2745 SNAPPS FERRY RD
GREENEVILLE
TN
UNITED STATES
37745-1790
Teléfono
4236398151
Fax
4237872418
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.