B5134 - Baldwin - Coolant Filters without Chemicals | Parker NA

Baldwin - Coolant Filters without Chemicals | #B5134

B5134

Baldwin - Coolant Filters without Chemicals | #B5134

The objective of diesel engine coolant filters, also known as water filters, is to remove contaminants from the engine cooling system.


Especificaciones técnicas

  • Tipo de productos: Coolant Spin-on without Chemicals
  • Notas: Can be used with CFB5000 base or CFB8784 dual base.
  • Tamaño de rosca: 11/16-16
  • Diámetro exterior: 3 11/16 (93.7)
  • Longitud: 5 13/32 (137.3)
  • Gasket: Integral Gasket: G381-A
  • Related To: B5089 (Short Version)
  • Valor de filtración (micras): 20 Nominal; 45 Absolute
  • Aplicación: John Deere Equipment
  • Número de pieza compatible de la competencia: Caterpillar 9Y4528; Cummins 3300721; Ford E7NN-8A469-AA; GMC 25010844; Hino 16304-41015; John Deere RE11992
  • Marca: Baldwin
Safety Warning

Información del artículo

The objective of diesel engine coolant filters, also known as water filters, is to remove contaminants from the engine cooling system. Coolant filters can be of cartridge or spin-on design. However, spin-on designs are most common on today's diesel engine cooling systems. Coolant filters without chemicals, commonly called "Blank" coolant filters, should be used when a system is adequately charged and no additional SCAs are needed. The status of a cooling system can be determined using Baldwin's FleetStrip coolant test kit.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Teléfono

308.234.1951 or 800.822.5394

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
082700