200-M_Baldwin - Baldwin - DAHL Fuel Filter Series | Parker NA

Baldwin - DAHL Fuel Filter Series | #200-M_Baldwin

200-M

Baldwin - DAHL Fuel Filter Series | #200-M OBSOLETE

OBSOLETE. Availability Limited to Dealer Stock.


Especificaciones técnicas

  • Diámetro exterior (mm): 0
  • Diámetro exterior (Pulgadas): 0
  • Diámetro interior (mm): 0
  • Diámetro interior (Pulgadas): 0
  • Absolute Micron: 0
  • Tipo de productos: Marine Diesel Fuel/Water Separator-UL Listed
  • Notas: OBSOLETE. Availability Limited to Dealer Stock.; Port Thread: Single Units: 7/8-14 w/O-Ring Boss; Double Units: 3/4-14 NPT; Element Removal Clearance: 2 1/2 (63.5); Sump Capacity: 24 oz. (708 m)
  • Altura: 47 (1, 194)
  • Anchura: 7 1/2 (190.5)
  • Profundidad: 7 3/4 (196.9)
  • Marca: Baldwin
  • Industria: Oil & Gas
  • Tecnología: Filtration
Safety Warning

Información del artículo

"DAHL fuel filters efficiently remove most water and solid contaminants from diesel fuel before it reaches pumps or injectors, thus prolonging parts life and reducing unscheduled downtime. DAHL’s functional dual-chamber, three-stage diesel fuel filter/water separators provide efficient suction side water separation and contaminant filtration. The key is the unique DAHL-patented depressurizer cone which spreads the fuel flow. With more area to flow over, greater separation of water and dirt from the fuel is achieved. DAHL diesel fuel filter/water separators have less mechanical flow resistance than other separators because the fuel only changes direction twice. The DAHL unit removes virtually 100 percent of the water and most of the contaminants from the diesel fuel.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Teléfono

308.234.1951 or 800.822.5394

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
082700