B10-AL - Baldwin - Fuel Dispensing Filters | Parker NA

Baldwin - Fuel Dispensing Filters | #B10-AL

B10-AL

Baldwin - Fuel Dispensing Filters | #B10-AL

Dirty fuel is a fact of life. Baldwin fuel dispensing filters clean fuel before it reaches the vehicle, helping to prevent premature parts wear and to keep engines running at maximum efficiency.


Especificaciones técnicas

  • Tipo de productos: Fuel Storage Tank Assembly with Drain
  • Notas: Removes damaging particles and water from fuels.; Easily installed on fuel tanks or pumps.; Gives effective filtration at flow rates to 25 gpm or gravity flow of 10 gpm with 30 In. head.; To convert to Spin-on, use FB1307 and BF915.
  • Contains: [1] B10-AL CAP; [1] B10-AL BOWL; [1] PF10 Element
  • Diámetro exterior: 4 5/32 (105.6)
  • Longitud: 9 25/32 (248.4)
  • Gasket: Furnished Gasket: G264-A
  • Valor de filtración (micras): 4 Nominal; 15 Absolute
  • Número de pieza compatible de la competencia: Fleetguard 3307454S
  • Marca: Baldwin
  • División: Engine Mobile Aftermarket Division
  • Industria: • Automotive
    • Heavy-duty on-highway transportation
    • Commercial trucks and buses
    • Agriculture
    • Construction
    • Industrial
    • Marine
    • Mining
    • Oil & Gas
    • Power Generation

  • Tecnología: Filtration
  • Estilo de productos: Fuel Filter
Safety Warning

Información del artículo

"Dirty fuel is a fact of life. Baldwin fuel dispensing filters clean fuel before it reaches the vehicle, helping to prevent premature parts wear and to keep engines running at maximum efficiency. Modern fuel injection systems require fuel be free of both particulate and water contamination. Microscopic particles in the fuel, as small as 2-3 microns, can cause abrasive wear severely damaging the fuel injection system and other high pressure engine components.


Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Teléfono

308.234.1951 or 800.822.5394

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
082700