BW5070 - Baldwin - Spin-on Coolant Filters with BTA PLUS Formula | Parker NA

Baldwin - Spin-on Coolant Filters with BTA PLUS Formula | #BW5070

BW5070

Baldwin - Spin-on Coolant Filters with BTA PLUS Formula | #BW5070

The objective of diesel engine coolant filters, also known as water filters, is to remove contaminants from the engine cooling system and add chemicals to the coolant itself to replenish important protectants that may be lost over time.


Especificaciones técnicas

  • Tipo de productos: Coolant Spin-on with BTA PLUS Formula
  • Notas: Maintenance filter for systems with 1-6 gallons capacity.; Can be used with CFB5000 base, or CFB8784 dual base.
  • Contains: 2 Units BTA PLUS
  • Tamaño de rosca: 11/16-16
  • Diámetro exterior: 3 11/16 (93.7)
  • Longitud: 4 3/8 (111.1)
  • Gasket: Integral Gasket: G381-A
  • Valor de filtración (micras): 20 Nominal; 45 Absolute
  • Aplicación: Cummins Engines
  • Número de pieza compatible de la competencia: Cummins 3318157; Fleetguard WF2070
  • Marca: Baldwin
  • Industria: • Heavy-duty On-highway transportation • Commercial trucks and buses
Safety Warning

Información del artículo

The objectives of diesel engine coolant filters, also known as water filters, are to remove contaminants from the engine cooling system and add chemicals to the coolant itself to replenish important protectants that may be lost over time. Baldwin Filters offers a complete line of Supplemental Coolant Additives (SCAs) and products to help you maintain your diesel engine cooling system. Baldwin’s coolant spin-on filters with Balanced Treatment Additive (BTA PLUS) are designed to protect the engine and enhance its performance. BTA PLUS is a phosphate/molybdate/nitrite-based inhibitor designed for use in plain water or in up to 60 percent antifreeze solutions.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Teléfono

308.234.1951 or 800.822.5394

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
082700