BF46150-O - Baldwin - Spin-on Fuel Filters with Open End for Bowl | Parker NA

Baldwin - Spin-on Fuel Filters with Open End for Bowl | #BF46150-O

BF46150-O

Baldwin - Spin-on Fuel Filters with Open End for Bowl | #BF46150-O

Baldwin spin-on fuel filters with open ports for bowls keep fuel clean and engines running at maximum efficiency. These filters feature a port designed to be used with the OE bowl.


Especificaciones técnicas

  • Tipo de productos: Fuel/Water Separator Spin-on with Open End for Bowl
  • Contains: Bowl Thread: 3 3/4 - 10
  • Tamaño de rosca: 1 1/4 - 12
  • Diámetro exterior: 4 27/32 (123.0)
  • Longitud: 9 29/32 (251.5)
  • Gasket: Furnished Gasket: [2] Included
  • Aplicación: Case-International, New Holland Harvesters, Tractors
  • Número de pieza compatible de la competencia: Case 84423586; Racor S3207P
  • Marca: Baldwin
  • División: Engine Mobile Aftermarket
  • Industria: • Automotive
    • Heavy-duty on-highway transportation
    • Commercial trucks and buses
    • Agriculture
    • Construction
    • Industrial
    • Marine
    • Mining
    • Oil & Gas
    • Power Generation

  • Tecnología: Filtration
  • Estilo de productos: Fuel Filter
Safety Warning

Información del artículo

Baldwin spin-on fuel filters with open ports for bowls keep fuel clean and engines running at maximum efficiency. These filters feature a port designed to be used with the OE bowl. New fuel systems operate at higher pressures (up to 60,000 psi) and tighter tolerances than ever before. Microscopic particles in the fuel, as small as 2-3 microns, can cause abrasive wear severely damaging the fuel injection system and other high pressure engine components. Baldwin Filters offers more than 1100 different fuel filters, fuel managers, coalescers, and fuel/water separators to protect your engine.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Teléfono

308.234.1951 or 800.822.5394

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
082700