General Purpose, ISO 7241-B, Hydraulic Quick Couplings - 60 Series | #BH4-60-STM


LOADING IMAGES
BH4-60-STM
Click to View CAD Model

General Purpose, ISO 7241-B, Hydraulic Quick Couplings - 60 Series | #BH4-60-STM

60 series-steam, brass coupler, ISO 7241-1 series B


Especificaciones técnicas

  • Mitad de acoplamiento: Female Coupler
  • Aplicación: Steam
  • Presión de trabajo máxima: 3500
  • Tamaño del cuerpo (pulg): 1/2
  • Material del cuerpo: Brass
  • Material de la junta: Ethylene propylene
  • Tipo de conexión: Female NPTF
  • Tamaño de la rosca de la conexión (pulg): 1/2 - 14
  • Material del cuerpo: Brass
  • Cumplimiento con especificaciones: ISO 7241-1, series B
  • Temperatura máxima de funcionamiento: 400 °F, 204 °C
  • Tipo de productos: Manual Connect
  • Temperatura mínima de funcionamiento: -65 °F, -54 °C
  • Tipo de válvula: Poppet
  • Caudal: 45 L/min, 12 gal/min
  • Tamaño hexagonal: 1.12 inch
  • Rango de presión de vacío: -0.9 bar, 27.4 inch-Hg
  • Material de la bola: Stainless steel
  • Material de la válvula: Brass
  • Tipo de recubrimiento: na
Safety Warning

Información del artículo

60 Series Couplers (hydraulic, fluids, gas, steam) up to 5000 psi, connect with ISO 7241 series B, 60 Series Nipples. Parker's 60 Series have double shut-off poppet valves and are interchangeable with other quick disconnects complying with ISO 7241 series B.  

These general purpose quick couplings are available in a wide range of sizes and materials to be versatile for use with several fluids, including high temperature steam. Parker's 60 Series is multi-purpose for a variety of applications  and pressures up to 5000 psi.

Steam version couplers are brass with double interface O-rings and stainless steel locking balls. Seal material is Ethylene Propylene and the 3/8" size has a grip-ring sleeve for easy operation when wearing gloves.

Technical Characteristics:
• Sizes: 1/8” – 2-1/2”
• Materials: Steel, Brass, 303 Stainless Steel, 316 Stainless Steel
• Port Ends: Female NPTF, Female ORB, Female BSPP
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene
• Coupler options include: Sleeve Lock, Valve Actuator, Steam compatibility

Markets:
• Industrial
• Construction
• Chemical Processing
• Commercial Cleaning
• Agriculture

Features/Benefits:
• Globally interchangeable with other manufacturer's couplings complying to ISO 7241 series B
• Multi-purpose coupling, widely used in varied applications
• Steel couplers have a hardened sleeve for strength and durability
• Metal valve stop prevents flow checking to provide steady performance
• Steam version couplers have Ethylene Propylene seals to withstand high temperatures and the 3/8" has a grip-ring sleeve for easy operation when wearing gloves
• Brass couplers have double O-rings for redundant sealing and stainless steel locking balls for corrosion resistance
• 316 Stainless steel couplers have Fluorocarbon seals for chemical compatibility
• Optional coupler sleeve lock helps to prevent accidental disconnection

Applications:   

• Industrial hydraulic lines
• Food and chemical processing

• Water and coolant lines

• Thermal Management

• High pressure fluid transfer
• High temperature fluid transfer
• Mobile equipment
• Cleaning equipment
• Dry cleaning
• Steam systems

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687539