61HD-2 - Brass flareless tube fitting, Hi-Duty | Parker NA

Brass flareless tube fitting, Hi-Duty | #61HD-2

Click to View CAD Model
61HD-2

Brass flareless tube fitting, Hi-Duty | #61HD-2

Parker's Hi-Duty fitting is a preassembled brass fitting fitting with a sleeve machined onto the nut. This unique design creates tight joints that withstand pressures of most commomly used types of tubing.


Especificaciones técnicas

  • Estilo: Tube
  • Estilo de la conexión 2: na
  • Tamaño de la rosca de la conexión 2 (pulg): na
  • Estilo de la conexión 1: Compression
  • D.E. del tubo de la conexión 1 (pulg): 1/8
  • D.E. del tubo de la conexión 2 (pulg): na
  • Forma: Nut/Sleeve
  • Temperatura mínima de funcionamiento: -65 °F, -54 °C
  • Temperatura máxima de funcionamiento: 250 °F, 121 °C
  • Presión de trabajo máxima: 4300 psi, 296 bar
  • Material del tubo: Tube Assemblies, Engine, Compressors
  • Aplicación: Tube Assemblies, Engine, Compressors
  • Material del cuerpo: Brass
  • Material de la tuerca: Brass
  • Material del manguito: Brass
Safety Warning

Información del artículo

Parker's Hi-Duty fittings are preassembled with the sleeve machined onto the nut. During assembly the sleeve breaks away from the nut and seals on the tubing. This unique design creates tight joints that withstand pressures of most commonly used types of tubing including seamless steel tubing, copper, brass and thermoplastic tubing. This design also provides a vibration dampener which enables joints to stand up under moderate vibration.

Markets:
• Mobile
• Industrial
• Lubrication
• Agriculture

Features/Benefits:
• All brass construction
• No flaring, soldering or other tube preparation
• One piece nut and sleeve reduces installation time
• Use with copper, seamless steel and thermoplastic tubing
• Steel tubing must be cold drawn and annealed seamless low-carbon per SAE J524 with a maximum hardness of Rockwell B65

Applications:
• Engines
• Oil lines
• Lubrication lines
• Coolant lines
• Process plants
• Laboratory equipment

Custom configurations and sizes are available upon request. Contact us for additional information.

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

Teléfono

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687547