PMH Low pressure hydraulic fittings | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
PMH Low pressure hydraulic fittings

PMH Low pressure hydraulic fittings OBSOLETE

Nota: Este producto ya no está disponible - por favor refiérase a la sección "Productos Recomendados" de esta página para productos alternativos, o póngase en contacto con nosotros para más ayuda.

Especificaciones técnicas

  • Aplicación: Hydraulic Joystick, Pilot Lines, Case Drain
  • Tipo de conexión: Push-to-Connect, Thread, SAE Thread
  • Forma: Tee, Connector, Elbow 90°, Straight
  • Temperatura mínima de funcionamiento: -40 °F, -40 °C
  • Temperatura máxima de funcionamiento: 200 °F, 93 °C
  • Presión de trabajo máxima: 435 psi, 30 bar
  • Material del tubo: XDT Tubing
  • Material de la junta tórica: Nitrile
  • Material de la junta: Nitrile (O-Ring)
  • Tipo de conexión 1: Push-to-Connect
Safety Warning

Descripción completa del producto

Parker PMH hydraulic fittings are an ideal solution and include excellent corrosion resistance, a compact envelope, fewer potential leak points and are lightweight. This push to connect hydraulic fitting is designed to speed up assembly, especially in difficult to reach areas such as hydraulic joystick ports.
PMH low pressure hydraulic fittings, partnered with XDT tubing from Parflex Division, are for use with low pressure hydraulics (<435 psi) in the Industrial and Mobile Hydraulic Markets. The all brass construction can eliminate corrosion, extending the life of the equipment. PMH hydraulic fittings have been engineered with fewer potential leak points which reduce future warranty costs. PMH fittings offer a smaller envelop, allowing for tighter routings and reducing the complexity of the assembly process.

With the PMH push-to-connect fittings system, an assembler simply needs to push the tubing into the pre-installed adapter. PMH low pressure fittings significantly reduce assembly time by 60 seconds per connection. Along with accelerating the assembly, the PMH/XDT system is 60% lighter than traditional pilot line hose assemblies, reducing annual shipping costs and vehicle weight.

Markets:
• Industrial
• Mobile hydraulic

Features/Benefits:
• Brass body & collet
• Nitrile O-ring
• Corrosion resistant
• Weighs 60% less than standard hydraulic fittings
• Reduces assembly time by 60 seconds per connection
• Compact allowing for tighter routing

Applications:
• Pilot lines
• Hydraulic joystick
• Case drain

Documentos relacionados

×
Productos

687PDC
687547