C-Series Evaluation Manifolds | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
C-Series Evaluation Manifolds

C-Series Evaluation Manifolds

Parker C-Series Evaluation Manifolds are perfect for sample testing and come with all accessories necessary for installation.

Especificaciones técnicas

  • Altura: 0.75, 1.18, 1.57 inch, 19, 30, 40 mm
  • Anchura: 0.395, 0.709, 0.984 inch, 10, 18, 25 mm
  • Longitud: 0.95, 1.18, 1.57 inch, 24, 30, 40 mm
  • Peso: 10.644, 53.989, 99.938 g
Safety Warning

Descripción completa del producto

Parker C-Series Evaluation Manifolds are perfect for sample testing and come with all accessories necessary for installation of Parker C-Series cartridge valves. 

Markets: 
Analytical Chemistry 
Clinical Diagnostics
Respiratory and Anesthesia
Patient Therapy 
Patient Monitoring
Environmental Monitoring
Print

Features/Benefits:
Includes clip, and screw needed to install valve
Three step installation process
Clip ensures retention under vibration and handling
1/8” BSPP threaded ports allow for quick connection to test system
Provides easy mounting option with two 3.5 mm through holes

Applications:
Reagent Addition
Wash 
Waste
Flow Control
Portable/Transportable Ventilators
Negative Pressure Wound Therapy
Air Over Liquid Dispense
Sidestream C0₂ Measurement
Portable/Hand held environmental monitoring
Large format Inkjet systems

Documentos relacionados

×
Productos

687PDC
687821