Chemflow-PE Select Pleated Membrane Filter Cartridge | Chemically-resistant HDPE design for low temperature solvents & chemicals | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Estilo

Configuración del tapón terminal

Longitud (pulg)

Valor de filtración (micras) (µm)

Material de la junta

Opciones

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Chemflow-PE Select Pleated Membrane Filter Cartridge | Chemically-resistant HDPE design for low temperature solvents & chemicals

Chemflow-PE Select Pleated Membrane Filter Cartridge | Chemically-resistant HDPE design for low temperature solvents & chemicals

The Chemflow®-PE SELECT filter cartridge uses a PTFE membrane along with HDPE supports that provide an economical high-performance alternative to all-fluoropolymer cartridges. The Chemflow®-PE SELECT provides a high degree of retention and cleanliness.

Especificaciones técnicas

  • Marca: Parker
  • Industria: Microelectronics
  • Función: Clarification, Prefiltration, Polishing
  • Medio: PTFE
  • Estructura del filtro: Pleated Membrane
  • Diámetro exterior: 2.75 inch
  • Material del tapón terminal: HDPE
  • Tipo de núcleo: HDPE
  • Material y estructura del refuerzo de la manguera: HDPE
  • Caudal: 0.7 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 1.6 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
Safety Warning

Descripción completa del producto

The Chemflow®-PE SELECT filter cartridge uses a PTFE membrane along with HDPE supports that provide an economical high-performance alternative to all-fluoropolymer filter cartridges.
The Chemflow®-PE SELECT filter cartridge provides a high degree of retention and cleanliness. With its unique SELECT pleating technology, the liquid flow rates are increased by up to 50% compared to our standard Chemflow®-PE. This filter is ideally suited for ultra-high purity chemical and solvent manufacturing, bulk chemical delivery and lower temperature wet processes (<60°).
Features/Benefits
• Superior flow rates
• Long lifetime
• Wet-pack option for quick installation
• PTFE/ HDPE construction for chemical resistance
• 100% integrity tested in cleanroom environment
• Exceptional downstream cleanliness
• Low metal extractables Applications
• Bulk chemical delivery – Acids, bases, solvents, photochemicals
• Wet etch and clean (< 60°C)
• Ultrapure chemical and solvent manufacturing
Applications
• Filtration of bulk chemical delivery – Acids, bases, solvents, photochemicals
• Wet etch and clean (< 60°C) filtration
• Filtration for ultrapure chemical and solvent manufacturing

Documentos relacionados

×
Productos Estilo Configuración del tapón terminal Longitud (pulg) Valor de filtración (micras) (µm) Material de la junta Opciones
ES-A0310-923-5-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.03 FEP Encapsulated Viton Wet Packed
ES-A0310-923-5-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.03 FEP Encapsulated Viton No Treatment
ES-10310-923-5-EW Standard fitting 222 O-Ring/Flat cap 10 0.03 FEP Encapsulated Viton Wet Packed
ES-10310-923-5-E Standard fitting 222 O-Ring/Flat cap 10 0.03 FEP Encapsulated Viton No Treatment
ES-10710-923-5-E Standard fitting 226 O-Ring/Fin 10 0.03 FEP Encapsulated Viton No Treatment
ES-A0320-923-5-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.03 FEP Encapsulated Viton Wet Packed
ES-A0320-923-5-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.03 FEP Encapsulated Viton No Treatment
ES-A0310-925-5-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.05 FEP Encapsulated Viton Wet Packed
ES-A0310-925-5-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.05 FEP Encapsulated Viton No Treatment
ES-10310-925-5-EW Standard fitting 222 O-Ring/Flat cap 10 0.05 FEP Encapsulated Viton Wet Packed
ES-10310-925-5-E Standard fitting 222 O-Ring/Flat cap 10 0.05 FEP Encapsulated Viton No Treatment
ES-10710-925-5-E Standard fitting 226 O-Ring/Fin 10 0.05 FEP Encapsulated Viton No Treatment
ES-A0320-925-5-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.05 FEP Encapsulated Viton Wet Packed
ES-A0320-925-5-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.05 FEP Encapsulated Viton No Treatment
ES-A0310-923-1-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.03 EDPM Wet Packed
ES-A0310-923-1-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.03 EDPM No Treatment
ES-10310-923-1-EW Standard fitting 222 O-Ring/Flat cap 10 0.03 EDPM Wet Packed
ES-10310-923-1-E Standard fitting 222 O-Ring/Flat cap 10 0.03 EDPM No Treatment
ES-10710-923-1-E Standard fitting 226 O-Ring/Fin 10 0.03 EDPM No Treatment
ES-A0320-923-1-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.03 EDPM Wet Packed
ES-A0320-923-1-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.03 EDPM No Treatment
ES-A0310-925-1-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.05 EDPM Wet Packed
ES-A0310-925-1-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.05 EDPM No Treatment
ES-10310-925-1-EW Standard fitting 222 O-Ring/Flat cap 10 0.05 EDPM Wet Packed
ES-10310-925-1-E Standard fitting 222 O-Ring/Flat cap 10 0.05 EDPM No Treatment
ES-10710-925-1-E Standard fitting 226 O-Ring/Fin 10 0.05 EDPM No Treatment
ES-A0320-925-1-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.05 EDPM Wet Packed
ES-A0310-923-P-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.03 PFA Encapsulated Viton Wet Packed
ES-A0310-923-P-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.03 PFA Encapsulated Viton No Treatment
ES-10310-923-P-EW Standard fitting 222 O-Ring/Flat cap 10 0.03 PFA Encapsulated Viton Wet Packed
ES-10310-923-P-E Standard fitting 222 O-Ring/Flat cap 10 0.03 PFA Encapsulated Viton No Treatment
ES-10710-923-P-E Standard fitting 226 O-Ring/Fin 10 0.03 PFA Encapsulated Viton No Treatment
ES-A0320-923-P-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.03 PFA Encapsulated Viton Wet Packed
ES-A0320-923-P-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.03 PFA Encapsulated Viton No Treatment
ES-A0310-925-P-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.05 PFA Encapsulated Viton Wet Packed
ES-A0310-925-P-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.05 PFA Encapsulated Viton No Treatment
ES-10310-925-P-EW Standard fitting 222 O-Ring/Flat cap 10 0.05 PFA Encapsulated Viton Wet Packed
ES-10310-925-P-E Standard fitting 222 O-Ring/Flat cap 10 0.05 PFA Encapsulated Viton No Treatment
ES-10710-925-P-E Standard fitting 226 O-Ring/Fin 10 0.05 PFA Encapsulated Viton No Treatment
ES-A0320-925-P-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.05 PFA Encapsulated Viton Wet Packed
ES-A0320-925-P-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.05 PFA Encapsulated Viton No Treatment
ES-A0320-925-1-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.05 EDPM No Treatment
ES-A0310-923-2-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.03 S7442 Wet Packed
ES-A0310-923-2-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.03 S7442 No Treatment
ES-10310-923-2-EW Standard fitting 222 O-Ring/Flat cap 10 0.03 S7442 Wet Packed
ES-10310-923-2-E Standard fitting 222 O-Ring/Flat cap 10 0.03 S7442 No Treatment
ES-10710-923-2-E Standard fitting 226 O-Ring/Fin 10 0.03 S7442 No Treatment
ES-A0320-923-2-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.03 S7442 Wet Packed
ES-A0320-923-2-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.03 S7442 No Treatment
ES-A0310-925-2-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.05 S7442 Wet Packed
ES-A0310-925-2-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.05 S7442 No Treatment
ES-10310-925-2-EW Standard fitting 222 O-Ring/Flat cap 10 0.05 S7442 Wet Packed
ES-10310-925-2-E Standard fitting 222 O-Ring/Flat cap 10 0.05 S7442 No Treatment
ES-10710-925-2-E Standard fitting 226 O-Ring/Fin 10 0.05 S7442 No Treatment
ES-A0320-925-2-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.05 S7442 Wet Packed
ES-A0320-925-2-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.05 S7442 No Treatment
ES-A0310-923-4-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.03 Viton Wet Packed
ES-A0310-923-4-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.03 Viton No Treatment
ES-10310-923-4-EW Standard fitting 222 O-Ring/Flat cap 10 0.03 Viton Wet Packed
ES-10310-923-4-E Standard fitting 222 O-Ring/Flat cap 10 0.03 Viton No Treatment
ES-10710-923-4-E Standard fitting 226 O-Ring/Fin 10 0.03 Viton No Treatment
ES-A0320-923-4-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.03 Viton Wet Packed
ES-A0320-923-4-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.03 Viton No Treatment
ES-A0310-925-4-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.05 Viton Wet Packed
ES-A0310-925-4-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.05 Viton No Treatment
ES-10310-925-4-EW Standard fitting 222 O-Ring/Flat cap 10 0.05 Viton Wet Packed
ES-10310-925-4-E Standard fitting 222 O-Ring/Flat cap 10 0.05 Viton No Treatment
ES-10710-925-4-E Standard fitting 226 O-Ring/Fin 10 0.05 Viton No Treatment
ES-A0320-925-4-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.05 Viton Wet Packed
ES-A0320-925-4-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.05 Viton No Treatment

687PDC
679945