EH Single Cartridge Filter Vessels | 304 & 316 Stainless Steel, Non ASME Code Design For Process Liquid Filtration | Parker NA

EH Single Cartridge Filter Vessels | 304 & 316 Stainless Steel, Non ASME Code Design For Process Liquid Filtration | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Materiales de fabricación

Cantidad

Longitud (pulg)

Conexión

Estilo

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

EH Single Cartridge Filter Vessels | 304 & 316 Stainless Steel, Non ASME Code Design For Process Liquid Filtration

EH Single Cartridge Filter Vessels | 304 & 316 Stainless Steel, Non ASME Code Design For Process Liquid Filtration

EH Single Cartridge Filter Vessel provides economical filtration for a variety of liquids in a lightweight, small profile, clamp closure design.

Especificaciones técnicas

  • Materiales de fabricación: 304 Stainless Steel, 316 Stainless Steel
  • Marca: Parker
  • Industria: Industrial / Inks, Paints and Coatings / Food and Beverage
  • Función: Clarification, Prefiltration, Polishing
  • Estructura del filtro: Single Cartridge Filter Vessel
  • Cumplimiento con especificaciones: Non-ASME code
  • Presión de trabajo máxima: 100 psi, 6.9 bar
  • Temperatura máxima de funcionamiento: 300 °F
  • Caudal: 5 gal/min, 10 gal/min
  • Material de la junta: EPDM (300 F max.)
Safety Warning

Descripción completa del producto

The EH single cartridge filter vessels in non ASME code designs provide economical filtration of a wide variety of liquids in a lightweight, small profile, clamp closure design. The EH filter vessels accept a single 10 in. or 20 in. long, Double-Open-End (DOE) or 222 Single-Open-End (SOE) filter cartridge. A 226 option is also available. These filter vessels are manufactured from polished stainless steel and rated for 100 psi (6.9 bar).
Features/Benefits
• Convertible design allows for the use of both DOE and 222 SOE cartridges. A 226 option is also available
• Clamped O-ring closure seal provides quick and positive seal
• In-line 1" FNPT threaded pipe connections for easy installation
• Head mounting kit included
• EPDM seals are standard with other material options available

Applications
• Potable Water Filtration
• Lubricant Filtration
• Process Water Filtration
• Coolant Filtration
• Edible Oil Filtration
• Cutting Oil Filtration
• Filtration of Coatings
• Solvent Filtration

Documentos relacionados

×
Mostrando registros del 1 al 6 de un total de 6 registros

Productos Recomendados


687PDC
679945